MAGNETOM Aera

Transforming 1.5T economics.

MAGNETOM Aera
 
Contact Us

MAGNETOM Aera, as the top-of-the-line 1.5T scanner, offers various technological features, aiding you in obtaining excellent image quality and transforming your 1.5T economics.

Overview Technical Details
Field strength1.5 Tesla
Bore size70 cm Open Bore Design
System length145 cm
System weight (in operation)4.8 tons
Minimum room size30 m²
RF Tim[204 x 48] [204 x 64]
Gradient strengthXJ Gradients (33 mT/m @ 125 T/m/s)
XQ Gradients (45 mT/m @ 200 T/m/s)
Helium consumptionZero Helium boil-off technology

Siemens' unique technologies                                                        

  • Tim 4G: The 4th generation of proven Tim (Total imaging matrix) technology provides up to 204 coils elements with up to 64 channels for the accuracy you need.

 

  • Dot: The next movement in MRI. This comprehensive MRI workflow solution helps take the complexity out of MRI scanning. Benefit from a customizable framework for patient personalization, step-by-step user guidance, and exam automation.
    More information about Dot and all of the Dot engines.

 

 


Magnet technology

The 70 cm Open Bore 1.5 Tesla magnet on MAGNETOM Aera has a unique TrueForm Magnet and Gradient design for excellent image quality.

Field strength1.5 Tesla
Bore size70 cm Open Bore design
Magnet length137 cm
Helium consumptionZero Helium boil-off technology

RF technology

Tim’s revolutionary all digital-in/digital-out design Direct RF allows for higher signal purity and improved stability. All transmit and receive components are located at the magnet.

  • Optical links between magnet and equipment room to achieve high RF stability
  • Transmit and receive path is integrated in the magnet housing
  • Dual-Density Signal Transfer enables ultra-high density coil designs by integrating key RF components into the local coil

Siting and installation

MAGNETOM Aera allows for a fast installation and easy siting and small installation space due to the tight integration.

System length145 cm
System weight (in operation)4.8 tons
Minimum room size30 m²
  • Min. total space requirement for magnet, electronics and console room

Related Products, Services & Resources