Choose a VersaCell X3 Solution

Customize the VersaCell X3 Solution to deliver a menu combination that's right for your laboratory.

Choose a VersaCell X3 Solution
 
Contact Us

Immunoassay Suites offer an extensive menu to support both specialty and routine testing.

When you want to expand your immunoassay testing to include infectious-disease, allergy, or other specialty testing, an Immunoassay Suite combines the power of ADVIA Centaur® XP and/or IMMULITE® 2000 XPi Immunoassay Systems in two- and three-instrument configurations. Click below to learn how an Immunoassay Suite can help you:


Meet changing needs with agility

  • Increase productivity with one-touch sample management through a single operator interface for all connected systems.
  • Consolidate routine and specialty immunoassay testing to support screening, diagnosis, prognosis, and monitoring for a wide array of disease states:
     

              Allergy                        Hepatitis                                     Reproductive Endocrinology        
              Anemia                       HIV Therapeutic                         Drug Monitoring 
              Autoimmune               Immunosuppressive Drugs        Thyroid 
              Bone Metabolism        Metabolic                                   ToRCH 
              Cardiac                       Growth                                       Inflammation                       
              Diabetes                     Oncology                                    Veterinary
                                               
              All assays may not be available on all platforms. Assay availability varies from country
              to country, and is subject to local regulatory requirements.
 

  • Choose from an extensive assay menu including:

             Specialty infectious disease: CMV, syphilis, H. pylori
             Esoteric endocrinology: androstenedione
             Allergy: 400 allergens and 55 panels, including molecular allergens, total IgE,
             specific IgE
             Automated vitamin D
             Autoimmune: anti-CCP

             All assays may not be available on all platforms. Assay availability varies from country
             to country, and is subject to local regulatory requirements.
     

 



Advance workflow capabilities

  • Balance the workload between connected systems with intelligent sample processing that efficiently routes samples and manages tubes individually to reduce sample-wait time and drive towards a consistent and predictable turnaround time.
  • Accommodate high-volume workloads with the Immunoassay Suite’s throughput of up to 440 tests/hour.
  • Simplify interpretation of results with smart algorithms to reduce confirmatory testing requirements for ID assays such as HBsAgII*; improve TAT and reduce unnecessary testing.


Streamline operational efficiency

  • Automate routine infectious-disease serology—including confirmatory testing—without requiring operators to move samples between systems. Some Siemens customers have achieved up to 96% automation of serology testing with the VersaCell® X3 Solution.
  • Load up to 200 samples with no-pause loading/unloading, continuous processing, and automated sorting for 4–5 hours of walkaway time.
  • Liberate your highly trained technologists by automating one of the most time-consuming tasks in the lab—sample management and sorting—without having to allocate additional space.

…all at a cost you can justify!


The following models are supported:

Choose one:
ADVIA Centaur XP Immunoassay System
 

Choose one or two:
IMMULITE XPi 2000 Immunoassay System


Please note: VersaCell X3 Solutions are extremely flexible. For labs with heavy specialty immunoassay testing demands, it is also possible to configure an Immunoassay Suite exclusively with two or three IMMULITE 2000 XPi Immunoassay Systems. Please consult your Siemens representative to learn more about the advantages of this unique configuration.


Share this page:

Product availability varies by country