Dimension Vista 1500 Intelligent Lab System
Weight | 2,034 lb (922.61 kg) |
Dimensions | Width: 84 ¾” (215.3 cm) |
Height (without monitor): 55 ½” (141.2 cm) | |
Height (with cover open): 80 3/8” (204 cm) | |
Depth: 51 7/8” (131.7 cm) | |
UPS (included with instrument) | Width: 10.14" (257.4 mm) |
Height: 39.44" (1001.7 mm) | |
Depth: 28.74" (730 mm) | |
Weight: 416.7 lb (189 kg) | |
Operating Temperature | 64.4-77.0° F (18-25° C) with maximum fluctuation of 5° F (2.8° C) per hour |
Relative Humidity | 20-80% |
Avg Noise Output | 65 dBA at normal operator position (Front Noise w/o Water Temperature Control Module [WTCM]) |
Thermal Output | 9,725 BTU/hr (with WTCM, w/o Venting) |
Purified Water | Water system onboard instrument |
Consumption: 21.4 L/hr (per instrument) | |
Electrical Service Outlet | North America: 200-240 VAC, 50/60 Hz, Single Phase, 50 A 2-pole, 3-wire grounding |
Europe: 230-240 VAC, 50 Hz, Single Phase, 32 A 2-pole, 3-wire grounding | |
Japan: 200 VAC, 50/60 Hz, Single Phase, 30 A 2-pole, 3-wire grounding | |
Maximum Power Consumption | 6500W |