UniPOC® Data Management System

At the center of point-of-care testing

UniPOC® Data Management System is an open data-management solution that seamlessly connects and manages large ecosystems of point-of-care devices, from multiple manufacturers.

It is the only POC system with an automated operator validation and recertification process.* It also features active directory integration and compatibility with 64-bit databases and operating systems.

  • Open and scalable
  • Intelligent operational efficiencies
  • Rapid innovation
  • Connectivity expertise

Features & Benefits


Open and scalable
  • Vendor-neutral, single-enterprise system for seamless integration with multiple platforms (LIS, HIS, EMR, LMS)
  • Compliance with IT infrastructure, including 64-bit software for added security and active directory integration for password management
  • Full flexibility in selection of POC tests through the widest array of connected devices

Intelligent operational efficiencies
  • Intelligent dashboards for informed, near real-time data-driven decision making
  • Permission-based data manager with customizable scope and permission settings for user-specific access tailored to job function
  • Seamless and secure integration with existing email system for efficient sharing and workflow improvement, with no additional setup required

Rapid innovation
  • Keeps pace with evolving POC needs through semiannual system updates
  • Siemens Healthineers interface-development expertise accelerates development time
  • Three to four new point-of-care device interface releases per quarter

Connectivity expertise
  • Expert knowledge in interface development since 1999
  • Unique experience in uni- and bidirectional device interfacing
  • Extensive integration know-how: all relevant LIS, HIS, and PDMS systems; interfaces to learning management systems

Clinical Use


Integrate

Integrate
Web Results Xpress (WRX) may be used to document information electronically for integration into the POC data-management system and EMR. Examples include non-instrumented tests, QC and proficiency data, procedures, and paper logs.

Inform

Inform
Quickly view result exceptions, device alarms, connectivity, and operator status with a single click for proactive resolution.

Automate

Automate
Automated operator certification reduces the time and workload required to certify operators.

Subscription Button Icon
Be the first to know about our events, training, and news