This website uses cookies

We use cookies to personalize content and ads, to provide social media features and to analyze our traffic. We also share information about your use of our site with our social media, advertising and analytics partners who may combine it with other information that you’ve provided to them or that they’ve collected from your use of their services. We will only use cookies based on your decision.

IMMULITE 2000 XPi Immunoassay SystemMenu versatility meets proven reliability

Providing multiple tests on a single, easy-to-use analyzer, the IMMULITE® 2000 XPi Immunoassay System makes it simple to 

adjust to changes in demand and scale capabilities without disrupting day-to-day operations.

  • Cost efficiency combined with proven reliability
  • Menu consolidation and workload flexibility
  • Simplicity and automation through innovative features

Get product brochure


IMMULITE 2000 XPi Immunoassay System

Benefits

Multiple benefits—one versatile system

IMMULITE 2000 XPi Immunoassay system with tech loading sample into automated sample rack

Automated sample-rack loader* and tube-top sample cups for low-volume samples reduce manual handling of samples, eliminating pauses and increasing productivity.

*IMMULITE 2000 XPi Immunoassay System only. Product availability varies by country.


IMMULITE 2000 XPi Immunoassay system with tech loading reaction tubes in Hopper

High-capacity onboard bulk supplies

Constant monitoring of bulk supplies and ability to load up to 1300 reaction tubes enable up to 5 hours of usable walkaway time.*

*When instrument is fully loaded and has an empty waste bin.

Internal probe area on the IMMULITE 2000 XPi Immunoassay system

IMMULITE 2000 XPi System

Self-acting daily startup* performs daily maintenance checks and QC in just 15 minutes, eliminating the need for hands-on operator time.

*IMMULITE 2000 XPi Immunoassay System only. Product availability varies by country.

IMMULITE 2000 XPi Smart Remote Services

Smart Remote Services

The system runs up to 200 non-allergy tests per hour, and a refrigerated compartment holds up to 24 reagent wedges onboard, with 200 tests per wedge, for an onboard capacity of 4800 tests.*

Tech utilizing easy-to-use software interface on the IMMULITE 2000 XPi Immunoassay system

Easy-to-use software interface requires no specific experience to run tests and maintenance. Putting the system to work is as easy as loading the sample rack and pushing Run on the home screen.

IMMULITE 2000 XPi Immunoassay system with tech loading sample into automated sample rack

Automated sample-rack loader* and tube-top sample cups for low-volume samples reduce manual handling of samples, eliminating pauses and increasing productivity.

*IMMULITE 2000 XPi Immunoassay System only. Product availability varies by country.


Assays

The IMMULITE 2000 XPi system offers an extensive IA testing menu, with approximately 100 assays covering 16 disease states, including anemia, diabetes, growth, metabolic, reproductive endocrinology, thyroid, TORCH, and infectious disease, as well as approximately 320 specific allergens.

IMMULITE Allergy Test Menu

Allergy

2
Allergen-Specific IgE 3gAllergy™ (300+ specific allergens)
IgE Total

Anemia

3
Ferritin
Folic Acid
Vitamin B12

Autoimmune

1
Anti-CCP IgG

Bone Metabolism

2
Intact PTH
Pyrilinks-D

Cardiac

3
High-Sensitivity CRP
Myoglobin
Troponin I

Diabetes

3
Albumin
C-Peptide
Insulin

Growth

3
Growth Hormone (hGH)
IGF-I
IGFBP-3

Hepatitis

5
Anti-HBc IgM
Anti-HBc
Anti-HBs
HBsAg
HBsAg Confirmatory

Inflammation

7
IL-1B†
IL2R†
IL-6†
IL-8†
IL-10†
LBP†
TNFα†

Metabolic

3
ACTH
Cortisol
Homocysteine

Oncology

8
AFP
CA 125 (OM-MA)
CA 15-3 (BR-MA)
Calcitonin
CEA
Free PSA
PAP
PSA

Reproductive Endocrinology

12
Androstenedione
DHEA-SO4
Estradiol
FSH
hCG
LH
PAPP-A†
Progesterone
Prolactin
SHBG
Total Testosterone
Unconjugated Estriol

Special ID

2
H. pylori IgG
Syphilis Screen

Therapeutic Drug Monitoring (TDM)

6
Carbamazepine
Digoxin
Phenobarbital
Phenytoin
Theophylline
Valproic Acid

Thyroid

12
Anti-Tg Ab
Anti-TPO Ab
Free T3
Free T4
Thyroglobulin (Tg)
Thyroid Binding Globulin (TBG)
Total T3
Total T4
Rapid TSH
TSH, 3rd Generation
Thyroid Stimulating Immunoglobin (TSI)
T Uptake

TORCH

7
CMV IgG
CMV IgM
Herpes I & II IgG
Rubella Quantitative IgG
Rubella IgM
Toxoplasma Quantitative IgG
Toxoplasma IgM

Other

3
Beta-2 Microglobulin
Gastrin
Nicotine Metabolite†

Veterinary

5
Canine TLI
Canine Total T4
Canine TSH
Vet Cortisol
Vet Free T4

Automation Solutions

Technical Details

Product Specifications

Test Throughput

Up to 200 tests per hour in batch or random-access mode

Walkaway Time

Up to 5 hours, depending on type of test and sample loaded

Sample and Reagent Handling 

Sample Capacity

90-sample, continuous loading of 6 racks, each with 15 sample positions

Reagent Compartments

24 immunoassay or 138 allergen reagent positions with refrigeration at 4–8°C (39–47°F)

Onboard Stability

90 days

Maintenance

Daily

Customized, automated maintenance cycle that requires no operator intervention

Weekly

20 minutes

Monthly

45 minutes

Technical Specifications

Evidence

Immunoassay Testing Portfolio

Extend your immunoassay testing capability with a wide range of specialty assays, including allergy test offerings.

A mother and her young son appear happy while visiting with the pediatrician

Allergy

An extensive allergy menu with ~320 allergens, panels, and components across animals, drugs, dust, foods, grasses, insects, mites, molds, occupational, parasites, trees, weeds, and more.

TSI

Thyroid

A full portfolio of the thyroid tests that today’s physicians demand, including a sensitive 3rd Generation TSH assay, TSI, thyroid function tests, and thyroid autoantibody tests.

Reproductive Endocrinology Assay Menu

Reproductive Endocrinology 

A broad range of fertility tests including androstenedione and unconjugated estriol to address clinical needs in reproductive health.

Man looking at test tube

Oncology

A wide range of oncology assays to help clinicians fight the most threatening diseases.

A male veterinarian attends to a canine patient with the help of his veterinary assistant

Veterinary

Veterinary-designed assays that provide reliable, fast, and accurate results using small sample volumes to aid in the detection, diagnosis, and monitoring of common endocrine disorders in companion animals.

Downloads

Contact

Talk to Sales 

What best describes your role?

When are you planning to buy?

*Required

*
Subscription Button Icon
Be the first to know about our events, training, and news