ADVIA Centaur CP Immunoassay System
Why should a lab have to sacrifice speed and efficiency for quality?

ADVIA Centaur CP Immunoassay System
The ADVIA Centaur® CP Immunoassay System is a mid-volume, high-throughput bench top system that enhances your in-house test capability. With its broad menu and short Turn Around Times (TAT), you can do more — without compromising efficiency, productivity, or quality. And it features the superior sensitivity and specificity you expect of Chemiluminescent with Advanced Acridinium Ester Technology.
- You want higher productivity? ADVIA Centaur CP System provides uninterrupted system processing when loading samples, reagents, and consumables.
- You want better patient care? ADVIA Centaur CP System supports STAT samples as well as test prioritization of routine samples.
- You want easier handling? ADVIA Centaur CP System has advanced features such auto dilution, reflex, and reruns without operator intervention.
- You want more convenience? ADVIA Centaur CP System takes ready-to-use reagents straight from the refrigerator, the same reagents as the ADVIA Centaur XP System.
- The ADVIA Centaur CP System is an immunoassay test instrument for mid-volume labs. Its broad menu lets you both expand and consolidate – by bringing a wide range of assays to one workstation, eliminating redundant systems.
- The ADVIA Centaur CP System is easy to operate, increases efficiency and streamlines workflow. It offers the excellent sensitivity and specificity expected from direct Chemiluminescent with Acridinium Ester technology.