Sysmex CS-2500 SystemAdvance your hemostasis testing with confidence

Features & Benefits

Compact yet powerful, the Sysmex® CS-2500 System utilizes innovative smart-design PSI™ technology to maximize efficiency and ensure high-quality first-run results. Designed to reduce costs, optimize workflow, and maximize operating efficiency, the Sysmex CS-2500 System delivers:

  • Confidence, with simultaneous multiwavelength PSI technology designed to minimize the effects of preanalytical errors, leading to more accurate patient results
  • Lab-to-lab consistency for multisite patient monitoring, with sample result traceability for in-depth audit capabilities and sophisticated cap-piercing technology
  • High-capacity performance with extended walkaway time to free up valuable tech time and increase operating efficiency
  • Operational efficiency in a compact, cost-efficient footprint, with a wide spectrum of assay parameters—enabled by four measurement principles—all on one analyzer
  • Uninterrupted workflow, with flexible sampling capabilities, seamless testing for improved throughput and maximum productivity, and minimal downtime and maintenance

The Sysmex CS-2500 System offers mid-volume and multisite labs smartly designed technologies that improve sample management, increase efficiency, and streamline lab workflow. Advance with confidence by leveraging:

sysmex 2500
    • Simultaneous multiwavelength PSI technology with primary-tube sample-volume check and double aspiration clog detection identifies and automatically manages potentially problematic test samples prior to analysis, minimizing repeat testing and manual reviews.
    • Intuitive system interface helps streamline lab operations with onboard help, configurable maintenance, automated quality control checks at user-defined intervals, and real-time monitoring of reagents and consumables.
    • Identical cutoff values and results that correlate with the entire Siemens family of hemostasis systems allow standardized monitoring of patients from lab to lab.
    • Instruments, PSI technology, assays, and results are seamlessly integrated across multiple labs.
    • Standardized software, reagents, controls, and calibrators improve convenience, offer cost savings, and reduce waste for more efficient labor utilization.
    • A standardized single point of contact for all your hemostasis needs provides convenient ordering and service coordination.
    • Fully loaded reagent capacity of up to 40 reagents and 5 additional buffer or diluent positions support up to 3000 tests* onboard.
    • Flexible vial-type management enables use of multiple vials for variety of tests simultaneously.
    • System throughput is approximately 180 simultaneous PT/APTT tests/hour.*
    • Anti-evaporation caps and refrigerated reagent chamber at approximately 10⁰C maximize onboard reagent stability.
    • Vial-sampling angle provides greater usable reagent volume and number of tests per vial.
    • Smart calibration capability enables use of multiple lots of same reagents onboard.

    Reaction-kinetics analysis and four measurement principles (clotting, chromogenic, immunoturbidimetric, and aggregation**) are combined on one analyzer.
    The system includes data storage capacity of approximately 10,000 samples, with up to 60 results per sample.
    24-inch wide-screen LCD display with touch operation and Microsoft Windows 7-based software provide easy operation.
    Sample result traceability allows in-depth audit capabilities.
    Wide spectrum of analysis methods such as automated reanalysis and reflex testing are packaged in a compact footprint.

    • Sophisticated cap-piercing technology supports use of various capped and/or uncapped sample tubes and cups for dependable throughput under all conditions.
    • The system supports simultaneous processing of normal and micro-mode samples.
    • Daily maintenance can be performed in less than 5 minutes* and recorded at the touch of a button.
    • Access to the reagent table while the instrument is running enables continuous loading of reagents, consumables, and samples.
    • Evaporation cap, SLD mini cup, and vial-sampling angle significantly reduce waste.

    Assays

    PT
    Dade® Innovin®
    Thromborel® S

    APTT
    Dade Actin FS
    Dade Actin FSL

    Fibrinogen
    Dade Thrombin

    Thrombin time
    Test Thrombin

    Batroxobin time
    Batroxobin

    Factor deficient plasma
    Factor II

    Factor V
    Factor VII
    Factor VIII
    Factor IX
    Factor X
    Factor XI
    Factor XII

    Lupus anticoagulant
    LA1 screening
    LA2 confirmation

    Protein C pathway
    Protein C
    Factor V Leiden
    INNOVANCE® Free Protein S

    Heparin
    INNOVANCE Heparin

    Antithrombin III
    INNOVANCE Antithrombin

    D-Dimer
    INNOVANCE D-Dimer

    Von Willebrand factor
    INNOVANCE VWF Ac
    VWF Ag

    Chromogenic
    Berichrom Factor VIII Chromogenic
    Berichrom α2-Antiplasmin
    Berichrom Plasminogen
    Berichrom Protein C

    Technical Specifications

    • Main unit:
      Approx. 775 (W) × 895 (D) × 685 (H) mm
      30.6 (W) × 35.2 (D) × 27.0 (H) in.
    • Pneumatic unit:
      Approx. 280 (W) x 355 (D) x 400 (H) mm
      11.1 (W) x 14.1 (D) x 15.7 (H) in.
    • Terminal (PC):
      Approx. 338 (W) x 381 (D) x 100 (H) mm
      13.3 (W) x 15.0 (D) x 3.95 (H) in.
    • Terminal (monitor):
      Approx. 556 (W) x 122.5 (D) x 403.5 (H) mm
      21.8 (W) x 4.8 (D) x 15.8 (H) in.

    Measurement channels

    • 10 single channels for chromogenic, immunoassay, and aggregation methods
    • 10 wells (mixing function using stir bars possible for 4 wells)
    • Simultaneous five-wavelength photometry in all detector channels (340, 405, 575, 660, and 800 nm wavelengths)

    Sample capacity

    • 50 samples; five racks with 10 samples per rack (maximum load)

    Throughput§ (tests/hour)

    • Approx. 180 PT
    • Approx. 180 APTT
    • Approx. 180 simultaneous PT/APTT
    • Approx. 95 simultaneous PT/APTT/AT/DD (results for normal-mode processing)

    Operation

    • Access mode: continuous reagent-, consumable-, and sample-loading capability
    • STAT: 5 priority positions

    Reaction tubes

    • Type: Single reaction tubes
    • Loading: Automatic continuous access, 500 reaction tubes onboard

    Data storage

    • Approx. 10,000 samples with a maximum of 60 results per sample

    Operating System

    • Microsoft Windows 10
    Subscription Button Icon
    Be the first to know about our events, training, and news