CellaVision DM9600 Digital Cell Morphology System

Offering high-volume first-pass efficiency through the next step in practical automation

CellaVision DM9600 Digital Cell Morphology System
 
Contact Us

System Components

  • Slide Scanning Unit
  • CellaVision® DM Software
  • PC with Windows® XP

 

Slide Preparation Methods (wedged)

  • Automated slide maker and stainers
  • Hemaprep® Automated Blood Smearing Instruments
  • Manual smears
  • Standard cytocentrifuge preparation

 

Slide Handling

  • Requires barcode-labeled slides with clipped/round corners
  • Slides are loaded into magazines with the capacity of 12 slides each
  • Analyzes slides with blood smears and body fluids either batched in dedicated magazines or mixed when interfaced to a LIS
     

Stains

  • Romanowsky stains (May Grünwald Giemsa, Wright Giemsa, Wright)


Throughput

  • Peripheral Blood

      Up to 35 slides/hour for complete differential (100 WBC + RBC + PLT)

  • Digital Slides

      Up to 30 slides/hour for 10 x 10 mm at 10X
      Up to 2 slides/hour for 10 x 10 mm at 10X + 50X

  • Body Fluids (Based on 6 mm sample area)
    Up to 25 slides/hour for differential (100 WBCs + 10X)
    Up to 7 slides/hour for differential (100 WBCs + 10X + 50X)


Storage Capacity

  • Primary storage: On local hard drive up to 4,000 slides (20 GB)
  • Secondary storage: Unlimited when transferred to external storage media

 

Weight and Dimensions

  • Weight 60 kg / 133 lbs
  • Height 630 mm / 24.8 in
  • Width 530 mm / 20.9 in
  • Depth 600mm / 23.6 in


Optional Software/Applications

  • CellaVision Remote Review Software
  • CellaVision Competency Online Module*
  • CellaVision Body Fluid Application

 

Accessories

  • Immersion Oil
  • Barcode-labeled slide magazines
  • QC barcode labels
  • Light tower—provides visual and audible alert to indicate system status
  • Label printer kit
     

Related Products, Services & Resources

CellaVision, Windows, Hemaprep and all other trademarks and brands are the property of their respective owners.

Dependent on WBC concentration, number of non-WBCs and the quality of the smear.

*Market availability varies. Check with your local sales representative to determine availability in your region.