ADVIA 560 and 560 AL Hematology Systems

Maximum output with minimal user intervention

ADVIA 560 and 560 AL Hematology Systems
 
Contact Us

The ADVIA® 560 and 560 AL Hematology Systems deliver optimal performance and adaptability to low- and mid-volume laboratories. The optional autoloader for the ADVIA 560 AL system streamlines automatic sampling to give laboratories even greater workflow efficiency.

Fast, high-quality CBC testing in any laboratory environment

  • Runs up to 60 samples per hour
  • Processes aspiration volumes as low as 110 µL
  • Measures 20 parameters, including a 5-part white blood cell differential
  • Allows manual sampling of both open and closed tubes
  • Aids in interpreting disease-state information with two scattergrams and two histograms per result


Intuitive hardware features for accurate and rapid results

  • Cap-piercing function for accurate sampling and reduced biohazard risk
  • Automatic anticlogging and cleaning procedures are employed after every fifteenth sample
  • Easy-to-operate color touchscreen with intuitive, icon-based software
  • Choice of manual or automatic calibration
  • Handheld bar-code reader for easy entry of patient ID and control information
  • Integrated ticket printer streamlines result reporting without delaying tests in progress


Easy-to-use software features and customizable options

  • Maximum storage capacity of 100,000 results
  • Multilingual operating menu enables usability among diverse staff
  • Bidirectional LIS communication facilitates easy patient data transfer between laboratories and minimizes paper-based worklists
  • Flexible and efficient interface enables uploading of reference data via USB and QR codes
  • Customizable printing options include tabular reports
  • Built-in diagnostic flagging system automatically alerts operator to abnormal results


Simple upgrade for a true walk-away system

  • Flexibility to add the autoloader to any ADVIA 560 system at any time
  • 100 primary sample-tube capacity (10 racks of 10 sample tubes each)
  • Ability to accept a variety of tubes
  • Onboard mixing system and cap recognition sensor to ensure that only cap-piercable tubes are mixed and processed
  • Integrated bar-code reader for positive sample ID

 


Share this page:

Related Products, Services & Resources