ADVIA 360 Hematology System

Compact footprint and remarkable accuracy in a cost-efficent system

ADVIA 360 Hematology System
 
Contact Us

The ADVIA® 360 Hematology System offers low-volume and small-scale testing environments a fast and reliable hematology solution that fits within their budget. Whether used as a stand-alone system in a satellite laboratory or a backup for a primary hematology analyzer, the easy-to-use ADVIA 360 system’s convenient features help labs optimize and manage workflow.

Fast, high-quality CBC testing in any laboratory environment

  • Runs up to 60 samples per hour
  • Processes aspiration volumes as low as 100 µL
  • Measures 16 parameters, including a 3-part white blood cell differential
  • Allows manual sampling of both open and closed tubes
  • Conserves valuable countertop space with small footprint


Intuitive hardware features for accurate and rapid results

  • Cap-piercing function for accurate sampling and reduced biohazard risk
  • Automatic anticlogging and cleaning procedures are employed after every fifteenth sample
  • Easy-to-operate color touchscreen with intuitive, icon-based software
  • Choice of manual or automatic calibration
  • Handheld bar-code reader for easy entry of patient ID and control information
  • Integrated ticket printer streamlines result reporting without delaying tests in progress


Easy-to-use software features and customizable options

  • Maximum storage capacity of 10,000 results
  • Multilingual operating menu enables usability among diverse staff
  • Bidirectional LIS communication facilitates easy patient data transfer between laboratories and minimizes paper-based worklists
  • Flexible and efficient interface enables uploading of reference data via USB and QR codes
  • Customizable printing options include tabular reports
  • Built-in diagnostic flagging system automatically alerts operator to abnormal results

 


Share this page:

Related Products, Services & Resources