Siemens Healthineers Digital Ecosystem

Siemens Healthineers Digital Ecosystem
 
Contact Us

Fast and easy access to actionable insights

Harnessing the power of digital

Siemens Healthineers has built a wide presence in daily healthcare provision, with one of the largest sets of healthcare data. From this vantage point, we are now introducing the Digital Ecosystem1, an open and secure environment. It allows healthcare providers to tap into the potential of digitalizing healthcare through fast and easy access to actionable insights.

A growing ecosystem for actionable insights

Integrating and interconnecting data, participants, applications, and services are key goals of the Siemens Healthineers Digital Ecosystem1. As a result, our Ecosystem will serve the wide spectrum of clinical, operational, and financial tasks and functions in healthcare delivery.


Why opt for the Siemens Healthineers Digital Ecosystem?

Membership of the Siemens Healthineers Digital Ecosystem shall allow participants to accomplish their tasks with actionable insights and support for decision-making.

We are starting with an attractive selection of applications and services – developed in-house and by partners – which will be available soon in our online store2.

The store is intended to offer state-of-the-art selection and testing capabilities for users and support healthcare institutions to efficiently purchase and deploy digital health offerings in their setting – locally installed or cloud-deployed.

As we move forward, the spectrum of members' data, capabilities, digital offerings and access points to our ecosystem keeps growing – allowing you to harness the power of healthcare going digital.


Going digital – a world of possibilities

Get more out of your Siemens Healthineers devices

The wealth of locally installed clinical and operational applications offered in connection with our medical devices help you to maximize the utilization of your systems. For example, they support post-processing of medical imaging from routine to complex cases, or workflow management for laboratory operations.

Boost your performance management

With our first cloud-based applications in teamplay3, we bring together healthcare professionals in order to advance medicine and human health in a team effort. By connecting medical institutions and their imaging devices, teamplay apps aspire to create the biggest radiology and cardiology team in the world and provide its members with tools to tackle big data and the challenges of cost increasing cost pressure.

This allows you to identify performance gaps within your institution and compare with others. Using the power of big data, we continuously expand our cloud-based application range through our own development activities. In addition, cloud-enabled applications of Siemens Healthineers partners are enabled to be available in our store soon.

Establish population health

Gaps in care and a growing high-risk population can lead to problematic and costly situations for healthcare systems and integrated delivery networks. Our integrated IBM Watson applications and Siemens Healthineers teamplay help you to improve the quality of your care and operations. Built-in protocols help identify care gaps, allow you to customize direct patient communications and utilize available diagnostic devices most effectively. Patients are encouraged to engage, so they can choose facilities and appointments most suited to them and are thus more likely to cooperate, leading to better population health.

A HIPAA4 compliant, cloud-based analytics platform works with aggregated data to connect different stakeholders for cohesive, community-based care management. At the same time, it enables standardization of care, benchmarking, data sharing, and quality reporting – both internally and externally. Our consultants will work with you to identify your pain points and individually adjust the Digital Ecosystem to your specific needs.

Manage point-of-care diagnostics

We offer an open, robust Point of Care (POC) Informatics solution that allows you to connect more than 160 types of POC devices. POC Informatics solutions are scalable systems that grow with your changing requirements. POC Informatics solutions enable healthcare providers worldwide to manage the complete POC testing (POCT) process across the healthcare continuum.

What’s more, the POC Informatics solutions are open and vendor-neutral, allowing you to choose the testing devices that work best for you. These are simplified, streamlined solutions that save time and money: your environment, your choice – always.

 

Connect your EMRs

Our Ecosystem enables you to achieve interoperability of EMRs, which in turn allows for central storage of patient-related data. Scattered, hidden records with value lost in the system will be a thing of the past. With our integrated eHealth Solutions you can set up one central data exchange platform and securely access patient data, independent of the institution of treatment.

Discuss with peers

Making the most of the virtual electronic medical record for each patient, peers can easily share and access patient data from anywhere in the world, regardless of the institution of treatment.

This allows for highly effective communication between different providers; available data can be fully employed and with the dots clearly connected inside our ecosystem, peers can discuss the most relevant course of action for each individual patient – easily and conveniently.

Security

Digitalization in healthcare holds great promise. However, since more stakeholders will have access to information, it opens up more potential opportunities for the data to become compromised. Learn more about how the Digital Ecosystem addresses data privacy concerns:


"With teamplay, we have been able to identify higher dose outliers on our CT protocols and take actions to reduce the overall exposure by 25%.5"

Chris de Angelo, Director of Imaging Services, Cone Health, Alamance, USA


Our partners

Arterys

Cloud-based, AI powered 4D post-processing software

Starting with cardiac, Arterys provides a powerful cloud-based imaging platform and deep learning-enabled clinical solutions for a more comprehensive analysis.6,8

AMRA

Body Composition Analysis

AMRA's cloud-based service transforms images from a 6-minute whole body MRI into precise and validated, 3D-volumetric fat and muscle measurements.6,9

Circle Cardiovascular Imaging

cvi42 developed by Circle Cardiovascular Imaging

cvi42 is the best-in-class cardiovascular post-processing software for the analysis of MRI and CT images, providing rapid analysis with unparalleled accuracy.6,7

Combinostics

cNeuro® cMRI by Combinostics

cNeuro® cMRI for automated quantification of your MRI brain scans. It enables moving from traditional visual assessment to more objective and consistent interpretation of your images.6

Cranberry Peak

ezCDS, first AI assistant for physicians to consult CDS content

Provides AUC/PAMA/MACRA compliance with ease. With voice & conversational interface, it minimizes the administrative burden for physicians.6

ExplORer Surgical

A Customized Digital Playbook for Surgical Procedures

Surgical teams use ExplORer to coordinate their activities while managing their tools and supplies in a way never before possible. The result is optimal teamwork, increased efficiency, and cost savings.6,10

HeartFlow

Helping clinicians to know and understand more than before

Using standard coronary CTAs, the non-invasive HeartFlow Analysis calculates FFR throughout the coronary tree.6

Materialise

3D printing introduced straight into every clinical workflow

With Mimics inPrint, users can setup an efficient in-house anatomical modeling and 3D printing activity to advance your clinical practice.6,7

mediCAD Hectec

mediCAD Web

Solution providing anatomical assessment, planning and measurements in 2D & 3D for implementing optimal, audit-compliant operation preparation.6,11

Mint Medical

mint Lesion™: Standardized read procedures, structured reports.

mint Lesion™ streamlines your daily reading process and lets you benefit from instant access to in-depth knowledge about any lesion from various imaging modalities.6,7

PIA Medical

Outsource image post processing analysis & reports. Try us.

Image Post Processing-as-a-Service. No Software or Training. Just expert analysis. CT & MRI. Cardiac, Vascular & Neuro. Fast & consistent.6,12

Pie Medical Imaging

4D MR Flow, CT Structural Heart

Cardiac MRI (CAAS 4D MR Flow, MRV), Structural Heart MSCT planning (3mensio), Software for PCI analysis (CAAS Workstation, IntraVascular).6,7

Stroll Health

Integrated referral management application for radiologists to increase utilization of medical infrastructure.6,13

SyntheticMR

SyMRI

SyMRI delivers multiple adjustable contrast images and quantitative data for objective decision support from a single 5 minute scan.6,7

XIFIN

Cloud-based Laboratory Revenue Cycle Management

XIFIN RPM is a SaaS laboratory Revenue Cycle Management (RCM) solution that maximizes efficiency , improves cash collection, and increases financial accuracy to optimize the laboratory’s financial performance.6

More to come!

1Siemens Healthineers Digital Ecosystem is not commercially available in all countries. If the services are not marketed in countries due to regulatory or other reasons, the service offering cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.

2Siemens Healthineers is neither the provider nor reseller nor legal manufacturer of the 3rd party applications in Siemens Healthineers Digital Ecosystem store. Any claims made for 3rd party applications and all warranty obligations are the sole responsibility of the legal manufacturer and not Siemens Healthineers. Additionally, the 3rd party applications mentioned may not be commercially available in all countries.

3teamplay is not commercially available in all countries. If the services are not marketed in countries due to regulatory or other reasons, the service offering cannot be guaranteed.

4Supporting HIPAA (Health Insurance Portability and Accountability Act) compliance.

5The statements by the Siemens Healthineers customer described herein are based on results that were achieved in the customer’s unique setting. Since there is no “typical” hospital and many variables exist (e.g., hospital size, case mix, level of IT adoption) there can be no guarantee that other customers will achieve the same results.

6Siemens Healthineers is neither the provider nor reseller nor legal manufacturer of the 3rd party applications in Siemens Healthineers Store. Any claims made for 3rd party applications as well as the content and all warranty obligations are the sole responsibility of the legal manufacturer and not Siemens Healthineers. The product names and/or brands referred to are the property of their respective trademark holders. Additionally, the 3rd party applications mentioned may not be commercially available in all countries. Due to regulatory reasons its future availability cannot be guaranteed. Please contact your Siemens Healthineers representative or 3rd party application team for more information and further details about the product and its availability in your country.

7This is an on premise application integrated via OpenApps into the syngo.via platform. A syngo.via installation with software version VB30 is required.This is an on premise application integrated via OpenApps into the syngo.via platform. A syngo.via installation with software version VB30 is required.

8Prerequisites include: 3 Mbps up/down Internet connection with maximum 100 ms latency, Google Chrome™ Desktop Web Browser version 57 or above and adherence to local data privacy regulations.

9Results obtained with AMRA® Profiler Research may only be used for research purposes. Not for clinical use.

10Procedural protocols are currently available for standard procedures. However, custom procedures that mirror clinician specific protocols can be created. The first two procedural protocols that are available include: Balloon Angioplasty and Complex Spine Surgery with the C-Arm. Additional protocols will be available.

11Prerequisites include: Compatible with all HTML5 supporting browsers! Internet connection required. mediCAD® Web is not commercially available.

12There is no software or hardware needed. This is a service.

13Prerequisites include: an electronic health record system, or a desktop or laptop computer capable of accessing the internet with a modern web browser. Adherence to local data security regulations.