The Luminos dRF

The only 2-in-1 system with Human Touch Technology

The Luminos dRF
 
Contact Us

The 2-in-1 solution for radiography and fluoroscopy

Siemens championed the 2-in-1 system – increasing system utilization, cost effectiveness and efficiency. The new Luminos dRF presents a new generation of 2-in-1 that strives to meet your goals in speed, consistency, quality and profitability.

SmartMove saves you time and effort
Using the Siemens unique SmartMove*, the new Luminos dRF moves directly from one position to the next with speed, accuracy, and consistency. 
One touch and the system moves to where you need it.

 


Increase utilization and return on investment
Luminos dRF enables higher utilization throughout the day by pairing high quality fluoroscopy with digital radiography. This improves the overall efficiency of your fluoroscopy system, resulting in a better return on your investment.
 

Virtually limitless projection flexibility
New options include the wireless detector (wi-D™)* and the ceiling-suspended tube with the MaxTouch user interface, as well as a wall stand for digital radiographic projections – anywhere in the room.
 

Shorter examination times with less interruptions
The number of workflow steps can be greatly reduced, resulting in significantly faster examinations. Time-consuming cassette handling and film development are history. The system’s ergonomic design supports for fast workflow and ease of use.

Greater versatility with a wide range of applications
Advanced clinical options such as digital subtraction angiography (DSA), tomography, long leg and long spine imaging make the system even more versatile in utilization. Moreover, a wide range of optional accessories is available for special requirements, such as those in the fields of urology and pediatrics.



Improve comfort to patients and staff

Luminos dRF is known for its height-adjustable table and ease of use. The new Luminos dRF expands on this to provide easier examinations, more intuitive controls and improvements in comfort as well as safety for patients and staff.

SmartTouch improves safety for patients and staff
New joysticks only allow system movement with the touch of a human hand - preventing unintentional system movements and keeping you in control.

Only on human touch, will the system move.
 

Easy patient transfer to the table as low as a chair
With a lowest table height of just 48 cm, patient transfer is easier than ever for both patients and medical staff. Two pre-set patient transfer positions – supine and upright – support rapid movement of the system into a patient-friendly position with just a push of a button.
 

Excellent patient access and complete coverage
Barrier-free access from all sides permits comfortable patient positioning. Patients can also easily be transferred from a stretcher. The 8-way tabletop movements and tube travel minimize re-positioning and allow access to virtually every body region.
 

Fully digital imaging with fewer interruptions
A fully digital dual system means fewer interruptions and delays to examinations. The need for cassette handling is eliminated, as all images arrive at the digital imaging system for review and archiving.
 

Intuitive controls at your fingertips
The compact control console with an intuitive touch user interface supports easy remote operation including organ programming. In addition, comprehensive tableside controls allow full movement control. Alternatively, a mobile control console* is available for the exam room.



Brilliant imaging with reduced dose

Luminos dRF has a large 43 cm x 43 cm flat detector for fluoroscopy and high-resolution radiography. The system adds flexibility in the display of other modalities to give you the images you need where you need them.

SmartView keeps your target in sight.
SmartView* allows you to display live images from endoscopy, ultrasound or review workstations on an integrated second monitor – right next to your radiography or fluoroscopy images.

One touch to get the image you need.

Digital Density Optimization
Digital Density Optimization (DDO) provides for greater contrast harmonization and better detail recognition in critical regions with high density differences.
 

DiamondView Plus
DiamondView Plus displays brilliant radiographic images with enhanced detail contrast, increased sharpness, and reduced noise thanks to organ-specific multi-scale processing.
 

Advanced clinical applications

The system easily handles a wide range of dynamic procedures such as arthrography, myelography, venography, and endoscopic retrograde cholangiopancreatography (ECRP), just to name a few. Additional options include tomography, long-leg/long-spine imaging and digital subtraction angiography (DSA) with up to 8 frames per second. 

 



Dose reduction with CARE features

CAREFILTER offers organ-programmable copper filter selection to reduce the body entrance dose. Moreover, the table is equipped with a grid for scattered radiation, which can be easily removed with the push of just two buttons.

CAREVISION provides pulse frequencies of 15, 7.5, and 3 pulses per second for optimized, low-dose, real-time imaging.

FluoroLoop* offers storage and replay of dynamic fluoro sequences and thus potentially eliminates the need for re-exposure. Thanks to background buffering, the decision to store a sequence can simply be made retrospectively.

CAREPROFILE* enables graphical positioning of collimators and semi-transparent filters without radiation using the last-image-hold (LIH) for orientation.

CAREPOSITION* facilitates quick and easy patient re-positioning without the need for additional radiation using the lastimage-hold (LIH) for orientation.



Fully digital imaging with fewer interruptions

FLUOROSPOT Compact digital imaging system
FLUOROSPOT Compact is the one-stop workstation for the complete examination workflow. As such, Luminos dRF can either be used as a stand-alone system or integrated into a clinical network thanks to DICOM connectivity.
 

One-stop workstation
FLUOROSPOT Compact is the one-stop workstation from registration to documentation. Its intuitive, easy-to-learn user interface follows the clinical workflow, allowing case completion in just four steps.
 

Fully digital imaging
Images are available within seconds and appear in the same patient folder, regardless whether they are acquired as a dynamic sequence or in high-resolution mode. In addition, images acquired with the optional wireless detector (wi-D) are processed at the same imaging station.
 

Plug into networking
Luminos dRF complies with DICOM standard for seamless integration in your hospital environment. Images are at hand wherever needed. Key functionalities are performed in the background, enabling the user to proceed with the next patient without interruption.
 

All information on hand
FLUOROSPOT Compact offers prompt access to all relevant patient data, desired organ programs and important examination parameters. Users can preview the image layout before printing. Advanced functionalities include fluoro recording on DVD, such as for lengthy swallowing studies.
 



Virtually limitless projection flexibility

The new Ysio system extensions bring even more versatility in the field of radiography. The Ysio option offers digital imaging with wi-D*, projection flexibility with the ceiling-suspended tube, and a wall stand for performing upright examinations with ease. Flexible configurations are available to meet your particular clinical demands.
 

Wireless detector (wi-D)
The wi-D* delivers fully digital, high-resolution images for review within seconds, facilitating a faster clinical workflow. Wall stand exposures, free bedside projections, and standing feet or lateral decubitus imaging can be performed with ease in combination with the ceiling-suspended tube.
 

Ceiling-mounted tube
The ceiling-mounted tube* adds even more projection flexibility to the fluoroscopy suite. The vertical tracking function with the wall stand supports fast positioning. Its integrated MaxTouch display adjusts the orientation when turned.
 

MaxTouch display
The large MaxTouch display* on the tube housing features a color touch user interface with multiple control functions. MaxTouch provides instant access to patient data and key parameters in the examination room, thus avoiding the need to leave the room.
 

Wall stand
An optional Bucky wall stand increases the versatility of the system. It enables fast and convenient upright examinations of the chest, spine or legs and can be done with ease either using the wi-D or CR cassettes.
 

All digitally acquired radiographic and fluoroscopic images are stored in one patient folder. This facilitates a time and cost savings by avoiding the need to merge the images on a PACS station.


Related Products, Services & Resources

* Option