Viva-Jr System

Gold-standard drug-testing performance with EMIT technology

Viva-Jr System
 
Contact Us

The Viva-Jr® System processes gold-standard Syva® EMIT® reagents for drugs of abuse testing (DAT) and toxicology, as well as performs validity testing of samples. Designed for low-volume labs, treatment centers, criminal justice facilities, and industrial facilities, get these features with the Viva-Jr System and Syva EMIT reagents:

Fast and flexible

  • Up to 66 EMIT tests per hour - guarantees faster turnaround of test results
  • 25 sample onboard capacity
  • 9 EMIT methods onboard
  • Continuous sample loading and true random access
  • Common reagent system
  • 5 open channels
  • Seamless lot transitions
  • Accepts a variety of sample tube sizes and specimen cups

  

Reliable and efficient

  • Built on a proven heritage of over 50 years of experience
  • Diagnostic integrity through barcode sample identification
  • Minimal calibration/control requirements with liquid ready-to-use reagents stored onboard
  • Economical cuvette rotors last for 10,000 tests
  • Dedicated team provides customized support, 24/7

  

Capable

  • Small, space-efficient footprint – fits easily in any workspace
  • Instrument dimensions: 89 x 69 x 58cm (W x H including monitor x D)
  • Benchtop system 

 

Easy to use

  • Easy-to-use software
  • Convenient EMIT packaging
  • Low maintenance
  • Bidirectional interface and host computer connection 

Related Products, Services & Resources