EMIT II Plus LSD Assay

Accurately detect lysergic acid diethylamide

EMIT II Plus LSD Assay
 
Contact Us

LSD is the most potent and studied hallucinogen. It disrupts normal brain functioning by affecting serotonin, producing vivid hysterical behavior. Flashbacks are a recurrence of the hallucinations that can occur weeks, months, or even years after the last dose.

The EMIT II LSD Assay provides:

  • High sensitivity to major LSD metabolites
  • Excellent precision—all within-lab (total) CVs ≤0.6% or less across the assay range
  • 98% correlation with reference method (RIA)

 

 

Applications are available for the Viva-Jr®, Viva-E®, Viva-ProE®, V-Twin® drug testing systems and AU® Series analyzers.

 

Related Products, Services & Resources