EMIT II Plus Amphetamines Assay
Optimize Precision for Amphetamine Testing
Amphetamine, dextroamphetamine, and methamphetamine are collectively referred to as amphetamines. Today, amphetamine is used as an aid in treating narcolepsy, some forms of depression, and Attention Deficit Hyperactivity Disorder (ADHD). Yet, due to its potential for abuse or addiction, other treatment methods are used more frequently.
- Highly specific with minimal cross-reactivity to common over-the-counter cold medicines
- Minimal cross-reactivity to commonly prescribed medications often used to treat obesity and narcolepsy
- Excellent precision—all Within-Lab (Total) CVs ≤ 0.7% or less across the assay range
- >96% correlation at the 500 ng/mL cutoff with reference method (GC/MS)
- Equivalency for d-meth and d-amph at both the 300 and 500 cutoff levels
- Optimized assay performance at the cutoff levels for zero overlap
- Triple cutoff available with one assay
Applications available for the Viva-Jr®, Viva-E®, V-Twin®, and AU® Series analyzers*