EMIT II Plus 6-Acetylmorphine Assay

Directly screen for heroin use

EMIT II Plus 6-Acetylmorphine Assay
 
Contact Us

The EMIT® II Plus 6-Acetylmorphine Assay accurately detects heroin use without cross-reactivity to morphine, morphine metabolites, and many common analgesics. Siemens Healthineers offers a convenient and effective way to selectively test for heroin use and enables your laboratory to adjust to changing testing requirements.

The EMIT II Plus 6-Acetylmorphine Assay provides:

  • High specificity for 6-acetylmorphine (6-AM)
  • No cross-reactivity to morphine, morphine metabolites, and common analgesics
  • Low analytical sensitivity of 1.1 ng/mL
  • >99% agreement with the reference method (GC/MS)

 

Applications are available for the Viva-Jr®, Viva-E®, Viva-ProE®, V-Twin® Drug Testing Systems; AU® Series analyzers; ADVIA® 1200, ADVIA 1650, ADVIA 1800, and ADVIA 2400 Clinical Chemistry Systems; Dimension® Integrated Chemistry Systems; and Dimension Vista® Intelligent Lab Systems.

Related Products, Services & Resources