CentraLink Data Management SystemStandardize testing protocols and result management for better clinical data management across your diagnostics network.

The CentraLink® Data Management System provides powerful, easy-to-use rules writing; a comprehensive QC package; and the flexible connectivity needed to standardize testing protocols and result management across your diagnostics network. Improve laboratory workflows and sample management for better operational and clinical outcomes.

  • Increase control and simplify laboratory workflow by automating processes, autoverifying results, and centralizing clinical data management.
  • Sharpen your clinical focus with details needed for informed, accurate decisions.
  • Increase productivity, efficiency, and predictability.
  • Reduce errors and costs.
  • Leverage the new features of version 16 as you enjoy the security of a time-tested solution.

Features & Benefits

University of Michigan Hospital

University of Michigan Hospital achieved:*


  • 97% increase in volume to 8 million tests per year
  • 73% reduction in errors—just seven errors, or <0.001% per month
  • 43% improvement in TAT
  • 92% autoverification of results

Autoverification to customize reviews , automate tasks, and reduce errors
  • Start quickly with rules wizard.
  • Support special and/or complex circumstances.
  • Apply review criteria consistently.
  • Flag clinically significant changes.
  • Use patient demographics in advanced diagnostic algorithms.
  • Hold results linked to a QC failure for manual review.

Integrated QC for continuous, proactive monitoring
  • View QC and patient results simultaneously.
  • Find test results between two failed QC points in two clicks and easily locate samples.
  • Monitor patient moving averages to identify and troubleshoot system errors.
  • Upload real-time QC results to Bio-Rad UNITY program.

 


Workflow management using rules to automatically process orders
  • Automate results.
  • Apply autodilution cascades to save time and reagents.
  • Define rules according to patient demographics.
  • Implement advanced diagnostic algorithms to drive reflex testing, reruns, delta checks, instrument flags, and QC.

 


Real-time dashboard of up to 16 customized KPIs
  • Highlight items in need of attention.
  • Add visual cues to indicate severity.
  • Prompt for immediate action.
  • Customize to specific roles.
  • Provide reassurance when operations are running smoothly.

CentraLink rules created to govern algorithm-driven testing, result-based workflows, and/or automated QC evaluations can do more than simply generate a flag which requires staff to intervene or initiate a next step. As part of an Aptio® Automation solution, the CentraLink system can drive automated next steps in sample management:
 

  • Automated sample retrieval reduced add-on testing TAT from 6 to 2 hours at Australian Clinical Labs in Victoria, Australia.
  • TAT improved 61% for add-on tests at National Health Service Tayside in Dundee, U.K.
  • Reflex and add-on tests ordered via the HIS/LIS at North Memorial Health Care in Robbinsville, MN, are automatically retrieved from refrigerated storage and sent for analysis with no operator intervention.


How it works:

CentraLink Data Management System integrates clinical data to automate lab workflow. When a QC failure occurs, the CentraLink system can automatically disable assay-specific testing on the instrument in question and immediately reroute samples to perform the required testing on another instrument on the Aptio Automation track. Likewise, when reflex testing is triggered or orders for add-on tests are received from the LIS, samples connected to the Aptio Automation track can be automatically retrieved and processed. Importantly, the ability to deeply integrate data from connected instruments and automation modules means that viability algorithms that include time of collection, time of centrifugation, storage time, etc., may be used to determine if the add-on tests will be clinically significant. If not, the middleware can alert the operator that a new sample draw may be required.

University of Michigan Hospital
  • Use with Aptio® Automation or VersaCell® X3 Solution.
  • Reduce the number of manual steps from accession to test results.
  • Algorithm-driven testing.
  • Result- and QC-based workflows.

Education and customer support well beyond the initial installation
  • On-site technical support and training is provided during implementation.
  • Consulting services are available for customized solutions.
  • Online education courses simplify ongoing staff training.
  • One point of contact simplifies communication.

A variety of white papers, video tutorials, and customer case studies are available to help you better understand how powerful and easy to use the CentraLink Data Management System can be:

Technical Specifications

Simplify data management with connectivity to the following analyzers. Please contact your local Siemens Healthineers representative or consult our Laboratory Diagnostics Document Library for the CentraLink system interface established for each device.


ADVIA® 120 Hematology System**
ADVIA® 1800 Chemistry System**
ADVIA® 560 Hematology System
ADVIA® 560 AL Hematology System
ADVIA® 2120 Hematology System**
ADVIA® 2120i Hematology System with or without Autoslide
ADVIA® 2400 Chemistry System**
ADVIA Centaur® CP Immunoassay System
ADVIA Centaur® XP Immunoassay System
ADVIA Centaur® XPT Immunoassay System
ADVIA® Chemistry XPT System
Atellica™ COAG 360 System±‡
Atellica™ CH 930 Analyzer‡§
Atellica™ IM 1300 Analyzer‡§
Atellica™ IM 1600 Analyzer‡§
Atellica® NEPH 630 System
BCS® XP System
BN™ II System
BN ProSpec® System
CLINITEK Atlas® Urine Chemistry Analyzer**
CLINITEK Novus® Automated Urine Chemistry Analyzer
Dimension® EXL™ 200 Integrated Chemistry System
Dimension® EXL™ with LM Integrated Chemistry System
Dimension® RxL Max® Clinical Chemistry System**
Dimension Vista® 500 Intelligent Lab System
Dimension Vista® 1500 Intelligent Lab System
Dimension® Xpand® Plus Clinical Chemistry System
IMMULITE® 2000 XPi Immunoassay System
VERSANT® 440 Molecular System**


ARCHITECT C4000 Clinical Chemistry Analyzer
ARCHITECT C8000 Clinical Chemistry Analyzer
ARCHITECT C16000 Clinical Chemistry Analyzer
ARCHITECT C16200 Integrated Chemistry and Immunoassay Analyzer
ARCHITECT CI4100 Integrated Chemistry and Immunoassay Analyzer
ARCHITECT CI8200 Integrated Chemistry and Immunoassay Analyzer
ARCHITECT I1000 ARCHITECT I1000 Immunoassay Analyzer
ARCHITECT I2000 Immunoassay Analyzer
ARCHITECT I4000


JO-PLUS On Line ESR System for Total Laboratory Automation


AU2700 Chemistry Analyzer
AU680 Chemistry Analyzer
AU5800 Chemistry Analyzer


VIDAS INSTRUMENTS
MINIVIDAS INSTRUMENTS
DS2 ANALYZER


BIOPLEX 2200 Multiplexing Platform
D-100 System
UNITY REAL TIME SOFTWARE


CellaVision® DM96 Digital Cell Morphology System**
CellaVision® DM1200 Digital Cell Morphology System
CellaVision® DM9600 Digital Cell Morphology System


STA COMPACT MAX Analyzer
STA-R Coagulation Analyzer
STA R MAX Analyzer


LIAISON LIA3 Analyzer
LIAISON XL Analyzer


BEST 2000
DS2
DSX Workstation
DAVINCI QUATTRO
EUROIMMUN DYNEX
LIS-LINK


WADIANA Compact Automated Blood Bank System
ERYTRA Automated System for Blood Typing
ERYTRA EFLEXIS Automated System for Blood Typing


BEST 2000 Microtiter Plate Processor


ACL TOP 300 Hemostasis Testing System
ACL TOP 300 CTS Hemostasis Testing System
ACL TOP 350 CTS Hemostasis Testing System
ACL TOP 500 Hemostasis Testing System
ACL TOP 500 CTS Hemostasis Testing System
ACL TOP 550 CTS Hemostasis Testing System
ACL TOP 700 Hemostasis Testing System
ACL TOP 700 CTS Hemostasis Testing System
ACL TOP 700 LAS Hemostasis Testing System
ACL TOP 750 Hemostasis Testing System
ACL TOP 750 CTS Hemostasis Testing System


VITROS 3600 Immunodiagnostic System
VITROS 5600 Integrated System


COBAS IT Middleware
COBAS 8000 DM Modular Analyzer Series (c502 Chemistry, c701 Chemistry, c702 Chemistry, e602 Chemistry, e801 Immunoassay Analyzers)


HYDRASYS
CAPILLARYS FLEX PIERCING Instrument
CAPILLARYS 2 FLEX PIERCING Instrument
CAPILLARYS 3 FLEX PIERCING Instrument
GELSCAN Densitometry Scanning System
HYDRASYS Gel Electrophoresis Instrument
MINICAP PROTEIN


Alpha Series Hematology Analyzers
CA-1500 System
CA-7000 System
CS-2000i System
CS-2100i System
CS-2500 System
CS-5100 System
HST-N Total Hematology System
HST-Series Hematology Analyzers
SP-1000i Slide-maker/Stainer
UF-1000i™ Fluorescence Flow Cytometer
UF-500i™ Fluorescence Flow Cytometer
XN-Series Hematology Analyzers
XS-Series Hematology Analyzers
XT-Series Hematology Analyzers
Sysmex® CS-2100i System
Sysmex® CS-2500 System
Sysmex® CS-5100 Hemostasis System
K-4500 Automated Hematology Analyzer
XE-Series Hematology Analyzers
XE PRO
EPU
Sysmex® HST-Series
LASC-Alpha (SP-1000i)
PC-DPS
SAS-3 Electrophoresis Analyzer
SAS-4 Gel Processor
SAS-5
SIS
SUIT-PLUS
ATAGO T3
TS-2000
Sysmex® UF-1000i™
UF-500i
UX-2000
X-Class
XE-2100
XE-2100D
XE-2100i
XE-5000
XN-1000
XN-2000
XN-3000
Sysmex® XN-9000
XN-L Series
XS-Series
XS-1000i
XS-800i
XT-1800i
XT-2000i
XT-4000i


ABI PCR
IMMUNOCAP DATA MANAGER (IDM)
IMMUNOCAP 250
PHADIA 100 System
PHADIA 250 System
PHADIA 1000 System
PHADIA 2500 System
PHADIA 5000 System
PHADIA INFORMATION DATA MANAGER (IDM)
PRIME
QUANTSTUDIO PCR Systems
UNICAP 100
UNICAP 250
UNICAP 2500
UNIFACE/UDM/UNICAP-1000


AIA-1800 System
G8 Analyzer via PIANO Interface


PREMIER HB9210 Analyzer

The CentraLink system can magnify the power and productivity of an Aptio® Automation track with deeply integrated rules that drive automated next steps for testing. Please contact your local sales representative to learn how to improve reflex or add-on testing and increase QC integration by making the CentraLink system a part of your Aptio Automation solution.

Technical Details

CentraLink data and workflow management software for clinical labs

First introduced in 2000, the CentraLink Data Management System has been continuously enhanced to meet the evolving needs of our customers. Version 16 of this time-tested middleware offers the following new features to help increase quality and reduce errors related to sample management, clinical data management, and laboratory workflow:


Version 16 is also available as a virtualized software solution to run on your hardware in your data center to facilitate compliance with your organization’s IT standards.

Download  the product brochure and technical specifications or visit the Features and Benefits page.

Subscription Button Icon
Be the first to know about our events, training, and news