Get further. With True Dual Energy.

DEfinitely Siemens

Get further. With True Dual Energy.
 
Contact Us

Dual Energy has opened the door to a new dimension of CT diagnosis: the characterization and visualization of chemical composition is no longer in the realm of science fiction. As the creators of the world’s first Dual Source Dual Energy CTs, we have acquired a lot of experience – and we have drawn on that experience to design our Single Source Dual Energy scanners as well. Here’s how our technologies work:


Dual Spiral Dual Energy for clinical routine - The technology

The Dual Spiral Dual Energy scan mode consists of two successive spiral scans at different kV and mA levels. It is available for the SOMATOM Definition Edge, SOMATOM Definition AS family and the SOMATOM Perspective – you can do more than just morphology with Single Source CT.


Software modules available for Dual Spiral Dual Energy

The easy-to-use scan mode makes Single Source Dual Energy available for your daily routine 24/7. Dual Spiral Dual Energy comes with dedicated applications for your clinical area. In addition, it features the syngo.CT Dual Energy1 basic viewer with Optimum Contrast and Monoenergetic imaging.

 

  • syngo.CT DE Calculi Characterization1
  • syngo.CT DE Gout1
  • syngo.CT DE Monoenergetic Plus1 
  • syngo.CT DE Bone Marrow1
  • syngo.CT DE Virtual Unenhanced - Liver VNC1
  • syngo.CT DE Brain Hemorrhage1


Dual Source Dual Energy for your clinical routine: The technology

During a Dual Source Dual Energy scan, two CT datasets are acquired simultaneously with different kV and mA levels, allowing you to visualize differences in the energy-dependence of the attenuation coefficients of different materials.
These images are combined and analyzed to visualize information about anatomical and pathological structures.


Software modules available for Dual Source Dual Energy

Dual Source Dual Energy comes with dedicated applications for your clinical area. In addition, it features the syngo.CT Dual Energy1 basic viewer with Optimum Contrast and Monoenergetic imaging. All of these modules facilitate sound and sustainable treatment decisions.

 

  • syngo.CT Dual Energy1 – basic viewer including Optimum Contrast, syngo.CT DE Rho/Z and Monoenergetic imaging
  • syngo.CT DE Virtual Unenhanced1
  • syngo.CT DE Brain Hemorrhage1
  • syngo.CT DE Direct Angio1
  • syngo.CT DE Lung Analysis1
  • syngo.CT DE Heart PBV1
  • syngo.CT DE Calculi Characterization1
  • syngo.CT DE Gout1
  • syngo DE Lung Nodules
  • syngo.CT DE Hardplaque Display1
  • syngo DE Musculoskeletal
  • syngo.CT DE Bone Marrow1
  • syngo.CT DE Monoenergetic Plus1

1Available on syngo.via