SOMATOM go.Up

Expand your successful CT business

SOMATOM go.Up
 
Subscribe to Newsletter

SOMATOM go.Up features a 2.2 cm Stellar detector able to deliver up to 64 reconstructed slices with IVR (interleaved volume reconstruction) – for faster scanning, fewer motion artifacts, and shorter breath-hold times.

Slices32 (64 with IVR)
Rotation times1.5 s, 1.0 s (opt. 0.8 s)
Tube3.5 MHU (8.75 MHU)1
Power32 kW (80 kW)1
High voltage80, 110, 130 kV
mA240 mA (opt. 400 mA)
600 mA (opt. 1000 mA)1
z-coverage2.2 cm (32 x 0.7 mm)
Max. table load500 lbs
Iterative reconstructionSAFIRE

 

SOMATOM go.Up has a patient table with scannable range up to 160 cm that can hold up to 500lbs for bariatric patients. The table is equipped with newly designed accessories such as a paper roll holder, an infusion stand, and RT positioning devices.

Related Products, Services & Resources

1Equivalent value with SAFIRE