SOMATOM go.Now

Run a successful CT business

SOMATOM go.Now
 
Subscribe to Newsletter

SOMATOM go.Now offers easy diagnosis in fewer workflow steps. It delivers submillimeter slices over the full detector width, is equipped with a long-lasting tube, and features X-CARE and digital tilt for the protection of sensitive organs while acquiring data from a non-tiltable gantry.

Slices16 (32 with IVR)
Rotation times1.5 s, 1.0 s (opt. 0.8 s)
Tube3.5 MHU (8.75 MHU)1
Power32 kW (80 kW)1
High voltage80, 110, 130 kV
mA240 mA (opt. 400 mA)
600 mA (opt. 1000 mA)1
z-coverage1.1 cm (16 x 0.7 mm)
Max. table load500 lbs* (optional)
Iterative reconstructionSAFIRE

 

Related Products, Services & Resources

1Equivalent value with SAFIRE