SOMATOM go.All

Ease all your CT demands

SOMATOM go.All
 
Contact Us
Slices64 (IVR)
Rotation timesup to 0.33 s
Tube6.0 MHU (15.0 MHU equivalent value)
Power75 kW (187 kW equivalent value with SAFIRE1)
High voltage70, 80, 90, 100, 110, 120, 130, 140 kV
mAup to 825 mA
z-coverage2.2 cm
Max. table loadUp to 660 lbs / 300 kg
Iterative reconstructionSAFIRE

 

SOMATOM® go.All has a patient table with a scannable range up to 160 cm that can hold up to 227 kg. The table is equipped with newly designed accessories such as a paper roll holder, an infusion stand, and a storage box on the side.

Upgradable to a table that can hold up to 660 lbs / 300 kg and has an extended scannable range of 200 cm.
 

Related Products, Services & Resources

1In clinical practice, the use of SAFIRE may reduce CT patient dose depending on the clinical task, patient size, anatomical location, and clinical practice. A consultation with a radiologist and a physicist should be made to determine the appropriate dose to obtain diagnostic image quality for the particular clinical task.