SOMATOM go.All

Made to match.

SOMATOM go.All® is a CT scanner that unlocks more than routine – covering daily procedures and ready for more advanced ones when needed.

SOMATOM go.All CT scanner with gantry-mounted 3D camera, gantry-mounted tablets and remote control, myExam Care with CARE Breathe, CARE Moodlight and 2D camera

Benefits

Diagram of CT scanner, a radiologist, a tablet display, and a decision tree that guides the user through a CT examination. The decision tree shows the questions myExam Companion asks the user via the tablet display.

myExam Companion guides you through your cardio examination

Benefit from customizable protocols and automated support from preparation through data distribution. Intelligent guidance works with users to reduce workloads and make advanced procedures routine. 

  • myExam Compass – individualization based on real-time patient data and user input 
  • myExam Cockpit – customize your clinical protocol to personalize myExam Compass 
  • FAST 3D Camera gantry-mounted1 – patient positioning powered by AI 
  • GO technologies – AI-based user guidance

Mobile Workflow Heat Map Before
Mobile Workflow Heat Map After

Mobile Workflow – more time with your patient, less time in the control room

Put patients at ease and improve their experience with the next level of mobile workflow. AI-supported automation increases standardization and achieves significant dose reductions for a broad variety of patient characteristics. 

  • Mobile Workflow – the freedom to work wherever works best 
  • myExam Care – put patients’ well-being in the center 
    • CARE Breathe1 – intuitive color-coded guidance for breath-hold 
    • CARE Moodlight1 – integrated ambient lighting and smart visual guidance 
    • CARE 2D Camera – monitor patients’ well-being throughout the procedure

Diagram of the imaging chain components operate in perfect harmony

The imaging chain components operate in perfect harmony

Powerful components deliver standardized images in unprecedented. AI-supported workflows ensure the whole imaging chain operates in perfect harmony. From the X-ray tube to the detector, it is optimized for image quality and dose. 

A close-up of the Athlon® X-ray tube in the CT scanners SOMATOM go.All and SOMATOM go.Top

The Athlon® X-ray tube for shorter breath-holds

Powerful hardware and the latest software help maintain throughput and enhance image quality in challenging cases. 

  • ZeeFree1 – a scanner integrated reconstruction feature which reduces the stack misalignments. This feature is independent from the physical detector width of the acquired data.
  • The Athlon® X-ray tube offers up to 825 mA at low kV1.

Reduce room requirements with a flexible room design

Reduce costs with our flexible one-room concept, energy savings, and the gantry-integrated 3D camera. 

  • Flexible one-room concept – with a scanner footprint4 of just 4 m2 
  • FAST 3D Camera gantry-mounted1 – no need for additional ceiling infrastructure 
  • Lifecycle costs – improved CT energy efficiency through reduced power consumption

Diagram of CT scanner, a radiologist, a tablet display, and a decision tree that guides the user through a CT examination. The decision tree shows the questions myExam Companion asks the user via the tablet display.

myExam Companion guides you through your cardio examination

Benefit from customizable protocols and automated support from preparation through data distribution. Intelligent guidance works with users to reduce workloads and make advanced procedures routine. 

  • myExam Compass – individualization based on real-time patient data and user input 
  • myExam Cockpit – customize your clinical protocol to personalize myExam Compass 
  • FAST 3D Camera gantry-mounted1 – patient positioning powered by AI 
  • GO technologies – AI-based user guidance

Evidence

    Technical Details

    Technical Specifications

    Slices

    64

    z-Coverage

    32 x 0.7 mm

    Max mA 

    625 mA (825 mA5

    Tube

    7.0 MHU

    Rotation time

    Up to 0.33 s1 

    Power

    75 kW

    kV

    70, 80, 90, 100, 110, 120, 130, 140 kV 

    Table load

    Up to 307 kg1 

    Bore size

    70 cm

    Related Products and Services 

     

    SOMATOM go scanners overview

    SOMATOM go. platform

    The SOMATOM go.platform allows you to cover a broad range of clinical fields. Built on intuitive technologies and workflows, it enables all users to provide the best scan for every patient – no matter the clinical demands and challenges.

    myExam Companion Teaser

    myExam Companion 

    Intelligence that works with you. myExam Companion turns data into built-in expertise and uses clinical language and easy-to-follow visuals to help you unlock the full potential of your CT scanner by making protocol management easier and helping to ease positioning challenges and tailor each patient’s scan.

    myNeedle Companion key visual

    myNeedle Companion 

    Universal. Simple. Powerful. MyNeedle Companion harmonizes planning and guidance for percutaneous needle procedures across modalities, and can help simplify workflows and enable consistent results.

    Doctor using a tablet

    Order parts online 

    Enjoy the ease of ordering parts online through Siemens Healthineers Shop – where you can conveniently check pricing, access contractual discounts, effortlessly track all your orders, and efficiently streamline your procurement process with just a few simple clicks of your mouse.

    PEPconnect

    Digital education with PEPconnect 

    Elevate workflow and knowledge with PEPconnect for personalized learning and PEPconnection* for workforce education management with analytics.

    *Subscription required. Availability of subscription depends on country.

    iPad teamplay protocols

    teamplay protocols

    Discover optimal scanning protocols for imaging devices and optimize radiology workflow with teamplay Protocols. View all CT scan protocol deviations across scanners or institutions at a glance.

    Contact

    1
    2
    3
    4
    5
    Subscription Button Icon
    Be the first to know about our events, training, and news