SOMATOM Definition Edge

“Exceeding expectations“ VS. “Accepting the average“ – Second best is not an option.

SOMATOM Definition Edge
 
Contact Us

Cardiology


Coronary CTA for higher heart rates

Introducing a rotation speed of 0.28 s, and a temporal resolution of 142 ms to clinical CT routine, the SOMATOM Definition Edge provides excellent image quality in cardiac imaging even for higher heart rates of more than 80 bpm.

Collimation: 128 x 0.6 mmTube settings: 100 kV, eff. 98 mAs
Scan time: 3.7 sDLP: 179 mGy cm
Scan length: 137 mmCTDIvol: 11.39 mGy
Rotation time: 0.28 sEff. dose: 2.5 mSv
Heart rate: 81 bpm 

(Images: CIMOP Bizet, Paris, France)


TAVR planning with a pitch of 1.7

With an acquisition speed of up to 23 cm/s (pitch 1.7), the SOMATOM Definition Edge boosts contrast media efficiency and substantially shortens scan times, especially in pre-procedural TAVI/TAVR planning.

Collimation: 128 x 0.6 mmTube settings: 100 kV, 70 eff. mAs
Pitch: 1.7DLP: 172 mGy cm
Scan time: 2.5 sCTDIvol: 2.77 mGy
Scan length: 580 mmEff. dose: 2.49 mSv
Rotation time: 0.28 sHeart rate: 77 bpm

(Images: LMU Grosshadern, Munich, Germany)


Plaque differentiation with 0.5 mm slices

Routinely high rotation speed, combined with Edge technology and 0.5 mm slices, delivers additional diagnostic information for more plaque differentiation.

Collimation: 128 x 0.6 mmTube settings: 80 kV, 75 eff. mAs
Flash scan modeDLP: 72.65 mGy cm
Scan time: 6.0 sCTDIvol: 4.38 mGy
Scan length: 146 mmEff. dose: 1.0 mSv
Rotation time: 0.28 sHeart rate 67 bpm

(Images: CIMOP Bizet, Paris, France)


Emergency Care


Comprehensive stroke assessment

The Adaptive 4D Spiral puts perfusion scanning on a new level. Being able to evaluate perfusion deficits in a very short time, and to effortlessly acquire scan range beyond detector coverage, greatly improves stroke assessment and workflow.

VPCTCTA
Collimation: 32 x 1.2 mmCollimation: 128 x 0.6 mm
Scan time: 44.0 sScan time: 6.0 s
Scan length: 90 mmScan length: 370 mm
Rotation time: 0.5 sRotation time: 0.5 s
Tube settings: 80 kV, 200 eff. mAsTube settings: 120 kV, 211 eff. mAs
DLP: 2.8 mGy cmDLP: 724 mGy cm
CTDIvol: 237.49 mGyCTDIvol: 18.47 mGy
Eff. dose: 5.88 mSvEff. dose: 3.04 mSv

(Images: LMU Grosshadern, Munich, Germany)


Emergency Care for obese patients

The SOMATOM Definition Edge provides outstanding tube and generator power and faster scan speeds (up to 23 cm/s) to optimal image quality even in challenging cases, for example obese patients.

Collimation: 128 x 0.6 mmTube settings: 120 kV, 130 eff. mAs
Pitch: 1.7DLP: 260 mGy cm
Scan time: 1.1 sCTDIvol: 8.83 mGy
Scan length: 252 mmEff. dose: 3.64 mSv
Rotation time: 0.28 s 

(Images: Olmsted Medical Center, USA)


Emergency Care for pediatric patients

In challenging cases, such as this 9 months old baby with suspected bronchia stenosis, the SOMATOM Definition Edge’s fast pitch (of 1.7) and higher rotation time (of 0.28s) allow for acquiring diagnostic information with free breathing at a low dose of DLP 2 mGy cm.

Collimation: 128 x 0.6 mmTube settings: 100 kV, 4 eff. mAs
Scan time: 0.6 sDLP: 2 mGy cm
Scan length: 133 mmCTDIvol: 0.14 mGy
Rotation time: 0.28 sEff. dose: 0.17 mSv

(Images: Linköping University Hospital, Linköping, Sweden)


iterative Metal Artifacts Reduction (iMAR)

iMAR technology applies iterative corrections to reduce metal artifacts effectively. Even in challenging cases, such as two hip prostheses, the pelvic anatomical structures can be clearly visualized.

Collimation: 128 x 0.6 mmTube settings: 100 kV, 372 eff. mAs
Scan time: 9.5 sDLP: 682.4 mGy cm
Scan length: 448.5 mmCTDIvol: 14.7 mGy
Rotation time: 0.5 sEff. dose: 10.2 mSv

(Images: Luzerner Kantonsspital, Luzern, Switzerland)


Pediatric Cerebrum

ADMIRE1, the latest generation of iterative reconstruction, greatly enhances image quality while reducing radiation dose. This pediatric cerebral examination was achieved using a radiation dose of CTDIvol 21.1 mGy in combination with ADMIRE.1

Collimation: 128 x 0.6 mmTube settings: 120 kV, 146 eff. mAs
Scan time: 5.7 sDLP: 329.9 mGy cm
Scan length: 140 mmCTDIvol: 21.1 mGy
Rotation time: 1 sEff. dose: 1.3 mSv

(Images: Luzerner Kantonsspital, Luzern, Switzerland)


Automated spine reconstruction and labeling

FAST Spine helps streamline workflows when reconstructing spine datasets. In challenging cases, such as this 13 years old boy with scoliosis, the benefits of reduced door-to-image time boost diagnostic accuracy and confidence – and make a huge difference in patient management.

Collimation: 128 x 0.6 mmTube settings: 100 kV, 52 eff. mAs
Scan time: 18 sDLP: 96 mGy cm
Scan length: 541 mmCTDIvol: 1.64 mGy
Rotation time: 1.0 sEff. dose: 1.44 mSv

(Images: Erasmus Medical Center, Rotterdam, Netherlands)


Oncology


Rule out of pulmonary diseases

The Stellar Detector technology, in combination with high-end iterative reconstruction algorithms, such as SAFIRE2 and ADMIRE,1 facilitates ruling out pulmonary disease at an early stage, using low doses.

Collimation: 128 x 0.6 mmTube settings: 100 kV, 10 eff. mAs
Scan time: 1.9 sDLP: 15 mGy cm
Scan length: 300 mmCTDIvol: 0.39 mGy
Rotation time: 0.28 sEff. dose: 0.21 mSv

(Images: CIMOP Bizet, Paris, France)


Smaller tumor visualization

This case shows a small tumor, adjacent to a tibial metal fixation. With iMAR, Siemens presents an exclusive iterative metal artifact reduction technique that enhances diagnostic confidence and provides clear guidance for biopsy.

Collimation: 128 x 0.6 mmTube settings: 120 kV, 157 eff. mAs
Scan time: 4.4 sDLP: 173.3 mGy cm
Scan length: 147 mmCTDIvol: 10.61 mGy
Rotation time: 0.5 sEff. dose: 2.6 mSv

(Images: University Hospital of Basel, Basel, Switzerland)

Related Products, Services & Resources

1In clinical practice, the use of ADMIRE may reduce CT patient dose depending on the clinical task, patient size, anatomical location, and clinical practice. A consultation with a radiologist and a physicist should be made to determine the appropriate dose to obtain diagnostic image quality for the particular clinical task

2In clinical practice, the use of SAFIRE may reduce CT patient dose depending on the clinical task, patient size, anatomical location, and clinical practice. A consultation with a radiologist and a physicist should be made to determine the appropriate dose to obtain diagnostic image quality for the particular clinical task. The following test method was used to determine a 54 to 60% dose reduction when using the SAFIRE reconstruction software. Noise, CT numbers, homogenity, low-contast resolution, and high contrast resolution were assessed in a Gammex 438 phantom. Low dose data reconstructed with SAFIRE showed the same image quality compared to full dose data based on this test. Data on file.