SOMATOM Definition Edge

“Exceeding expectations“ VS. “Accepting the average“ – Second best is not an option.

SOMATOM Definition Edge
 
Contact Us

Exceeding expectations in Cardiology

Making improved plaque differentiation part of your clinical routine will not only affect patient outcome, but also increase process efficiency, as clear findings can drastically reduce the number of discussions about the state of the plaque. Covering greater volumes faster, improving contrast media efficiency in low kV TAVR planning, and introducing reliable, high-speed triple rule-out scanning will expand your institution’s clinical capabilities – and help you exceed the expectations that come with increasingly complex cardiac cases. How is this possible? Learn more about the Stellar detector and the STRATON tube.


Exceeding expectations in Emergency Medicine

Emergency scanning is as much about time as it is about image quality. You will be able to optimize process efficiency with solutions that let you not only improve emergency workflow but also substantially reduce door-to-image time, from pediatric to obese patients. The SOMATOM Definition Edge enables excellent tissue evaluation, allows for the scanning of pediatric and obese patients without dose discussions, and facilitates a minimized breath hold with a pitch of 1.7 at 23 cm/sec, so you can reduce door-to-image time and optimize your overall emergency workflow. Learn more about the Stellar detector and the STRATON tube, our complete FAST CARE technology, TrueSignal Technology, and iMAR.


Exceeding expectations in Oncology

With around a quarter of therapies adjusted after response assessment, a key challenge in oncology is finding out if the tumor is responsive to therapy. Making therapy response assessment faster, more reliable, and easier to manage, will directly benefit your workforce as well as your patients. Expanding your clinical capabilities with improved, low dose therapy control, and CT-based early tumor identification will benefit your institution both in daily practice and in the long run: the more reliable and dose-efficient the technology gets, the greater its role will become for preventive care, as well.

Find out how ADMIRE1, Adaptive 3D Intervention Suite, TwinBeam Dual Energy and True Dual Energy CT Applications make it happen.

 

Related Products, Services & Resources

1In clinical practice, the use of ADMIRE may reduce CT patient dose depending on the clinical task, patient size, anatomical location, and clinical practice. A consultation with a radiologist and a physicist should be made to determine the appropriate dose to obtain diagnostic image quality for the particular clinical task.