syngo Neuro DSA CT

syngo Neuro DSA CT
 
Try

syngo Neuro DSA CT uses an additional non-enhanced CT (NECT) scan with the aim to automatically and quickly remove bone from cerebral CTA data. The algorithm works completely automatically and makes this application easy to use. This improves visualization of vascular structures in the area of the skull base and helps to delineate aneurysms and other vascular diseases.


Clinical Applications

This software can be used for suspected cerebrovascular disease and as part of comprehensive stroke evaluation.


Features
syngo Neuro DSA uses an additional non-enhanced CT (NECT) scan with the aim to automatically and quickly remove bone from cerebral CTA data. The algorithm works completely automatically and makes this application easy to use. This improves visualization of vascular structures in the area of the skull base and helps to delineate aneurysms and other vascular diseases.  

General Requirements

System

Related Products, Services & Resources