FAST Spine

FAST Spine

FAST Spine facilitates accurate and anatomically aligned preparation of spine recons with just a single click.

 


Features & Benefits

  • Faster setup and preparation of spine recons by up to half an hour including automatic labeling with one single click
  • Anatomically aligned preparation
  • Selection of pre-detected and pre- defined recon ranges

General Requirements

  • SOMATOM Edge eco
  • SOMATOM Perspective 128 eco
  • SOMATOM Definition Edge
  • SOMATOM Force
  • SOMATOM Scope Power 32 eco

(one of the following)
syngo CT 2013A (VC20) for Perspective
syngo
CT 2011A (VA40) for Definition AS and Definition Flash
syngo CT 2012B (VA44) for Definition Edge and Definition
syngo CT VC28 for Scope
syngo CT VA50A for Force

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Subscription Button Icon
Be the first to know about our events, training, and news