sales contact

The Dual Source Difference

Individualized patient care – today.

Dual Source CT can propel your Radiology department into the future starting today. Twice as fast as single source scanners, and designed to handle even challenging CT imaging procedures, Dual Source systems provide unmatched power, speed, and precision.1 Tested and perfected over 15 years, this one-of-a kind technology brings clinical excellence and workflow efficiency to your CT procedures.

One-of-a kind CT technology

The Dual Source technology is one-of-a kind and has revolutionized clinical capabilities in many ways by using two X-ray sources and two detectors at the same time. Thanks to unrivaled power, speed, and precision, Dual Source CT allows you to obtain high-quality results even in challenging and advanced imaging applications. With Dual Source technology, you can now face tomorrow's healthcare needs with confidence.  

Differential diagnostic precision 

Support accurate diagnosis, automated for safety and efficiency

Since its introduction, users have employed Dual Source CT technology to push the boundaries of CT imaging. Examine patients with no need for beta blockers2 or breath-holding, and with low dose of contrast media and radiation. Dose-neutral Dual Energy supports quantified therapy evalutions. On-board automation enables safe, standardized, efficient workflows with reproducible precision. And there is still a world of applications to explore. Discover how Dual Source CT can help you in your (differential) diagnostic precision.

Explore untapped potential in cardiac with Dual Source CT technology

Cardiac CT was the starting point for DSCT – and there are still many applications that are only possible with Dual Source technology.

Explore untapped potential in functional imaging with Dual Source CT technology.

Dual Energy spectral imaging and large-coverage perfusion of DSCT create exciting possibilities in functional imaging. 

Explore untapped workflow potential to leverage Dual Source CT technology.

Combining ultra-fast acquisition with smart automation captures new levels of CT productivity. 

SOMATOM Force enables a new level of adaptability to patients, image quality and and clinical insights. Examine patients without having to control their heart rate, with no need for them to hold their breath, and with low contrast media dose. Support quantified therapy evalutations with dose-neutral Dual Energy. See for yourself.

SOMATOM Drive provides reliable diagnostic insights across clinical disciplines and helps you achieve a new dimension in patient care. See for yourself how you can personalize treatment for your patient.

Distinctive digital support 

AI-driven and ready for the future 

Using the power of AI and ultra-fast computing, we're connecting people, data, and technology to keep your fleet future-proof while improving efficiency, consistency, and the quality of patient care. Our algorithms are continually enhanced with each new scanner edition to deliver a system-wide performance that's more robust and reliable.

What’s new in the latest editions of SOMATOM Dual Source systems3

Accurate Diagnosis, automated for safety and efficiency

Since its introduction, users have employed Dual Source CT technology to push the boundaries of CT imaging. Examine patients with no need for beta blockers2 or breath-holding, and with low dose of contrast media and radiation. Dose-neutral Dual Energy supports quantified therapy evaluations. On-board automation enables safe, standardized, efficient workflows with reproducible precision. And there is still a world of applications to explore. Discover differential diagnostic precision with Dual Source CT.

1
2
​3
Subscription Button Icon
Be the first to know about our events, training, and news