An Incidental Renal Mass CaseBy Prof. Alec J. Megibow, MD Department of Radiology, NYU-Langone Medical Center, NY, USA

History
A 75-year-old male patient with recent unexplained bowel obstruction was sent for a follow-up CT enterography. TwinBeam Dual Energy (TBDE) CT was performed.

1a
Coronal view of an mixed fused image with an iodine overlay.

Diagnosis
TBDE images showed a left renal soft tissue lesion, measuring 1.8 × 2.1 × 2.1 cm in size, with contrast enhancement compatible with a renal neoplasm. This was later confirmed by PET. There was no evidence of bowel obstruction or the presence of any obstructing lesions. The patient subsequently underwent partial nephrectomy for this unsuspected lesion. Pathology revealed a clear cell renal carcinoma.

Comments
This is a common scenario, in which a finding is observed that would require further testing to characterize for treatment decision. TBDE CT is ideally suited for these patients, allowing simultaneous acquisition of high and low kV datasets in a single scan. The dataset can then be processed in syngo.CT DE Virtual Unenhanced to create either a virtual non-contrast (VNC) (Fig. 1d) image or an iodine map (Figs. 1a, 1c and 2) for presenting and quantifying the iodine uptake which is more useful in clinical practice. In this case, the unsuspected renal mass enhanced 38 HU (CM) from 45.9 HU (VNC) to 83.7 HU (mixed). This change in HU would be close to what might be observed if a “traditional” non-contrast CT acquisition were to be compared to a contrast enhanced acquisition. This approach could eliminate the need of a non-contrast scan. The value of not having to re-call the patient for another exam and avoidance of additional exposure is obvious.

Learn more about TwinBeam Dual Energy


Scanner

SOMATOM Definition Edge

 

 

Scan area

Abdomen

 Rotation time

  0.33 S

Scan mode

 TwinBeam Dual Pitch

 Pitch

 0.3

Scan length

 446 mm

 Slice collimation

 64 x 0.6 mm

Scan direction

 Caudo-cranial

 Slice width

 0.75 mm

Scan time

 12.6 S

 Reconstruction increment

 0.5 mm

Tube voltage

 AuSn120 kV

 Reconstruction kernel

 Q40f

Effective mAs

 381 mAS

  Contrast

 300 mg/mL

Dose modulation

 CARE Dose4D™

Volume

 124 mL

CTDlvol

 8.16 mGy

 Flow rate

 2.5 mL/s

DLP

 387.2 mGy cm

 Start delay

 60 S

Effective dose

 5.81 mSv

 

 

Subscription Button Icon
Be the first to know about our events, training, and news