TwinBeam Dual Energy

For the answers you need most

TwinBeam Dual Energy
TwinBeam Dual Energy
 
Contact Us

Why Dual Energy?

Dual Energy CT (DECT), or Spectral Imaging, delivers healthcare providers what they need most - answers.  Answers that are not possible with conventional CT alone.  Dual Energy CT supplies physicians with additional insights through enhanced quantitative information which can be used to better characterize abdominal lesions, better classify incidental findings and potentially avoid additional exams, and identify the makeup of kidney stones.

What is Twin Beam Dual Energy?

TwinBeam Dual Energy (TBDE) allows simultaneous acquisition of high and low kV datasets in a single spectral CT scan by splitting the X-ray beam with two filters before it reaches the patient, enabling high-contrast dynamic applications. This additional information can be utilized extensively in abdomen, kidney, liver, gout and lung exams for greater visualization with the potential to avoid additional scans.
 

What are the advantages of TwinBeam Dual Energy?

Compared to other single source dual energy methods, TwinBeam Dual Energy offers several unique benefits. First the ability to maintain full dose modulation throughout the entire scan and additionally, the TwinBeam Dual Energy acquisition can also be combined with iterative reconstruction. These factors deliver a dose neutral scan when compared to a traditional single energy CT. 
TwinBeam Dual Energy can also be combined with the iMAR Metal Artifact Reduction algorithm to create a powerful metal artifact reduction tool.  Finally, TwinBeam Dual Energy data can be automatically processed through syngo.via rapid results enabling dual energy imaging to be incorporated into clinical routine.
TwinBeam Dual Energy combines the latest dose reduction techniques with crisp image quality for the visualization, quantification and differentiation of material for a wide range of clinical questions.   

  • Visualize subtly enhancing lesions
  • Characterization of abdominal lesions
  • Aid in the characterization of kidney stones (uric acid vs complicated cysts)
  • Automate bone removal
  • Visualize uric acid crystals to aid the non-invasive identification of gout
  • Enhance the visualization of  incidental findings
     

How does it work?

TwinBeam Dual Energy allows simultaneous acquisition of high and low kV datasets in a single CT scan. In order to create the two datasets necessary for Dual Energy CT processing, a movable split filter is positioned in front a 120 kV x-ray beam. The filter, composed of gold (Au) and tin (Sn), splits the 120 kV x-ray beam into a high and low energy x-ray spectrum before it reaches the patient.
 

Wish to learn more about TwinBeam Dual Energy scanning?

Dual Energy Clinical Workflow

Rapid Results makes your reconstructions simple

Dual energy clearly provides added value to your clinical routine, but it is syngo.via’s Rapid Results which helps deliver that value to you without the extra manual work and postprocessing.

With Rapid Results clinical innovations, Dual Energy can be pre-set up to make complex reconstructions, work behind the scenes without the need for manual setup during each scan. The initial set up of your protocols with Rapid Results makes post processing a part of your routine reconstruction tasks regardless of your expertise level. Standardized and consistent image quality is obtainable independent of the operator. This then translates into fast and reproducible results with zero clicks.

Rapid Results helps you make Dual Energy routine

With Rapid Results there is no need to change your clinical workflow. Just define your workflow once, and let Rapid Results produce all the Dual Energy images you need in the background and from only a single DE acquisition. Everything from virtual unenhanced maps, key in oncology cases, to mono-energetic images for reduced metal artifact reduction or Lung PBV maps for pulmonary embolism assessment are available automatically.


Clinical Use

 

Case #1 Liver lesion

SOMATOM Definition Edge
Collimation: 64 x 0.6 mm
Scan time: 18 s
Scan length: 650 mm
Rotation time: 0.33
Tube setting:
AuSn 120 kV, 355 mAs
CTDIvol: 7.6 mGy
DLP: 508 mGy cm

Courtesy of University Hospital, Erlangen, Germany


Case #2 Pancreas / kidney lesions with VNC and iodine

TwinBeam Dual Energy for advanced diagnostic image quality Hypodense lesion.

TwinBeam Dual Energy is showing a hypodense lesion in the liver and the right kidney.

SOMATOM Definition Edge
Collimation: 64 x 0.6 mm
Scan time: 19.6 s
Scan length: 634 mm
Rotation time: 0.3 s
Tube setting: AuSn 120 kV, 410 eff. mAs
CTDIvol: 8.8 mGy
DLP: 582.1 mGy cm
Eff. dose: 8.7 mSv

Courtesy of University Hospital, Erlangen, Germany
 


Case #3 - Renal Cyst with VNC and iodine

SOMATOM Definition Edge
Collimation: 64 x 0.6 mm
Scan time: 22 s
Scan length: 648 mm
Rotation time: 0.3 s
Tube setting: AuSn 120 kV, 410 eff. mAs
CTDIvol: 11.8 mGy
DLP: 788.2 mGy cm
Eff. dose: 11.8 mSv


Case #4 Incidental findings

TwinBeam Dual Energy – Incidental Finding Virtual Non Contrast (VNC) Imaging Kidney Lesion

Collimation: 64 x 0.6 mm
Scan time: 12.6 s
Scan length: 446 mm
Rotation time: 0.33 s
Tube setting:
AuSn 120 kV, 247 eff. mAs
CTDIvol: 8.16  mGy
DLP: 387.2 mGy cm
Eff. Dose = 5.81

Courtesy of NYU Langone Medical Center,  New York, NY
 

To read more about this case. Click here.


Case #5 Kidney Stones

SOMATOM Definition Edge
Collimation: 64 x 0.6 mm
Scan time: 11 s
Scan length: 454 mm
Rotation time: 0.33 s
Tube setting:
AuSn 120 kV, 247 eff. mAs
CTDIvol: 5.3 mGy
DLP: 250 mGy cm
Eff. Dose = 3.75

Courtesy of University  Hospital, Erlangen, Germany


Case #6 Gout

Gout evaluation  with TwinBeam Dual Energy
 

TwinBeam Dual Energy
Collimation: 64 x 0.6 mm
Scan time: 8 s
Scan length: 218 mm
Rotation time: 0.5 s
Tube setting: AuSn 120 kV, 298 eff. mAs
CTDIvol: 6.4 mGy
DLP: 141 mGy cm
Eff. dose: 0.11 mSv

Courtesy of Luzerner Kantonsspital, Luzern, Switzerland
 

Complete the form below to download the white paper or to receive more information.



Because of some maintenance activities, this service is not available currently.
Please try again later.

An issue occurred on this form. Either, one or more missing and/or incorrect entries are in the form. Each is underlined in red. Or, the data inserted by you seems to be invalid. Please check if you filled in all form fields as expected according to the field names (e.g. ‘First Name’, ‘Last Name’ etc.). Please correct and re-submit your request again. Thank you!

An issue occurred on this form. The data inserted by you seems to be invalid. Please check if you filled in all form fields as expected according to the field names (e.g. ‘First Name’, ‘Last Name’ etc.). Please correct and re-submit your request again. Thank you!

* Required

Thank you for your interest.

 

To access your download, please click the title below:

> Contrast-Enhanced TwinBeam Dual Energy Scanning: Visualization and Quantification 0.9 MB


 

 

Due to technical reasons your request cannot be completed. Please try again or contact us. We apologize for the inconvenience caused.

Related Products, Services & Resources

The SOMATOM Edge Plus and SOMATOM go.Top are pending 510(k) clearance and are not yet commercially available in the USA.

TwinBeam Dual Energy is available on the SOMATOM Edge Plus, SOMATOM Definition Edge, SOMATOM Definition AS+ and SOMATOM go.Top systems.