CT Acute Care Engine

Driving progress with quick and comprehensive trauma diagnosis.

CT Acute Care Engine
 
Contact Us

The CT Acute Care Engine and the CT Acute Care Engine Pro open up two different levels of diagnostic possibilities.

Hardware features in the CT Acute Care Engine

  • HeartView for ECG-controlled data acquisition and image reconstruction
  • Cardio BestPhase for automatic best systolic and diastolic phase selection
  • Long scan ranges for whole body CT angiography
  • Extended FOV for scanning of, e.g. obese patients


Software modules in the CT Acute Care Engine

Optional integrated Dual Energy features in the CT Acute Care Engine


Additional hardware features in the CT Acute Care Engine Pro

  • Adaptive 4D Spiral for whole organ coverage in perfusion CT as well as phase-resolved imaging
  • z-UHR for ultra-high resolution bone imaging, in particular for wrists, joints, and inner ear studies


Additional software modules in the CT Acute Care Engine Pro


Other optional features

  • syngo.CT Bone Reading for fast rib and spine assessment in multiple trauma cases 
  • syngo.CT Myocardial Perfusion* for the evaluation of dynamic myocardial perfusion data
  • syngo.CT Rapid Stent Planning offers the automatic completion of manufacturer-specific stent order forms

 

Related Products, Services & Resources

1Available for SOMATOM Definition Scanners

2Requires syngo.CT DE Direct Angio

3Requires syngo.CT DE Heart PBV

*CT Myocardial Perfusion is pending 510(k) clearance and is not commercially available in the U.S.