NeurosurgeryThink intraoperative imaging. Think Siemens.

As minimally invasive surgery becomes the standard of care in neurosurgery, it is imperative that neurosurgeons become skilled in the use of intraoperative imaging systems. Artis zeego, the high-end robot-supported 3D imaging system, provides faster, CT-like 3D image acquisition with high image quality to improve the safety and quality of neurosurgery. Artis biplane offers high positioning flexibility and excellent patient access for biplane imaging.


The possibility of converting between endovascular and open surgical procedures anytime without any patient transfer is of great importance when dealing with emergency cases. In hybrid operating rooms, intraoperative 3D images can be acquired in less than 5 seconds. Imaging of the head in sitting position is possible with the integration with surgical tables.

Why will endovascular and open surgery be done together? Watch the challenging case in the Medical Knowledge Corner below. 



When the patient is positioned on the OR table, the pre-operative location of lesions change with brain shift. The intraoperative syngo DynaCT 3D imaging can provide actual anatomical landmarks and transfer them to the navigation system for precise intraoperative surgical guidance. Especially, the anatomy of the vessels can be seen with great detail in the intraoperative 3D images , which is of highest importance during vascular malformation surgeries.

Discover how intraoperative angiography helps to detect residual AVMs after microsurgical excision in the Medical Knowledge Corner.



For neuroendovascular procedures, the Artis biplane technology creates comprehensive 3-dimensional views of the blood vessels in the brain. Equipped with two flat detectors, the Artis zee biplane system offers excellent coverage of the relevant area with fine detail resolution to support you in your decision-making. The flexible positioning of the biplane system enables free head access to anaesthesiologists during the whole procedure.


Treatment of a giant meningioma in a hybrid OR

Treatment of a giant meningioma in a hybrid OR
Illustrated workflow in hybrid operating rooms, No. 10

Medical Knowledge Corner

Explore our collection of case studies, clinical workflows, videos, brochures and scientific publications for neurosurgery.




Robotic 3D imaging for spinal fusion (short)

Robotic 3D imaging for spinal fusion (long)

Emergency treatment in a neurosurgical hybrid operating room

Robotic imaging after microsurgical excision of an AVM

3D 2D overlay with syngo iPilot dynamic






Subscription Button Icon
Be the first to know about our events, training, and news