Integrated OR Tables
In addition to the interventional tables, Siemens also offers integration with Trumpf and Maquet surgical tables. Whether you specialize in cardiovascular surgery and need a free-floating, fully radiolucent table, or if you focus on orthopedics or neurosurgery and require a segmented tabletop, we have the right choice for you. With the Artis OR Table, the Trumpf TruSystem 7500 and the Maquet Magnus we support a broad portfolio of truly integrated surgical table systems in combination with selected systems of the Artis family, enabling a true interdisciplinary use of the hybrid OR.
Artis OR Table
Integrated table for cardiac and vascular surgery
With easy patient access, excellent positioning, total body coverage, and a radiolucent floating tabletop that allows for 3D imaging, the integrated Artis OR table is well suited for a wide range of procedures in cardiac and vascular surgery. It is fully integrated in our Artis families: Artis zee, Q/Q.zen and zeego, also operable with Artis tableside control functions.
Built for support
With a maximum weight capacity of 200 kg (441 lbs) depending on the length of the tabletop, the Artis OR table offers excellent support for the vast majority of patients.
Convenient coverage
Equipped with a carbon-fiber floating tabletop, the Artis OR table enables total body coverage without having to move the patient. Tabletops are exchangeable and available in different variations.
Synchronized workflow
The table supports the system capabilities of InFocus and IsoTilt. As a result, the patient is always positioned at the isocenter of the system – a key factor for ensuring optimal image quality.
Further features & benefits
• Trendelenburg / Anti-Trendelenburg and lateral tilt movement: ±15°
• Longitudinal travel of 125 cm
• Allows for cardiopulmonary resuscitation (CPR)
• Maximum overhang of 224 cm for the standard tabletop and 260 cm for the long tabletop*
*not available for Artis zeego
Maquet Magnus
Table system for flexible patient positioning in multidisciplinary hybrid ORs
The integrated Magnus table from Maquet is available with one-piece carbon and segmented radiolucent tabletops. These tabletops are highly flexible and the segments are partially motorized. Therefore, they are optimally suited for multidisciplinary use with a high ratio of open surgical procedures or procedures that require sophisticated patient positioning, as in neurosurgery, urology, trauma, orthopedic, abdominal, and thoracic surgery.
Artis zeego adapts to the angulation of the segmented tabletop and allows 3D imaging even in positions like the beach chair or the Fowler's position with a seated patient. The Maquet Magnus integration is available with the Artis zeego and the Artis Q ceiling-mounted systems.
Highly flexible, motorized tabletop segments enable easy patient movement into the desired position. Exchangeable tabletops allow for convenient and comfortable patient transfers with the help of a patient shuttle system.
The MAGNUS OR table system features an intuitive remote control for selected functions of the table column and tabletop. Both one-piece carbon and segmented tabletops can be operated with the Artis tableside control module.
Further features & benefits
• Optimized image quality through isocenter positioning
• Segmented tabletop with highly flexible, partially motorized table segments
Trumpf TruSystem 7500
Table system for flexible patient positioning in multidisciplinary hybrid ORs
The integrated TruSystem 7500 table from Trumpf is available with one-piece carbon and segmented radiolucent tabletops. They are highly flexible, the segments are partially motorized and they are well suited for multidisciplinary use with a high ratio of open surgical procedures or procedures that require sophisticated patient positioning, as in neurosurgery, urology, trauma, orthopedic, abdominal, and thoracic surgery.
Artis zeego adapts to the angulation of the segmented tabletop and allows 3D imaging even in positions like the beach chair or the Fowler's position with seated patient. The Trumpf TruSystem 7500 is available with Artis zeego and Artis ceiling-mounted systems. Integration means that the C-arm and table "communicate" and move "in sync”.
Highly flexible, motorized tabletop segments enable easy patient movement into the desired position. Exchangeable tabletops allow for convenient and comfortable patient transfers with the help of a patient shuttle system. The TruSystem 7500 table system features an intuitive remote control for selected functions of the table column and tabletop. Both one-piece carbon and segmented tabletops can be operated with the Artis tableside control module.
Further features & benefits
• Optimized image quality through isocenter positioning
• Segmented tabletop with highly flexible, partially motorized table segments