- Home
- Clinical Fields
- Cardiac Solutions
Cardiac Solutions
Diagnosis
Point of Care Testing
To support timely, safe and effective acute care, Siemens Healthineers solutions deliver lab-quality cardiac results in the near-patient setting. For more than 30 years, Siemens Healthineers has been a global leader in hemostasis lab testing.
Stratus® CS Acute Care™ Diagnostic System
The Stratus® CS Acute Care™ Diagnostic System1 delivers lab-quality Guideline Acceptable Troponin I results for chest-pain patients with speed and efficiency at the point of care. It delivers the first result in as fast as 14 minutes to support rapid, informed decision making that may lead to better patient care. Clinicians may individually select and test multiple assays from a single sample, on a single run, and on a single instrument. Simple operation and advanced connectivity help to promote consistent results and efficient workflow.
1 Product availability varies by country.
Laboratory Diagnostics
As a recognized worldwide leader in CVD testing, Siemens Healthineers Diagnostics provides a comprehensive and expanding menu of cardiac biomarkers across a broad spectrum of instrument solutions that help manage patients throughout the continuum of cardiovascular disease.
Echocardiography
Approach even your most complex challenges with confidence using Siemens Healthineers cardiovascular ultrasound solutions. With precise visualization for real-time assessment, we offer superior imaging performance across applications to improve patient outcomes and clinical workflows.
ACUSON SC2000 PRIME Ultrasound System
Cardiovascular Ultrasound for Precision at the Speed of Life
Delivering comprehensive, anatomically precise information to enable informed decisions without missing a beat, the ACUSON SC2000™ PRIME ultrasound system is engineered to go beyond basic cardiovascular ultrasound. Innovations in simultaneous anatomy and blood flow visualization as well as valve modeling and quantification provide clinicians with fast, actionable understanding.
With solutions for 2D and 3D transthoracic (TTE), transesophageal (TEE), and intracardiac echocardiography (ICE), the ACUSON SC2000 PRIME is one of the most comprehensive cardiovascular ultrasound solutions available on the market today.
Benefits and Features
- Visualize form, flow, and function simultaneously in every acquisition with true real-time volume color Doppler.
- Accelerate your analysis with one-click technologies including automated aortic and mitral valve modeling from the eSie Valves advanced analysis package.
- Empower your workflow with an echocardiography system that’s engineered for action, from procedural guidance to automated measurements.
- Choose the solution that meets your needs: the ACUSON SC2000 PRIME, 2D, and 3D workflow solutions.
ACUSON AcuNav V Ultrasound Catheter
Real-time 3D visualization of the inside of the heart provides clinicians with a view of cardiac structures and devices like never before. Siemens, the pioneer and industry leader in intracardiac echocardiography (ICE), brings to ultrasound the world’s first commercial volume intracardiac catheter to improve clinical decision-making and provide exceptional patient care.
Cardiac CT
Robust cardiac imaging is only possible with an adequately high temporal resolution, making it possible to image the heart without motion artifacts.
Synergizing the best scanner technology with fast and intelligent workflow applications leads to the complete solution needed to make fast and confident decisions. From automatic reconstruction of the data, automatic detection of the cardiac phase with the least motion to the isolation of the heart, all features are dedicated to make your daily work faster and easier.
Dual Source CT
Cardiac CT without limits - experience the benefits of Dual Source CT. Moving beyond the simple adding of detector rows, the SOMATOM® Definition Flash, SOMATOM Drive and SOMATOM Force use two X-ray sources and two detectors at the same time. Get two steps ahead in Preventive Care with kidney-friendly scanning and low dose early detection. Get two steps ahead in Freezing Motion with "free-breathing" CT imaging and the industry's fastest, most versatile scan mode.
CT Cardiovascular Engine
Go further with the CT Cardiovascular Engine.
Enhance your clinical capabilities when diagnosing hemodynamically relevant coronary stenoses – with myocardial perfusion evaluation right on your CT. The CT Cardiovascular Engine features preprocedural planning, with innovative tools that offer automated assistance for inserting aortic valve implants and AAA stents. With the 2015 Edition, you can speed up your process efficiency in diagnosing coronary stenoses with new applications.
Cardiovascular MRI
Today, MRI is widely regarded as one of the most comprehensive diagnostic tools in cardiology, but also as a highly complex examination. Siemens Healthineers helps you bring cardiac MRI into your clinical routine.
Efficient, reliable, ready.
- Want to perform myocardial tissue quantification (T1, T2 and T2 Maps) on the fly?
- Is the complexity of cardiac scanning breaking your heart?
- Have you ever missed correct timing?
We have the answers to your challenges in cardiovascular MRI
Siemens Healthineers MRI application portfolio enables you to overcome daily obstacles in cardiovascular imaging. Get to know our highlights and find out how trendsetting applications help you expand your services and bring CMRI to the clinical routine.
MyoMaps
MyoMaps1 generates comprehensive pixel-based T1, T2 and T2 colored parametric maps for myocardial tissue quantification. MyoMaps is a new method of quantitative tissue characterization, based on HeartFreeze Inline Motion Correction (unique to Siemens), it helps in the detection of normally missed global, diffuse, myocardial pathologies (T1 Map), in better depicting cardiac edema (T2 Map), and in improving early detection of iron overload (T2 Map).
Compressed Sensing Cardiac Cine
With our disruptive speed technology – Compressed Sensing – you can accelerate MRI acquisition by a factor of up to 10, with no loss in image quality. This is possible as we acquire only a fraction of the image data and generate high-resolution images with iterative reconstruction afterwards – based on our award-winning algorithm for Compressed Sensing. Due to the extremely fast acquisition, Compressed Sensing Cardiac Cine opens up Cardiac MRI to arrhythmic and dyspneic patients.
Cardiac Dot Engine
Cardiac Dot Engine enables a comprehensive heart examination in less than 30 minutes. Benefit from fully automated planning of all cardiac views with AutoAlign Heart. Switch on Motion Correction with just one mouse click and receive valuable diagnostic information on the fly with Inline Ventricular Function and Inline Time Course Evaluation (Perfusion).
Nuclear Cardiology
Our nuclear cardiology solutions provide cardiologists with tools that enable the detection of early as well as advanced coronary artery disease, including delineation of myocardial infarction and assessment of left ventricular function and wall motion.
IQ SPECT Technology
One of the key trends in nuclear medicine has been the ever-increasing demand for faster myocardial perfusion imaging. Historically, image quality has been limited by the number of detected photons. Routine cardiac studies can take up to 20 minutes, limiting the number of patient scans. To achieve the desired image quality, patients are often injected with high doses that increase radiation exposure. Siemens Healthineers IQ•SPECT is the only technology today that performs ultra-fast cardiac imaging with a general purpose camera. Its unique collimator design, cardio-centric image acquisition and advanced reconstruction technology acquires four-times more counts than conventional methods for high quality images independent of age, body shape or size. With IQ•SPECT, physicians can perform a myocardial perfusion imaging study in approximately 4 minutes using the standard dose, 8 minutes using half the standard dose or 16 minutes using one-quarter of the standard dose. With its SMARTZOOM collimators, modified cardio-centric acquisition and special reconstruction methods, IQ•SPECT is the solution for fast cardiac imaging using half the dose with twice the speed.
Biograph mCT
Molecular CT. Quantification redefined.
With Biograph™ mCT, Siemens brings reproducible quantification to molecular imaging. Quantify1 absolute myocardial blood flow, to make more accurate treatment decisions and minimize risk to your patients.
Angiography
Coronary Artery Disease
Solutions to support you in your routine and advanced procedures for coronary artery diseases. For diagnosis and treatment of coronary artery disease, you demand crystal-clear images of the moving heart and of challenging cardiac anatomies in any angulation. To add to the challenge, dose has to be kept to a minimum even during complex procedures. Our Artis systems deliver images in excellent quality and at low dose, displayed the way you like them best with CLEARchoice. A wide variety of software tools supports the toughest percutaneous coronary interventions.
CLEARstent
Taking stent enhancement to the next level
Stent visualization tool enhancing stent visibility even under difficult conditions. One-click operation processes scenes no matter if peracquired or acquired during the 5s acquisition program. In addition to automated fade-in/fade-out of the processed image, CLEARstent offers scene-like behavior, PACS compatibility for review on any DICOM viewer and live fluoro overlay of the processed image.
CLEARstent Live
Real-time stent enhancement software
Ostial lesions or bifurcational stentings mark a transition towards increasingly complex coronary interventions. Those require precise stent or scaffold positioning before balloon inflation. With Artis with PURE®, CLEARstent Live is now available for all Siemens Healthineers Artis systems. This real-time stent enhancement functionality gives a clear display of the undeployed stent in relation to previously deployed stents or cardiac anatomy – with a significant potential to speed up procedures and to save contrast.
syngo CTO Guidance
Treating Chronic Total Occlusions (CTOs) is one of the most challenging procedures in interventional cardiology. Incomplete crossing of the lesion is a high risk. syngo CTO Guidance enables better planning with automatic segmentation of coronary CTAs. Furthermore, it provides guidance during the procedure with color-coded COROwave to avoid foreshortening. This enables more physicians to treat complex CTO cases and helps to expand the hospital’s procedure mix.
HeartSweep
Speed up diagnostic coronary examinations and save contrast agent
Patients with comorbidities such as renal failure or impaired liver function are particularly sensitive to contrast media. HeartSweep allows you to see occluded lesions from different angulations with only one contrast injection and a single acquisition run.
Integrated measurement of fractional flow reserve (FFR)
Sensis Vibe1 also enables flexible measurement of the fractional flow reserve (FFR), integrating devices from Abbott Medical, Boston Scientific, ACIST and VOLCANO . All resulting data, values, and waveforms are automatically stored and can be easily embedded in your reports.
Benefits of seamless integration:
- Shorter set-up times and more convenient operation for FFR
- Display of measurements on Sensis monitors
- Complete documentation of FFR data in the Sensis report
Structural Heart Disease
We add 3D guidance to your structural heart disease therapy efficiently. syngo DynaCT Cardiac, syngo Aortic Valve Guidance, syngo TrueFusion as well as the ACUSON SC2000™ Ultrasound System with True Volume TEE provide support through a high level of automation.
syngo TrueFusion
Easy access to fusion imaging
When treating structural heart disease, advanced real-time 3D TEE and True Volume color Doppler imaging are required to visualize form, function, and flow in one volume view – without compromise. With TrueFusion2, add the relevant anatomical and functional landmarks easily to your live fluoroscopy.
syngo Aortic Valve Guidance
Automated workflow and enhanced accuracy for aortic valve procedures
syngo Aortic Valve Guidance supports the interventional cardiologists and surgeons perform valve implantations. It provides fast and precise 3D information on the aortic root anatomy – making it an excellent basis for valve implantation planning.
syngo DynaCT Cardiac
CT-like imaging in the cath lab
Enhance your diagnostic and therapeutic capabilities by visualizing cardiac structures like the aortic root, the left atrium and LAA or pulmonary veins in 3D, in the cath lab. Based on rotational angiography and advanced 3D reconstruction, syngo DynaCT provides CT-like images at the time of your intervention. For optimal and reproducible results the 3D wizard intuitively guides you through the acquisition.
Arrhythmias
Innovations in electrophysiology have created a strong demand for highly integrated solutions capable of supporting smooth workflows for increasingly complex procedures. Radiation exposure during electrophysiology procedures remains a concern. Excellent image quality and lowest possible dose are vital requirements for patient and staff. Therefore, Siemens has put together one of the most future-oriented portfolios for electrophysiology, truly integrated solutions for enhanced patient care. We cover everything from imaging and recording to 3D guidance and co-registration with the latest mapping and navigation systems. Smart solutions designed to set new standards of care, safety, and efficiency for your electrophysiology laboratory.
syngo DynaCT Cardiac
New perspectives in the cath lab - 3D imaging using rotational angiography
Siemens Healthineers is revolutionizing the workflow for complex cardiac interventions by introducing syngo DynaCT Cardiac, which enables CT-like imaging of the heart during the procedure using angiography. syngo DynaCT Cardiac enhances your diagnostic and therapeutic capabilities by enabling you to visualize cardiac structures like the aortic root, the left atrium and LAA or pulmonary veins in 3D, in the cath lab.
syngo Electrophysiology Guidance
Time savings with 3D performance supporting atrial fibrillation treatment
syngo® Electrophysiology Guidance optimizes your EP workflow by integrating preprocedural cardiac CT/MR images or intraprocedural syngo DynaCT Cardiac images into your daily routine. While performing ablations syngo Electrophysiology Guidance improves and speeds up your examinations and provides images for planning, therapy, and follow-up of AFib ablation procedures.
Artis Large Display
Seeing the whole picture on one monitor
- Unique Siemens Healthineers algorithm ensures native signal quality in re-sized image windows
- Customized display settings
- Fast, intuitive handling; tableside control
- Integrated emergency backup ensures real-time fluoro information is always available
Artis Cockpit
Cleaning up the control room
- Benefit from streamlined setup and workflow
- Increase efficiency with two operators working simultaneously
- Customize layouts quickly and easily with drag & drop
ComboBox for electrophysiology
Integrating the electrophysiology lab
A scalable solution for hemodynamics and electrophysiology, Sensis Vibe1 can be extended into a combined system featuring both hemodynamic and electrophysiology acquisition. The ComboBox is flexibly configurable and offers outstanding IECG signal quality, even during ablation. Further advantages: since you need only one system for both hemodynamics and EP, you need less space, have only one interface resulting in less training, have all data in one database, and can minimize your hardware investments. During complex EP procedures, Sensis Vibe serves as the central puzzle piece connecting key therapeutic equipment in the lab: the angio system, stimulators, ablators, and mapping system. Sensis Vibe also grows with your EP lab as it lets you easily add an additional ICEG board to expand your clinical capabilities in EP.
Congenital Heart Disease
Solutions to support you in your routine and advanced procedures for congenital heart disease. Although congenital heart disease is often considered a childhood condition, advances in interventional and surgical treatment have also led to significantly reduced mortality rates and patients now often live well into adulthood. Find out how smart solutions from Siemens Healthineers can support you in your routine and advanced procedures for congenital heart disease.
Low-dose syngo DynaCT and syngo DynaCT Cardiac
A new perspective in CHD – 3D imaging using rotational angiography
Siemens Healthineers is revolutionizing the workflow for complex cardiac interventions by introducing syngo DynaCT Cardiac, which enables CT-like imaging of the heart during the procedure using angiography. syngo DynaCT Cardiac enhances your diagnostic and therapeutic capabilities by enabling you to visualize cardiac structures like the whole heart and different abnormalities, in the cath lab.
syngo Fusion Package
Multimodality fusion in the cath lab
Enables previous CT, MR or PET CT images to be fused with high-contrast angio 3D or syngo DynaCT datasets. syngo Fusion Package displays relevant diagnostic data at a glance, thereby significantly supporting interventional workflows, and overlays acquired data with live fluoroscopy images using syngo 3D Roadmap.
Angiography Portfolio
Artis Interventional Angiography Systems
With our cardiology portfolio we provide a differentiator for you. Siemens Healthineers offers a complete portfolio for diagnostics and planning, interventional therapy and follow-up.
Sensis Vibe
Amplify productivity
Interventional environments are busy places where many things are happening at once. Even if a procedure is routine, all moves need to be synchronized, and the entire team has to be on the same wavelength. Documenting the procedure must blend into this flow. Imagine a documentation system so anticipative it feels like a member of your team. A system that catches the Vibe and lets you handle administration along the way – without missing a beat. This system is Sensis Vibe1. Sensis Vibe is the vital core where all events, decisions, measurements, and data from your procedures are captured. It reduces administrative effort and standardizes documentation and reporting.
1 Not available in all countries. Please contact your local sales representative for the most current information.
2 TrueFusion represents a workflow consisting of syngo TrueFusion (syngo X Workplace) and TrueFusion echo-fluoro guidance (ACUSON SC2000TM Ultrasound System, PRIME edition).
Therapy
Angiography
Coronary Artery Disease
Solutions to support you in your routine and advanced procedures for coronary artery diseases. For diagnosis and treatment of coronary artery disease, you demand crystal-clear images of the moving heart and of challenging cardiac anatomies in any angulation. To add to the challenge, dose has to be kept to a minimum even during complex procedures. Our Artis systems deliver images in excellent quality and at low dose, displayed the way you like them best with CLEARchoice. A wide variety of software tools supports the toughest percutaneous coronary interventions.
CLEARstent
Taking stent enhancement to the next level
Stent visualization tool enhancing stent visibility even under difficult conditions. One-click operation processes scenes no matter if peracquired or acquired during the 5s acquisition program. In addition to automated fade-in/fade-out of the processed image, CLEARstent offers scene-like behavior, PACS compatibility for review on any DICOM viewer and live fluoro overlay of the processed image.
CLEARstent Live
Real-time stent enhancement software
Ostial lesions or bifurcational stentings mark a transition towards increasingly complex coronary interventions. Those require precise stent or scaffold positioning before balloon inflation. With Artis with PURE®, CLEARstent Live is now available for all Siemens Healthineers Artis systems. This real-time stent enhancement functionality gives a clear display of the undeployed stent in relation to previously deployed stents or cardiac anatomy – with a significant potential to speed up procedures and to save contrast.
syngo CTO Guidance
Treating Chronic Total Occlusions (CTOs) is one of the most challenging procedures in interventional cardiology. Incomplete crossing of the lesion is a high risk. syngo CTO Guidance enables better planning with automatic segmentation of coronary CTAs. Furthermore, it provides guidance during the procedure with color-coded COROwave to avoid foreshortening. This enables more physicians to treat complex CTO cases and helps to expand the hospital’s procedure mix.
HeartSweep
Speed up diagnostic coronary examinations and save contrast agent
Patients with comorbidities such as renal failure or impaired liver function are particularly sensitive to contrast media. HeartSweep allows you to see occluded lesions from different angulations with only one contrast injection and a single acquisition run.
Integrated measurement of fractional flow reserve (FFR)
Sensis Vibe1 also enables flexible measurement of the fractional flow reserve (FFR), integrating devices from Abbott Medical, Boston Scientific, ACIST and VOLCANO . All resulting data, values, and waveforms are automatically stored and can be easily embedded in your reports.
Benefits of seamless integration:
- Shorter set-up times and more convenient operation for FFR
- Display of measurements on Sensis monitors
- Complete documentation of FFR data in the Sensis report
Structural Heart Disease
We add 3D guidance to your structural heart disease therapy efficiently. syngo DynaCT Cardiac, syngo Aortic Valve Guidance, syngo TrueFusion as well as the ACUSON SC2000™ Ultrasound System with True Volume TEE provide support through a high level of automation.
syngo TrueFusion
Easy access to fusion imaging
When treating structural heart disease, advanced real-time 3D TEE and True Volume color Doppler imaging are required to visualize form, function, and flow in one volume view – without compromise. With TrueFusion2, add the relevant anatomical and functional landmarks easily to your live fluoroscopy.
syngo Aortic Valve Guidance
Automated workflow and enhanced accuracy for aortic valve procedures
syngo Aortic Valve Guidance supports the interventional cardiologists and surgeons perform valve implantations. It provides fast and precise 3D information on the aortic root anatomy – making it an excellent basis for valve implantation planning.
syngo DynaCT Cardiac
CT-like imaging in the cath lab
Enhance your diagnostic and therapeutic capabilities by visualizing cardiac structures like the aortic root, the left atrium and LAA or pulmonary veins in 3D, in the cath lab. Based on rotational angiography and advanced 3D reconstruction, syngo DynaCT provides CT-like images at the time of your intervention. For optimal and reproducible results the 3D wizard intuitively guides you through the acquisition.
Arrhythmias
Innovations in electrophysiology have created a strong demand for highly integrated solutions capable of supporting smooth workflows for increasingly complex procedures. Radiation exposure during electrophysiology procedures remains a concern. Excellent image quality and lowest possible dose are vital requirements for patient and staff. Therefore, Siemens has put together one of the most future-oriented portfolios for electrophysiology, truly integrated solutions for enhanced patient care. We cover everything from imaging and recording to 3D guidance and co-registration with the latest mapping and navigation systems. Smart solutions designed to set new standards of care, safety, and efficiency for your electrophysiology laboratory.
syngo DynaCT Cardiac
New perspectives in the cath lab - 3D imaging using rotational angiography
Siemens Healthineers is revolutionizing the workflow for complex cardiac interventions by introducing syngo DynaCT Cardiac, which enables CT-like imaging of the heart during the procedure using angiography. syngo DynaCT Cardiac enhances your diagnostic and therapeutic capabilities by enabling you to visualize cardiac structures like the aortic root, the left atrium and LAA or pulmonary veins in 3D, in the cath lab.
syngo Electrophysiology Guidance
Time savings with 3D performance supporting atrial fibrillation treatment
syngo® Electrophysiology Guidance optimizes your EP workflow by integrating preprocedural cardiac CT/MR images or intraprocedural syngo DynaCT Cardiac images into your daily routine. While performing ablations syngo Electrophysiology Guidance improves and speeds up your examinations and provides images for planning, therapy, and follow-up of AFib ablation procedures.
Artis Large Display
Seeing the whole picture on one monitor
- Unique Siemens Healthineers algorithm ensures native signal quality in re-sized image windows
- Customized display settings
- Fast, intuitive handling; tableside control
- Integrated emergency backup ensures real-time fluoro information is always available
Artis Cockpit
Cleaning up the control room
- Benefit from streamlined setup and workflow
- Increase efficiency with two operators working simultaneously
- Customize layouts quickly and easily with drag & drop
ComboBox for electrophysiology
Integrating the electrophysiology lab
A scalable solution for hemodynamics and electrophysiology, Sensis Vibe1 can be extended into a combined system featuring both hemodynamic and electrophysiology acquisition. The ComboBox is flexibly configurable and offers outstanding IECG signal quality, even during ablation. Further advantages: since you need only one system for both hemodynamics and EP, you need less space, have only one interface resulting in less training, have all data in one database, and can minimize your hardware investments. During complex EP procedures, Sensis Vibe serves as the central puzzle piece connecting key therapeutic equipment in the lab: the angio system, stimulators, ablators, and mapping system. Sensis Vibe also grows with your EP lab as it lets you easily add an additional ICEG board to expand your clinical capabilities in EP.
Artis Large Display
Seeing the whole picture on one monitor
- Unique Siemens Healthineers algorithm ensures native signal quality in re-sized image windows
- Customized display settings
- Fast, intuitive handling; tableside control
- Integrated emergency backup ensures real-time fluoro information is always available
Low-dose syngo DynaCT and syngo DynaCT Cardiac
A new perspective in CHD – 3D imaging using rotational angiography
Siemens Healthineers is revolutionizing the workflow for complex cardiac interventions by introducing syngo DynaCT Cardiac, which enables CT-like imaging of the heart during the procedure using angiography. syngo DynaCT Cardiac enhances your diagnostic and therapeutic capabilities by enabling you to visualize cardiac structures like the whole heart and different abnormalities, in the cath lab.
syngo Fusion Package
Multimodality fusion in the cath lab
Enables previous CT, MR or PET CT images to be fused with high-contrast angio 3D or syngo DynaCT datasets. syngo Fusion Package displays relevant diagnostic data at a glance, thereby significantly supporting interventional workflows, and overlays acquired data with live fluoroscopy images using syngo 3D Roadmap.
Angiography Portfolio
Artis Interventional Angiography Systems
With our cardiology portfolio we provide a differentiator for you. Siemens Healthineers offers a complete portfolio for diagnostics and planning, interventional therapy and follow-up.
Sensis Vibe
Amplify productivity
Interventional environments are busy places where many things are happening at once. Even if a procedure is routine, all moves need to be synchronized, and the entire team has to be on the same wavelength. Documenting the procedure must blend into this flow. Imagine a documentation system so anticipative it feels like a member of your team. A system that catches the Vibe and lets you handle administration along the way – without missing a beat. This system is Sensis Vibe1. Sensis Vibe is the vital core where all events, decisions, measurements, and data from your procedures are captured. It reduces administrative effort and standardizes documentation and reporting.
1 Not available in all countries. Please contact your local sales representative for the most current information.
2 TrueFusion represents a workflow consisting of syngo TrueFusion (syngo X Workplace) and TrueFusion echo-fluoro guidance (ACUSON SC2000TM Ultrasound System, PRIME edition).
Point of Care Testing
To support timely, safe and effective acute care, Siemens Healthineers solutions deliver lab-quality cardiac results in the near-patient setting. For more than 30 years, Siemens Healthineers has been a global leader in hemostasis lab testing.
Stratus CS 200 Acute Cardiac Care Troponin Analyzer
The Stratus® CS 200 Acute Care™ Cardiac Analyzer1 delivers lab-quality Guideline Acceptable Troponin I results for chest-pain patients with speed and efficiency at the point of care. It delivers the first result in as fast as 14 minutes to support rapid, informed decision making that may lead to better patient care. Clinicians may individually select and test multiple assays from a single sample, on a single run, and on a single instrument. Simple operation and advanced connectivity help to promote consistent results and efficient workflow.
1 Not available for sale in the U.S. Product availability varies by country.
Follow-up
Point of Care Testing
To support timely, safe and effective acute care, Siemens Healthineers solutions deliver lab-quality cardiac results in the near-patient setting. For more than 30 years, Siemens Healthineers has been a global leader in hemostasis lab testing.
Stratus CS 200 Acute Cardiac Care Troponin Analyzer
The Stratus® CS 200 Acute Care™ Cardiac Analyzer1 delivers lab-quality Guideline Acceptable Troponin I results for chest-pain patients with speed and efficiency at the point of care. It delivers the first result in as fast as 14 minutes to support rapid, informed decision making that may lead to better patient care. Clinicians may individually select and test multiple assays from a single sample, on a single run, and on a single instrument. Simple operation and advanced connectivity help to promote consistent results and efficient workflow.
1 Not available for sale in the U.S. Product availability varies by country.
Laboratory Diagnostics
As a recognized worldwide leader in CVD testing, Siemens Healthineers Diagnostics provides a comprehensive and expanding menu of cardiac biomarkers across a broad spectrum of instrument solutions that help manage patients throughout the continuum of cardiovascular disease.
ADVIA Centaur High-Sensitivity Troponin I (TNIH) Assay
High-Sensitivity Troponin I on the ADVIA Centaur® XP/XPT immunoassay systems is the latest addition to Siemens Healthineers comprehensive cardiac menu to assist clinicians with the diagnosis and treatment of chest pain patients. Designed to aid in diagnosing acute myocardial infarctions (AMI) through the quantitative measurement of cardiac troponin I in serum or plasma, high-sensitivity troponin I plays a critical role in the timely diagnosis of AMI, or heart attacks.
The ADVIA Centaur® High-Sensitivity Troponin I (TNIH) assay is a true high-sensitivity assay.
- Offers improved cardiac patient care with a high-sensitivity troponin assay that meets current European Society of Cardiology clinical guidelines
- Provides fast, accurate, and actionable test results that allow clinicians to confidently rule in/rule out a myocardial infarction when triaging patients with chest pain
- Ensures reliable results from a proven, trusted technology coupled with three new monoclonal antibodies
Compared to traditional troponin assays, the Siemens Healthineers ADVIA Centaur TNIH assay is able to detect lower levels of troponin and smaller changes to a patient’s troponin levels, which may be an early indication of AMI. This design affords clinicians greater confidence in patient results at the low end of the assay range by delivering precision that provides the ability to measure slight, yet critical, changes between serial troponin I values.
Precision at the low end is important to minimize analytic variation that could confuse a clinician’s assessment of a clinically significant change. With this data in hand, clinicians have the ability to more quickly diagnose and treat patients with suspected AMI, in some cases in as little as one to three hours.
Discover more about ADVIA Centaur High-Sensitivity Troponin I (TNIH) Assay
The products and features (mentioned here) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens organization for further details.
Echocardiography
Approach even your most complex challenges with confidence using Siemens Healthineers cardiovascular ultrasound solutions. With precise visualization for real-time assessment, we offer superior imaging performance across applications to improve patient outcomes and clinical workflows.
ACUSON SC2000 PRIME Ultrasound System
Cardiovascular Ultrasound for Precision at the Speed of Life
Delivering comprehensive, anatomically precise information to enable informed decisions without missing a beat, the ACUSON SC2000™ PRIME ultrasound system is engineered to go beyond basic cardiovascular ultrasound. Innovations in simultaneous anatomy and blood flow visualization as well as valve modeling and quantification provide clinicians with fast, actionable understanding.
With solutions for 2D and 3D transthoracic (TTE), transesophageal (TEE), and intracardiac echocardiography (ICE), the ACUSON SC2000 PRIME is one of the most comprehensive cardiovascular ultrasound solutions available on the market today.
Benefits and Features
- Visualize form, flow, and function simultaneously in every acquisition with true real-time volume color Doppler.
- Accelerate your analysis with one-click technologies including automated aortic and mitral valve modeling from the eSie Valves advanced analysis package.
- Empower your workflow with an echocardiography system that’s engineered for action, from procedural guidance to automated measurements.
- Choose the solution that meets your needs: the ACUSON SC2000 PRIME, 2D, and 3D workflow solutions.
ACUSON AcuNav V Ultrasound Catheter
Real-time 3D visualization of the inside of the heart provides clinicians with a view of cardiac structures and devices like never before. Siemens, the pioneer and industry leader in intracardiac echocardiography (ICE), brings to ultrasound the world’s first commercial volume intracardiac catheter to improve clinical decision-making and provide exceptional patient care.
Cardiac CT
Robust cardiac imaging is only possible with an adequately high temporal resolution, making it possible to image the heart without motion artifacts.
Synergizing the best scanner technology with fast and intelligent workflow applications leads to the complete solution needed to make fast and confident decisions. From automatic reconstruction of the data, automatic detection of the cardiac phase with the least motion to the isolation of the heart, all features are dedicated to make your daily work faster and easier.
Dual Source CT
Cardiac CT without limits - experience the benefits of Dual Source CT. Moving beyond the simple adding of detector rows, the SOMATOM® Definition Flash, SOMATOM Drive and SOMATOM Force use two X-ray sources and two detectors at the same time. Get two steps ahead in Preventive Care with kidney-friendly scanning and low dose early detection. Get two steps ahead in Freezing Motion with "free-breathing" CT imaging and the industry's fastest, most versatile scan mode.
CT Cardiovascular Engine
Go further with the CT Cardiovascular Engine.
Enhance your clinical capabilities when diagnosing hemodynamically relevant coronary stenoses – with myocardial perfusion evaluation right on your CT. The CT Cardiovascular Engine features preprocedural planning, with innovative tools that offer automated assistance for inserting aortic valve implants and AAA stents. With the 2015 Edition, you can speed up your process efficiency in diagnosing coronary stenoses with new applications.
Cardiovascular MRI
Today, MRI is widely regarded as one of the most comprehensive diagnostic tools in cardiology, but also as a highly complex examination. Siemens Healthineers helps you bring cardiac MRI into your clinical routine.
Efficient, reliable, ready.
- Want to perform myocardial tissue quantification (T1, T2 and T2 Maps) on the fly?
- Is the complexity of cardiac scanning breaking your heart?
- Have you ever missed correct timing?
We have the answers to your challenges in cardiovascular MRI
Siemens Healthineers MRI application portfolio enables you to overcome daily obstacles in cardiovascular imaging. Get to know our highlights and find out how trendsetting applications help you expand your services and bring CMRI to the clinical routine.
MyoMaps
MyoMaps1 generates comprehensive pixel-based T1, T2 and T2 colored parametric maps for myocardial tissue quantification. MyoMaps is a new method of quantitative tissue characterization, based on HeartFreeze Inline Motion Correction (unique to Siemens), it helps in the detection of normally missed global, diffuse, myocardial pathologies (T1 Map), in better depicting cardiac edema (T2 Map), and in improving early detection of iron overload (T2 Map).
Compressed Sensing Cardiac Cine
With our disruptive speed technology – Compressed Sensing – you can accelerate MRI acquisition by a factor of up to 10, with no loss in image quality. This is possible as we acquire only a fraction of the image data and generate high-resolution images with iterative reconstruction afterwards – based on our award-winning algorithm for Compressed Sensing. Due to the extremely fast acquisition, Compressed Sensing Cardiac Cine opens up Cardiac MRI to arrhythmic and dyspneic patients.
Cardiac Dot Engine
Cardiac Dot Engine enables a comprehensive heart examination in less than 30 minutes. Benefit from fully automated planning of all cardiac views with AutoAlign Heart. Switch on Motion Correction with just one mouse click and receive valuable diagnostic information on the fly with Inline Ventricular Function and Inline Time Course Evaluation (Perfusion).
Nuclear Cardiology
Our nuclear cardiology solutions provide cardiologists with tools that enable the detection of early as well as advanced coronary artery disease, including delineation of myocardial infarction and assessment of left ventricular function and wall motion.
IQ SPECT Technology
One of the key trends in nuclear medicine has been the ever-increasing demand for faster myocardial perfusion imaging. Historically, image quality has been limited by the number of detected photons. Routine cardiac studies can take up to 20 minutes, limiting the number of patient scans. To achieve the desired image quality, patients are often injected with high doses that increase radiation exposure. Siemens Healthineers IQ•SPECT is the only technology today that performs ultra-fast cardiac imaging with a general purpose camera. Its unique collimator design, cardio-centric image acquisition and advanced reconstruction technology acquires four-times more counts than conventional methods for high quality images independent of age, body shape or size. With IQ•SPECT, physicians can perform a myocardial perfusion imaging study in approximately 4 minutes using the standard dose, 8 minutes using half the standard dose or 16 minutes using one-quarter of the standard dose. With its SMARTZOOM collimators, modified cardio-centric acquisition and special reconstruction methods, IQ•SPECT is the solution for fast cardiac imaging using half the dose with twice the speed.
Biograph mCT
Molecular CT. Quantification redefined.
With Biograph™ mCT, Siemens brings reproducible quantification to molecular imaging. Quantify1 absolute myocardial blood flow, to make more accurate treatment decisions and minimize risk to your patients.
Angiography
Coronary Artery Disease
Solutions to support you in your routine and advanced procedures for coronary artery diseases. For diagnosis and treatment of coronary artery disease, you demand crystal-clear images of the moving heart and of challenging cardiac anatomies in any angulation. To add to the challenge, dose has to be kept to a minimum even during complex procedures. Our Artis systems deliver images in excellent quality and at low dose, displayed the way you like them best with CLEARchoice. A wide variety of software tools supports the toughest percutaneous coronary interventions.
CLEARstent
Taking stent enhancement to the next level
Stent visualization tool enhancing stent visibility even under difficult conditions. One-click operation processes scenes no matter if peracquired or acquired during the 5s acquisition program. In addition to automated fade-in/fade-out of the processed image, CLEARstent offers scene-like behavior, PACS compatibility for review on any DICOM viewer and live fluoro overlay of the processed image.
CLEARstent Live
Real-time stent enhancement software
Ostial lesions or bifurcational stentings mark a transition towards increasingly complex coronary interventions. Those require precise stent or scaffold positioning before balloon inflation. With Artis with PURE®, CLEARstent Live is now available for all Siemens Healthineers Artis systems. This real-time stent enhancement functionality gives a clear display of the undeployed stent in relation to previously deployed stents or cardiac anatomy – with a significant potential to speed up procedures and to save contrast.
syngo CTO Guidance
Treating Chronic Total Occlusions (CTOs) is one of the most challenging procedures in interventional cardiology. Incomplete crossing of the lesion is a high risk. syngo CTO Guidance enables better planning with automatic segmentation of coronary CTAs. Furthermore, it provides guidance during the procedure with color-coded COROwave to avoid foreshortening. This enables more physicians to treat complex CTO cases and helps to expand the hospital’s procedure mix.
HeartSweep
Speed up diagnostic coronary examinations and save contrast agent
Patients with comorbidities such as renal failure or impaired liver function are particularly sensitive to contrast media. HeartSweep allows you to see occluded lesions from different angulations with only one contrast injection and a single acquisition run.
Integrated measurement of fractional flow reserve (FFR)
Sensis Vibe1 also enables flexible measurement of the fractional flow reserve (FFR), integrating devices from Abbott Medical, Boston Scientific, ACIST and VOLCANO . All resulting data, values, and waveforms are automatically stored and can be easily embedded in your reports.
Benefits of seamless integration:
- Shorter set-up times and more convenient operation for FFR
- Display of measurements on Sensis monitors
- Complete documentation of FFR data in the Sensis report
Structural Heart Disease
We add 3D guidance to your structural heart disease therapy efficiently. syngo DynaCT Cardiac, syngo Aortic Valve Guidance, syngo TrueFusion as well as the ACUSON SC2000™ Ultrasound System with True Volume TEE provide support through a high level of automation.
syngo TrueFusion
Easy access to fusion imaging
When treating structural heart disease, advanced real-time 3D TEE and True Volume color Doppler imaging are required to visualize form, function, and flow in one volume view – without compromise. With TrueFusion2, add the relevant anatomical and functional landmarks easily to your live fluoroscopy.
syngo Aortic Valve Guidance
Automated workflow and enhanced accuracy for aortic valve procedures
syngo Aortic Valve Guidance supports the interventional cardiologists and surgeons perform valve implantations. It provides fast and precise 3D information on the aortic root anatomy – making it an excellent basis for valve implantation planning.
syngo DynaCT Cardiac
CT-like imaging in the cath lab
Enhance your diagnostic and therapeutic capabilities by visualizing cardiac structures like the aortic root, the left atrium and LAA or pulmonary veins in 3D, in the cath lab. Based on rotational angiography and advanced 3D reconstruction, syngo DynaCT provides CT-like images at the time of your intervention. For optimal and reproducible results the 3D wizard intuitively guides you through the acquisition.
Arrhythmias
Innovations in electrophysiology have created a strong demand for highly integrated solutions capable of supporting smooth workflows for increasingly complex procedures. Radiation exposure during electrophysiology procedures remains a concern. Excellent image quality and lowest possible dose are vital requirements for patient and staff. Therefore, Siemens has put together one of the most future-oriented portfolios for electrophysiology, truly integrated solutions for enhanced patient care. We cover everything from imaging and recording to 3D guidance and co-registration with the latest mapping and navigation systems. Smart solutions designed to set new standards of care, safety, and efficiency for your electrophysiology laboratory.
syngo DynaCT Cardiac
New perspectives in the cath lab - 3D imaging using rotational angiography
Siemens Healthineers is revolutionizing the workflow for complex cardiac interventions by introducing syngo DynaCT Cardiac, which enables CT-like imaging of the heart during the procedure using angiography. syngo DynaCT Cardiac enhances your diagnostic and therapeutic capabilities by enabling you to visualize cardiac structures like the aortic root, the left atrium and LAA or pulmonary veins in 3D, in the cath lab.
syngo Electrophysiology Guidance
Time savings with 3D performance supporting atrial fibrillation treatment
syngo® Electrophysiology Guidance optimizes your EP workflow by integrating preprocedural cardiac CT/MR images or intraprocedural syngo DynaCT Cardiac images into your daily routine. While performing ablations syngo Electrophysiology Guidance improves and speeds up your examinations and provides images for planning, therapy, and follow-up of AFib ablation procedures.
Artis Large Display
Seeing the whole picture on one monitor
- Unique Siemens Healthineers algorithm ensures native signal quality in re-sized image windows
- Customized display settings
- Fast, intuitive handling; tableside control
- Integrated emergency backup ensures real-time fluoro information is always available
Artis Cockpit
Cleaning up the control room
- Benefit from streamlined setup and workflow
- Increase efficiency with two operators working simultaneously
- Customize layouts quickly and easily with drag & drop
ComboBox for electrophysiology
Integrating the electrophysiology lab
A scalable solution for hemodynamics and electrophysiology, Sensis Vibe1 can be extended into a combined system featuring both hemodynamic and electrophysiology acquisition. The ComboBox is flexibly configurable and offers outstanding IECG signal quality, even during ablation. Further advantages: since you need only one system for both hemodynamics and EP, you need less space, have only one interface resulting in less training, have all data in one database, and can minimize your hardware investments. During complex EP procedures, Sensis Vibe serves as the central puzzle piece connecting key therapeutic equipment in the lab: the angio system, stimulators, ablators, and mapping system. Sensis Vibe also grows with your EP lab as it lets you easily add an additional ICEG board to expand your clinical capabilities in EP.
ComboBox for electrophysiology
Integrating the electrophysiology lab
A scalable solution for hemodynamics and electrophysiology, Sensis Vibe1 can be extended into a combined system featuring both hemodynamic and electrophysiology acquisition. The ComboBox is flexibly configurable and offers outstanding IECG signal quality, even during ablation. Further advantages: since you need only one system for both hemodynamics and EP, you need less space, have only one interface resulting in less training, have all data in one database, and can minimize your hardware investments. During complex EP procedures, Sensis Vibe serves as the central puzzle piece connecting key therapeutic equipment in the lab: the angio system, stimulators, ablators, and mapping system. Sensis Vibe also grows with your EP lab as it lets you easily add an additional ICEG board to expand your clinical capabilities in EP.
Congenital Heart Disease
Solutions to support you in your routine and advanced procedures for congenital heart disease. Although congenital heart disease is often considered a childhood condition, advances in interventional and surgical treatment have also led to significantly reduced mortality rates and patients now often live well into adulthood. Find out how smart solutions from Siemens Healthineers can support you in your routine and advanced procedures for congenital heart disease.
Low-dose syngo DynaCT and syngo DynaCT Cardiac
A new perspective in CHD – 3D imaging using rotational angiography
Siemens Healthineers is revolutionizing the workflow for complex cardiac interventions by introducing syngo DynaCT Cardiac, which enables CT-like imaging of the heart during the procedure using angiography. syngo DynaCT Cardiac enhances your diagnostic and therapeutic capabilities by enabling you to visualize cardiac structures like the whole heart and different abnormalities, in the cath lab.
syngo Fusion Package
Multimodality fusion in the cath lab
Enables previous CT, MR or PET CT images to be fused with high-contrast angio 3D or syngo DynaCT datasets. syngo Fusion Package displays relevant diagnostic data at a glance, thereby significantly supporting interventional workflows, and overlays acquired data with live fluoroscopy images using syngo 3D Roadmap.
Angiography Portfolio
Artis Interventional Angiography Systems
With our cardiology portfolio we provide a differentiator for you. Siemens Healthineers offers a complete portfolio for diagnostics and planning, interventional therapy and follow-up.
Sensis Vibe
Amplify productivity
Interventional environments are busy places where many things are happening at once. Even if a procedure is routine, all moves need to be synchronized, and the entire team has to be on the same wavelength. Documenting the procedure must blend into this flow. Imagine a documentation system so anticipative it feels like a member of your team. A system that catches the Vibe and lets you handle administration along the way – without missing a beat. This system is Sensis Vibe1. Sensis Vibe is the vital core where all events, decisions, measurements, and data from your procedures are captured. It reduces administrative effort and standardizes documentation and reporting.
1 Not available in all countries. Please contact your local sales representative for the most current information.
2 TrueFusion represents a workflow consisting of syngo TrueFusion (syngo X Workplace) and TrueFusion echo-fluoro guidance (ACUSON SC2000TM Ultrasound System, PRIME edition).
Cardiovascular IT Solutions
Leveraging data and managing costs while improving outcomes requires strong IT at the core of connected cardiovascular care. Make clinical and administrative data available, interoperable, and actionable when and where you need it. Explore our software solutions for cardiovascular care.
Cardiology Dashboard
Turn complex data into actionable data at your fingertips.
Cardiovascular Imaging and Information Solution
Experience enterprise-wide reading and smart structured reporting through a single product, driving your outcomes.
Connected Cardiovascular Care Solution
Consolidate and streamline the data flow between imaging, cath lab, reading room and administration to provide value-based care.
Echocardiography image review
An offline echo viewing workstation with a single point of access to advanced reading and smart structured reporting.