RAPIDPoint 500 Systems

Advance your critical care testing with easy-to-use, trusted technology

RAPIDPoint 500 Systems
Contact Us
Sample Size 
 Syringe: 200 µL
 Capillary: 100 µL


Time to Results:            Approximately 60 seconds    


 Automatic QC or ampule
 3 levels of independent quality control solutions
 Customizeable QC schedule


Measurement Cartridge  
Use Life:28 days
Number of tests:100, 250, 400, 750                


1 Point Calibration:              Every 30 minutes
2 Point Calibration:Every 2 hours                             


System Dimensions
Width:                                         30.0 cm (11.5 in.)
Depth:42.0 cm (16.0 in.)
Height:55.0 cm (21.5 in., display at highest position)
Weight:16.55 kg (36.5 lbs., excluding cartridges)
Touchscreen:21.1cm x 15.8cm (8.3in x 6.2in)


Integrated Bar-Code Scanner
1D Bar-Code Symbologies                     Code 128, Codabar, Code 39, Character/Digit, Interleaved 2 of 5
2D Bar CodeFor required QC data entry only


External Interfaces 
Universal Serial Bus (USB)3 Ports                                   
RS232 port 
10Base T Ethernet 
Barcode scanner 


Power Requirements 
Temperature:15ºC to 30ºC
Humidity:5% to 85% non-condensing
Barometric Pressure:523 to 800 mmHg
Operating Systems
Windows XP embedded


Data Capacity                              
Patient Samples:250
QC Samples:250

 RAPIDComm® Data Management System
 Wireless via Ethernet Bridge
 Dual Port Transmission via Ethernet and Serial Port


TUV Listed, CSA, IEC/EN 61010-1, IEC 60825-1:2007


Related Products, Services & Resources