epoc Blood Analysis System

Right Result. Right Here. Right Now.

epoc Blood Analysis System
 
Download white paper
Measured Parameters
ParameterUnit of MeasureMeasurement Range
pHpH units6.5–8.0
pCO2mmHg5-250
kPa0.7-33.3
pO2mmHg5–750
kPa0.7–100
Na+mmol/L85–180
mEq/L85–180
K+mmol/L1.5–12.0
mEq/L1.5–12.0
Ca++mmol/L0.25–4.00
mg/dL1.0–16.0
mEq/L0.5–8.0
Cl-mmol/L65–140
mEq/L65–140
Glummol/L1.1–38.5
mg/dL20-700
g/L0.20-7.00
Lacmmol/L0.30–20.00
mg/dL2.7–180.2
g/L0.03–1.80
Creamg/dL0.30–15.00
μmol/L27–1326
Hct% PCV10–75
L/L0.10-0.75
BUNmg/dL3-120
TCO2mmol/L5-50
mEq/L5-50

 

Calculated Parameters
ParameterUnit of MeasureMeasurement Range
cHCO3-mmol/L1-85
mEq/L1-85
cTCO2mmol/L1-85
mEq/L1-85
BE(ecf)mmol/L30 – +30
mEq/L30 – +30
cSO2%0-100
AmmHg5-800
kPa0.67-106.64
A-ammHg1-800
kPa0.13-106.64
a/A%0-100
fraction0-1
AGapmmol/L-14 – +9
mEq/L-14 – +9
AGapKmmol/L-10 – +99
mEq/L-10 – +99
eGFRmL/min/1.73m22–60 or >60*
eGFR-amL/min/1.73m22–60 or >60*
cHgbg/dL3.3–25
mmol/L2.0–15.5
g/L33–250

 

Institutions should establish and set their own normal range values.
*Values >60 will be reported as >60 mL/min/1.73 m2.


Share this page:

Related Products, Services & Resources

The products/features shown on this webpage are not commercially available in all countries. Due to regulatory reasons, their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.