Sensis Vibe

Amplify productivity.

Sensis Vibe
 
Contact Us

High resolution for diagnostic excellence
Sensis' excellent signal qualities are attributable to its 2,000 Hz sampling rate and 22 bit A/D converter resolution. Sensis delivers exceptionally sharp waveforms enabling a more precise diagnosis. ECG, ICEG, four invasive blood pressures, SpO2, respiration rate, and non-invasive blood pressure are integrated.

Scalability for advanced EP procedures
Up to 64 intracardiac channels via 96 ICEG electrode inputs provide ample power to support even highly advanced EP procedures such as pulmonary vein ablations. Depending on your needs, 32, 64, or 96 ICEG electrode inputs are available. You can always upgrade to the next performance level.
 

Related Products, Services & Resources