syngo DynaCT Cardiac

syngo DynaCT Cardiac
 
Get a Quote

syngo DynaCT Cardiac utilizes images acquired from one rotational angiography run to display the 3D morphology of the ROI. Image acquisition is achieved in 5 seconds after injection of contrast agent into the ROI. The 3D image is obtained by 3D reconstruction on the syngo Workplace and is available for assessment in the lab within a couple of seconds after image acquisition.

Regardless of whether syngo DynaCT Cardiac is used with or without ECG-triggering, the three-dimensional cardiac morphology can be displayed as

  • Volume rendering technique visualization
  • Surface model (by using advanced segmentation algorithms)
     

How it works

Learn how syngo DynaCT works with and without ECG-triggering

How it works - Non-gated

syngo DynaCT Cardiac without ECG-triggering

syngo DynaCT Cardiac utilizes images acquired from one rotational angiography run to display the 3D morphology of the left atrium. Image acquisition is achieved in approx. 5 seconds after direct injection of contrast agent into the pulmonary artery. The 3D image is obtained by 3D reconstruction on the syngo X Workplace and is available for assessment in the EP lab within less than 20 seconds after image acquisition.

Regardless of whether syngo DynaCT Cardiac is used with or without ECG-triggering, the three-dimensional cardiac morphology can be displayed as

  • Volume rendering technique visualization
  • Surface model (by using advanced segmentation algorithms of syngo Electrophysiology Guidance)
  • Endoscopic view ("Fly") visualization.

Additionally it is possible to visualize the detailed cardiac anatomy within cross-sectional images (MPRs).


How it works - ECG-gated

syngo DynaCT Cardiac with ECG-triggering

syngo DynaCT Cardiac utilizes images acquired from one or multiple ECG-triggered rotational angiography runs to display the 3D morphology of the heart. Image acquisition is performed during application of contrast agent in approx. 20 seconds.

The 3D image is obtained by 3D reconstruction including retrospective ECG-gating on the syngo X Workplace. The 3D image is available for assessment in the EP lab within less than 3 minutes after image acquisition.

Regardless of whether syngo DynaCT Cardiac is used with or without ECG-triggering, the three-dimensional cardiac morphology can be displayed as

  • Volume rendering technique visualization
  • Surface model (by using advanced segmentation algorithms of syngo Electrophysiology Guidance)
  • Endoscopic view ("Fly") visualization.

Additionally it is possible to visualize the detailed cardiac anatomy within cross-sectional images (MPRs).

General Requirements

System

Minimum Software Version

syngo X Workplace: VB21

Other

Please note: Additional technical prerequisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Related Products, Services & Resources