Artis zeego Club

The future is flexible - Join the Artis zeego Club

Artis zeego Club
 
Contact Us

New features with Artis zeego

syngo DynaCT 360 - The whole picture. With one sweep. In just 6 seconds.

One of the most valuable Artis zeego features is its ability to provide large-volume, cross-sectional syngo DynaCT 360 visualizations in a single 6-second sweep.
 


With syngo DynaCT 360, you can acquire large-organ, soft-tissue images in just 6 seconds – faster than with any previous syngo DynaCT application. For better image quality, fewer motion artifacts, greater patient comfort and less contrast agent.

Watch the trailer to discover the new syngo DynaCT 360
 


During abdominal and thorax applications, the large field of view (35 cm x 25 cm, 13.8” x 9.8”) lets you visualize the entire tumor anatomy and feeding vessels to support interventional oncology procedures such as chemoembolizations, RF ablations and chemoperfusions. During vascular treatments of the abdomen, it can help detect endoleaks and improve precise graft positioning.
 


Expert statement
Professor Thomas J. Vogl, M.D.

Head of Diagnostic and Interventional Radiology
University of Frankfurt - Germany