Artis zee with PURE

Tackle every challenge

Artis zee with PURE
 
Contact Us

Synchronized detector rotation

Both the flat panel detector and the collimator are synchronized and are always in line with the table. No matter how you rotate the table or the C-arm, the linear adjustment at any angulation ensures that you always see an upright image. The rotating flat detector and collimator allow an optimum level of patient access and provide superb anatomical coverage. Controlled at both the tableside and the detector housing itself, the rotation allows operation in landscape or portrait mode as well as any angle in between*, ideal for arm angiograms, while maintaining a heads-up display on the monitor.

*Artis zee multipurpose system allows only landscape or portrait mode

Intuitive tableside operation

Artis zee features configurable, intuitive syngo icons that are easy to use. The complete system can be controlled from the tableside with the ergonomically designed touch screen and the mouse-like joystick. The mouse-like control is easy to operate, and with its modular design, can be flexibly positioned to maximize operator comfort. The slimline control module allows the operator to get closer to the table and allows easy patient access. 

3D menu workflow

The menu-driven workflow enables FAST acquisition and display of 3D images. To improve efficiency, the system automatically moves into the start position, eliminating the time-consuming need for the operator to select the position manually. High-contrast 3D results are available in real time, soft tissue results in less than a minute.

Improve your workflow with “IsoTilt”

A single press of a button enables outstanding functionality.
“IsoTilt” keeps the projection during Trendelenburg tilting and eliminates the need for time- and dose-consuming readjustments.

Artis zee Wireless Footswitch

With our well established wireless footswitch you will have more flexibility as an operator, easier cleaning of the footswitch and the floor, and no broken cables due to carts rolling over them.


Additional Features & Benefits of Artis zee floor-mounted system

The Artis zee floor-mounted system fits rooms as small as 29 square meters (less than 350 square feet), much less than the ACC-recommended 45-55 sqm (500-600 sq ft.), due to a very small footprint. That way, there is enough space left for equipment, in-room storage, the patient and the clinical team. Besides the small footprint, the Artis zee floor offers high positioning flexibility and allows the steepest angulations.

The Artis zee floor-mounted system with the small detector offers easy patient access and allows steepest angulations.

The Artis zee floor-mounted system with a large detector offers excellent performance for an improved clinical workflow with a larger field of view.


Don’t work harder than you have to

As demand for interventional procedures increases, so does the need for your clinical team to function more efficiently. Artis zee meets the challenge with ergonomically designed controls. Artis zee systems are designed to exceed the imaging requirements of surgery, interventional cardiology, and radiology, and provide free access to the patient for the anesthesiologist.

High positioning flexibility on a very small footprint

Due to the very slim design, the Artis zee floor fits rooms as small as 29 square meters. The Artis zee floor features a floor rotation point with motorized swivel, which allows rotation to a left-side position for unrestricted head access. These ensure optimum access to the patient’s head as well as extensive coverage from head to toe without patient repositioning.

Maximizing coverage and positioning flexibility with Multispace.F

Multispace.F allows for additional examination positions. The stand rotation enables free positioning of the C-arm and table relative to one another, providing the flexibility and comfort in positioning whether the table is rotated to the right, to the left, or extended in the patient transfer position.

 



Additional Features & Benefits of Artis zee ceiling-mounted system

With its slim design, the Artis zee ceiling-mounted system offers high positioning flexibility for the C-arm at any angle.

The Artis zee ceiling-mounted system, featuring a large flat detector, affords easy patient access and full body coverage.

The Artis zee ceiling-mounted system, featuring a small flat detector, affords easy patient access and convenient positioning of the C-arm around the table.


Don’t work harder than you have to

As demand for interventional procedures increases, so does the need for your clinical team to function more efficiently. Artis zee meets the challenge with ergonomically designed controls. Artis zee systems are designed to exceed the imaging requirements of surgery, interventional cardiology, and radiology, and provide free access to the patient for the anesthesiologist. Hybrid rooms enable image-guided surgery, one-stop pre- and post-operative imaging, and endovascular therapy.
 

Multiple work positions

The C-arm can be used in a patient-left, patient-right or a head position, plus all angles in between to allow ideal patient access. The rotating flat detector and collimator allow an optimum level of patient access and provide superb anatomical coverage. Controlled at both the tableside and on the detector housing itself, the rotation allows operation in landscape or portrait mode as well as any angle in between, ideal for arm angiograms, while maintaining a heads-up display on the monitor.

Flexible 3D imaging

The Artis zee ceiling-mounted system offers true syngo DynaCT from all sides (head side, left side, right side), providing best-in-class soft tissue resolution from head to toe.

 

Convenient park position

The Artis zee ceiling system offers extended parking capabilities far away from the table, providing free access to the patient.



Additional Features & Benefits of Artis zee biplane system

The Artis zee biplane system offers high positioning flexibility and excellent patient access for biplane imaging.

The Artis zee biplane system with two small detectors (20 x 20).

The Artis zee biplane system with mixed size detectors (30 x 40 and 20 x 20) allows for unrestricted angulations to perform interventional procedures and provides an overview at the same time.

The Artis zee biplane system with two large detectors (30 x 40) provides diagnostic and interventional imaging with a biplane solution to cover large objects in both the frontal and the lateral planes.


Don’t work harder than you have to

As demand for interventional procedures increases, so does the need for your clinical team to function more efficiently. Artis zee meets the challenge with ergonomically designed controls. Artis zee systems are designed to exceed the imaging requirements of surgery, interventional cardiology, and radiology, and provide free access to the patient for the anesthesiologist.

The power of two

Equipped with two flat detectors, the Artis zee biplane system offers excellent coverage and flexibility for the applications spectrum of diagnostics and interventions in neuro, spine, abdominal, and pediatric imaging. The system delivers images with fine detail resolution to support you in your decision-making with its powerful biplane 2k matrix.

Compact and rotating biplane detectors

The Artis zee biplane system provides fast, easy handling and streamlined workflow by combining compact and rotating detectors in both planes, including lateral detector rotation that tracks the table as it is tilted. The compact and rotating detectors enable virtually unrestricted patient access while offering outstanding angulation and exceptional coverage capabilities.

 

Positioning flexibility

The Artis zee biplane system offers unique positioning flexibility in biplane applications and at the same time provides excellent patient access. A unique second isocentric work position provides full head access to the patient even in biplane mode.

Positioning flexibility in single plane mode

The Artis zee C-arm can be easily moved from the imaging to the park position without interfering with the work of the anesthesiologist at the tableside. Additionally the system features MULTISPACE.F* for further enhanced positioning of the C-arm relative to the table using stand rotation. System functions can be operated from the tableside with the user interface or via voice control, depending on your clinical needs.

Excellent coverage

With the Artis zee biplane with mixed detectors, both C-arms can be rotated by 90° in less than 8 seconds, quickly moving the large detector to the lateral position when clinically required.


Additional Features & Benefits of Artis zee zeego

Artis zeego is the first multi-axis system based on robotic technology that can be positioned the way you want.

Artis zeego adapts to any table orientation and moves along tilted tables.

The robot adjusts the C-arm position according to theoperator-preferred height of the table. The C-arm is synchronized with any movement of the table.

With its multiple axes, Artis zeego offers unmatched flexibility. It enables complete head-to-toe coverage without moving the patient.

Artis zeego offers various park positions for unrestricted access to the patient.

Since Artis zeego is a floor-mounted system without any ceiling-mounted components above the table, it can be installed in an operating room without restricting the laminar air flow field. This is the preferred solution to optimize infection control in hybrid operating rooms.

Artis zeego is integrated with OR tables by Maquet and Trumpf. It adapts to any angulation of segmented tablestops and enables 3D imaging of a patient in the beach chair position.


Artis zeego lightens your load

As demand for interventional procedures increases, so does the need for more efficient performance. Artis zeego meets the challenge by enabling your clinical team to work with greater ease and comfort.
In surgical disciplines situations may arise where the clinical team must quickly shift from an endovascular procedure to open surgery. A hybrid room eliminates the need to transfer the patient to the OR and increases workflow efficiency and patient care.

Positioning flexibility

Artis zeego’s multiple axes provide exceptional floor-mounted positioning flexibility, enabling more angulations, complete head-to-toe coverage, and multiple work positions. Its excellent ergonomics allow you to work more comfortably and efficiently. The intelligent collision protection function allows the operator to maneuver it confidently around the patient.

Better for your back

Artis zeego’s unique variable isocenter allows adjusting the working height of the system which helps reduce the fatigue associated with performing long procedures. In short, Artis zeego allows clinicians to work with greater comfort and precision.

It’s all about access

Artis zeego can be parked in a variety of compact positions to make the most of the limited space available in the interventional suite and OR environments. Its smaller C-arm enables access to both the patient’s left and right sides. It allows better access to the body with less interference with anesthesia than conventional systems, and it affords better access to the head during neuro procedures than conventional ceiling-mounted systems. Since Artis zeego is floor-mounted, it easily meets laminar flow and other sterility requirements, especially OR hygiene requirements.

Safety first

Artis zeego features SafeMove, an intelligent collision protection function that allows operators to maneuver the system around the patient with confidence. SafeMove controls 18 proximity switches and cover elements to provide excellent collision protection. Two independent software surveillance systems ensure the safe control of system speed, acceleration, axle movements and positions within room limitations. System movement speed is also reduced while operating elements are being actuated.



Additional Features & Benefits of Artis zee multi-purpose

The Artis zee multi-purpose system is specifically designed to meet the escalating demands of interventional radiology, fluoroscopy and interventional cardiology today and in the future.
 

The Artis zee multi-purpose right suspension is ideally suited to meet the escalating demands of interventional radiology, fluoroscopy and interventional cardiology

The Artis zee multi-purpose left suspension meets the special needs of endoscopic applications in gastroenterology


Don’t work harder than you have to

As demand for interventional procedures increases, so does the need for your clinical team to function more efficiently. Artis zee meets the challenge with new, ergonomically designed controls.

A true multi-purpose imaging solution

The Artis zee multi-purpose system is ideally suited to handle the diverse imaging needs of today’s clinics, whether R/F examinations, outpatient angiography or pediatric imaging.

Artis zee provides excellent support for a broad spectrum of diagnostic and interventional procedures.

It combines innovative imaging technologies such as 2k imaging with highly practical and user-friendly handling features.
 

 

Table and C-arm flexibility

Artis zee multi-purpose motorized integrated patient table offers longitudinal and transverse movement for easier patient transfer and repositioning.

The harmonized longitudinal table and gantry movement supports head-to-toe patient positioning for procedures such as gastrointestinal work, venograms, or interventional radiology.

 



Additional Features & Benefits for Artis zee Magnetic Navigation

The rapid increase in numbers of interventional procedures within recent years has led to an equally strong demand for advanced imaging solutions. The Artis zee floor system in combination with the Stereotaxis NIOBE® magnetic navigation system offers electrophysiologists superb guidewire and catheter steering support with its remote control capabilities and excellent precision. As the only imaging manufacturer to combine advanced biplane imaging with magnetic navigation Siemens and its Artis zee MN biplane system take interventional procedures to an excellent level of precision.

The Artis zee MN floor system featuring a small detector.

The Artis zee MN biplane system featuring two small detectors.


Don’t work harder than you have to

As demand for interventional procedures increases, so does the need for your clinical team to function more efficiently. Artis zee MN meets the challenge with new, ergonomically designed controls. Artis zee MN systems are designed to exceed the imaging requirements of interventional cardiology and electrophysiology.

Extended angulations through tiltable magnets

The integration of Artis zee and Stereotaxis NIOBE® features tiltable magnets. In the tilted position, the magnetic field can also be used for navigation. At the same time, the tilted magnets allow steeper angulations of the Artis zee, which is especially important for interventional cardiology procedures.

Intuitive C-arm and magnet movement

The integrated Tableside Control Console offers full control of the complete system at the tableside and is freely configurable. The integration of Artis zee and the Stereotaxis NIOBE® magnetic navigation systems also means that the control module for the magnet positioning has the same look and feel as the Artis zee controls. There is continuous communication between the Artis zee and the Stereotaxis NIOBE® system so that you do not risk collisions of C-arm and magnet movements.


Related Products, Services & Resources