Artis Q.zen

Artis Q.zenVisionary intervention – ultra-low dose

Visionary in performance. Visionary in precision. Visionary in sensitivity.

The Artis Q.zen product line for interventional imaging is a visionary breakthrough in X-ray detection with excellent sensitivity enabling ultra-low dose imaging, e.g. up to 6 nGy/f. It also takes performance in X-ray generation and precision to the next level.

Experience the future of interventional imaging.

 

Visual for Banner

See details more CLEARly and MAXimize accuracy, powered by CLEAR MAX technology. Our newest innovation gives you better visualization of small vessels, devices, tissue, and bones with zero increase in dose levels*.

Learn more about how CLEAR MAX gives you the ability to diagnose and treat patients accurately, at your preferred balance of image quality and contrast

*Compared to previous software version

Features & Benefits

Artis Q.zen offers unparalleled performance with the new powerful GIGALIX X-ray tube for high contrast resolution at any angle and any patient size. The optimized X-ray pulse helps to reduce radiation by up to 60%.

GIGALIX X-ray tube

GIGALIX X-ray tube – Focused power

  • Flat emitter technology for high contrast resolution even at steep angulations
  • Small square focal spots for excellent spatial resolution to see more details
  • CLEARpulse for sharp images and low dose

 


Precise guidance is needed for successful interventions. Artis Q.zen offers applications for cardiology, interventional radiology and image-guided surgery.

Bifurcation CSL 3rd stent

ClearStent Live – Real-time stent enhancement software

ClearStent Live allows a real-time verification of the stent positioning while moving the device, eliminating cardiac movement.

  • Support of complex procedures
  • Real-time verification of stent positioning while moving the device
  • Potential to speed up procedures and to save contrast agent

more

syngo DynaPBV Body

syngo DynaPBV Body – Evaluate perfusion for personalized therapy

syngo DynaPBV Body provides 3D functional imaging indicating the distribution of blood in tissue by means of color-coded cross-sectional blood volume maps and qualitative blood volume measurements.

  • Provides physiological information about lesions directly in the angio-suite
  • Supports endpoint determination during embolization
  • Potential to identify non-responders directly in the angio-suite

 


Artis Q.zen inaugurates a new detector technology based on crystalline silicon that reduces electronic noise and allows imaging at ultra-low dose levels.

Crystalline Silicon Detector

Crystalline silicon detector – High sensitivity for ultra-low dose imaging

  • Active matrix with on-pixel amplification increases the signal-to-electronic-noise ratio and enables ultra-low dose imaging
  • Ultra-low dose imaging reduces radiation for both patients and staff, especially in long-lasting procedures with fluoroscopy guidance
  • More coverage compared to small cardiology detectors

 

Clinical Use

1
2
Subscription Button Icon
Be the first to know about our events, training, and news