Artis one

Designed around you.

Artis one
 
Contact Us

Designed for Uncompromised Imaging

From unique flat-emitter technology to real-time stent enhancement, Artis one offers proven technology with next-generation imaging tools. The CARE+CLEAR package comes standard, the perfect choice for high image quality at the lowest possible dose.

State-of-the-art technology

Artis one features proven state-of-the-art technology – like the MEGALIX Cat Plus X-ray tube, the first angiography tube to offer unique flat emitter technology. The CARE+CLEAR technology comes as a standard. Benefit for example from the image quality of your preference with CLEARchoice.

Next-generation imaging tools

CLEARstent Live takes stent enhancement to real time. It lets you manipulate the catheter while obtaining a clear image of the currently positioned stent in relation to previously deployed stents or cardiac anatomy.

HeartSweep

One single sweep acquires all necessary angulations required for coronary diagnostics in order to find the optimal projection for treating a lesion. HeartSweep provides up to 10 different trajectories with configurable movement speeds and can be operated with just one button.

 

Embrace the 3rd dimension

Experience parallel processing and a high-speed C-arm rotation of 60 degrees per second – with integrated 3D. Two high contrast acquisition modes, one using more images for the 3D reconstruction to optimize image quality, one using fewer images for less dose.

Unparalleled coverage

Benefit from patient coverage up to 2.10 m (6ft10"). Do peripheral run-offs without moving the patient. Image the whole body in one pass, with ceiling-like imaging workflows on a floor-mounted system.



Designed for Intuitive Interaction

Optimal system positions? At the press of a button – or automatically - Artis one smoothly adapts to your procedure-specific needs. Keep the patient’s head free for anesthesia and echography or have room to move during an emergency.

Always knows where to go

Keep the patient’s head free for anesthesia or echography. And have an optimal and repeatable system position for every procedure. 

 

Just one button-press for fully motorized system movement.

Intelligent controls keep your attention focused

Smoothly operate your system with one press of a button while focusing on your procedure. Experience the unique heads-up display combined with tactile system operation. Imagine an emergency procedure where the system moves instantly out of the way with just one button press.

Large, crisp images with configurable layouts

Boost your live images by up to 90% in area when compared to 19’’screens. Image layouts can be freely configured for a specific procedure and follow your acquisition mode.



Designed for Positive Impact

Artis one requires less space to provide large returns. Fast installation, easy deployment, and energy savings of up to 20%. Address a broader procedure mix – the smartest way to hit the sweet spot of your business.

Small footprint, large returns

Benefit from a fast installation and reduce your operational costs by achieving energy savings of up to 20%. All this for rooms sized 25 m2 and up. 

45 sqm required space for a ceiling-mounted system
25 sqm required space for Artis one
Artis one provides many system positions that until now you could only access with a ceiling-mounted system. The space usually required for a ceiling-mounted system is approx. 45 sqm.

Easy to understand, easy to deploy

The controls are easy to understand, so rotating staff can easily get up to speed in controlling the system. Benefit from fast system deployment and start-up.

one for all your everyday challenges

Open up your room to a broader procedure mix and address the sweet spot of your business. Manage interventions from cardiac to peripheral with dedicated 2D and 3D tools.


Related Products, Services & Resources