Computed Radiography

Computed Radiography

Computed Radiography
 
Contact Us

Carestream Single Plate Classic CR System

(Available in an EVP bundle, PACS bundle, S bundle, or custom configuration)
 

Small Footprint Single Plate CR unit

  • 19in. X 23 in. X 40 in. [ 32 in. cassette load height]

 

Choice of PC Holder

  • Wall Mount
  • Floor MountOn existing Customer counter top

 

Fast Through-Put

  • 69 35x43 plates per hour [ 6 pixels/mm]

 

Customer selectable Scan resolution on large plates

  • 6 pixels/mm
  • 10 pixels/mm

 

Carestream Single Plate Elite CR system

(Available in an EVP bundle, PACS bundle, or custom configuration)

 

Small Footprint Single Plate CR unit

  • 19in. X 23 in. X 40 in. [ 32 in. cassette load height]

 

Choice of PC Holder

  • Wall Mount
  • Floor Mount
  • On existing Customer counter top

 

Fast Through-Put

  • 91 35x43 plates per hour [ 6 pixels/mm]

 

Customer selectable Scan resolution on large plates

  • 6 pixels/mm
  • 10 pixels/mm

Carestream Single Plate Elite CR system

(Available in an EVP bundle, PACS bundle, or custom configuration)

 

Multi Plate Reader – 8 plates High Speed, Self Contained
DICOM Store & Print
Touch Screen Operator’s Console
Drop and Go Workflow!
Cassette Size/Type Cassettes / Hour
18x24 cm GP 101
24x30 cm GP 91
35x35 cm GP 102
35x43 cm GP 93
18x24 cm HR 101
24x30 cm HR 91