ACUSON P500 Ultrasound SystemUltrasound Anytime, Anywhere

ACUSON P500

Siemens Healthineers engineered the compact and powerful ACUSON P500™, a portable ultrasound system to equip clinicians with a powerful lineup of clinical applications right at the bedside. It is your go-to platform to evaluate clinical manifestations, facilitate accurate diagnoses, and to assist procedures in emergency and critical care.The ACUSON P500 also offers an IntraCardiac Echocardiography (ICE) Edition that integrates the imaging capabilities of the ACUSON AcuNav™ family of catheters to the ACUSON P500 system.

Clinical Use

The ACUSON P500 enables reliable and fast imaging by offering new and pioneering high-end imaging technology. It provides standardized, high-quality images with more depth, clearer border definition and more tissue variation.

Technical Details


Dynamic Persistence

Dynamic Persistence
Dynamic Persistence prevents ghosting when probe or patient motion is detected. It enhances color sensitivity and reduces B-mode noise when no motion is detected.

Auto Flash Color Artifact Suppression

Auto Flash Color Artifact Suppression
Siemens proprietary and ground-breaking technology detects and prevents motion artifacts associated with probe and patient movement. It enhances color imaging sensitivity when no motion detected.

Enhanced Needle Visualization

Enhanced Needle Visualization
Enhanced needle visualization allows for advanced image formation to improve the display of the needle. It utilizes unique Pixel former architecture for multiple needle interrogation angles without reducing frame rate. Proprietary blending algorithm and speckle filters deliver optimal needle visualization while maintaining image quality. 

Clarify Vascular Enhancement (VE) Technology

Clarify Vascular Enhancement (VE) Technology
Clarify™ VE technology is a real-time, adaptive, pixel-by pixel analysis implemented through a simple, time-saving user interface that provides multiple levels of clarification to optimize tissue contrast resolution and definition of both tissue and vessel walls according to user preference. Clarify VE technology is available on all curved and linear transducers.

syngo Arterial Health Package (AHP)

syngo Arterial Health Package (AHP)
syngo® Arterial Health Package provides the clinician with the capability to measure Carotid Intima-Media Thickness (CIMT) and the option to reference normative tables that have been validated and published in peer-reviewed studies.1 The information is intended to provide a straightforward tool for communicating with patients the relative state of their cardiovascular system.

eSie Measure Workflow Acceleration Package

eSie Measure Workflow Acceleration Package
The eSie Measure™ workflow acceleration package is the first innovative application that provides semi-automated measurements for routine echo exams, improving efficiency and consistency for end users. Based on a knowledge base of over a thousand expert-traced data sets, the eSie Measure package improves accuracy and reproducibility.


  • Dimensions: 40.2 cm (L) × 37.4 cm (H) × 7.15 cm (D)
  • Weight : 7.2 kg
  • Internal 180 GB SSD
  • Quick boot (ready to scan in less than 30 seconds)
  • Dual input devices: conventional control panel and touch screen
  • Operate for approximately one hour on battery power under normal use conditions
  • Clear protective control panel cover to support infection control
  • Three active transducer ports that support high density phased array, curved array and linear array transducers. (please refer to transducer flyer in the download section for more details)
Subscription Button Icon
Be the first to know about our events, training, and news