This website uses cookies

We use cookies to personalize content and ads, to provide social media features and to analyze our traffic. We also share information about your use of our site with our social media, advertising and analytics partners who may combine it with other information that you’ve provided to them or that they’ve collected from your use of their services. We will only use cookies based on your decision.

ACUSON SC2000Precision at the speed of life

ACUSON SC2000 is an ultrasound system that provides you with the workflow efficiency and precision required at every step of the care pathway. You get the complete solution for your echo lab with the full suite of imaging options and 1-click AI-powered applications – enabling you to handle whatever comes your way.

ACUSON SC2000 ultrasound system

Benefits

With ongoing investments in processing power and AI-powered applications as well as IT and security, the ACUSON SC2000 is more relevant today than ever to face the current challenges of echocardiographers. 

  • Pioneering 2D and 4D imaging technologies for more clinically relevant detail in every image
  • InFocus2 synthesizes every pixel throughout the field of view for excellent spatial and temporal resolution
  • Real-time 4D volume imaging and volume color Doppler is as easy and real-time as your 2D imaging
  • Deep history of pioneering AI-powered applications
  • One of the most comprehensive suite of AI-powered applications on the market to bring you speed and precision
  • AI-powered applications available for routine echos, valvular regurgitation, and interventional guidance
  • ACUSON SC2000 ultrasound system offers 2D and 4D TTE, TEE, ICE and TrueFusion3 technology for all your structural heart procedure needs
  • Pioneering 2D and 4D imaging technologies for more clinically relevant detail in every image
  • InFocus2 synthesizes every pixel throughout the field of view for excellent spatial and temporal resolution
  • Real-time 4D volume imaging and volume color Doppler is as easy and real-time as your 2D imaging

Evidence

Transducers 

Technical Details

Technical Specifications

Width

64 cm (25.2 in) 

Height

109 cm (42.9 in) 

Depth

177–183 cm (69.7–72 in) 

Weight

136 kg (299 lbs) 

Monitor

54.5 cm (21.5 in) diagonal; 16:9 widescreen format 

Transducer ports 

Three universal transducer ports 

Downloads

Services

Kinectus is a secure, easy-to-use, cloud-based remote service solution that keeps you connected and your software up to date.

Kinectus

Kinectus is a secure, easy-to-use, cloud-based connect platform for Ultrasound that keeps you connected and supplied with software updates, all while enabling you adhere to current security and compliance guidelines. 

Tablet, smartphone and monitor with teamplay Fleet dashboard showing status of your equipment and teamplay Data.

teamplay Fleet 

teamplay Fleet is a digital health platform solution that enables customers to streamline the management of their fleet from Siemens Healthineers and to optimize their asset performance holistically, 24/7, and from any browser capable device. 

Female sitting on PC looking at PEP Connect platform

PEPconnect 

Included with every purchase, PEPConnect is a smarter connection to knowledge — designed to increase staff competency, efficiency, and productivity.  

Contact us

Want to know more about ACUSON SC2000 or need to connect with customer care?

*
1
2
3
4
Subscription Button Icon
Be the first to know about our events, training, and news