AXIOM Luminos TF is the tableside-controlled fluoroscopy system for the complete spectrum of patient profiles from pediatrics to bariatrics. With its highly robust table and spacious open design, the system allows you to easily conduct examinations on larger patients weighing up to 600 lbs (272 kg).
Remarkably convenient and efficient to use, AXIOM Luminos TF brings both flexibility and ease of use to your workflow. Combined with the mobile Flat Detector* (mFD), AXIOM Luminos TF even doubles as a digital radiography system.
Remarkably convenient and efficient to use, AXIOM Luminos TF brings both flexibility and ease of use to your workflow. Combined with the mobile Flat Detector1 (mFD), AXIOM Luminos TF even doubles as a digital radiography system.
Investment Confidence
A strong foundation for flexible future development
- Versatile digital radiography option with mobile Flat Detector1
- Optimized integration into the clinical network
- Flexible system configurations for efficient utilization
Imaging Excellence
Proven imaging chain for excellent image quality
- High-resolution digital imaging system
- Excellent contrast even of critical regions
- Comprehensive dose reduction with C.A.R.E
Enhanced Workflow
Innovative design for optimal workflow
- For small children as well as adults up to 600 lbs (272 kg)
- Open design to accommodate larger patients
- Easy, convenient, single-handed operation with OPTI Grip