This website uses cookies

We use cookies to personalize content and ads, to provide social media features and to analyze our traffic. We also share information about your use of our site with our social media, advertising and analytics partners who may combine it with other information that you’ve provided to them or that they’ve collected from your use of their services. We will only use cookies based on your decision.

RAPIDLab 1200 SystemsPerfect choice for medium to high workload environments

Designed to maximize turnaround time, RAPIDLab® 1200 Systems have the capacity to enhance blood gas testing efficiency in the clinical laboratory by combining testing speed and reliability with low maintenance. RAPIDLab 1200 systems are our proven solution for high-volume critical care testing sites.

Leverage the benefits of RAPIDLab 1200 Systems:

  • Comprehensive test menu addresses a variety of critical care testing needs
  • Intuitive operation and minimal maintenance help increase productivity without increasing staff.
  • Industry-proven accuracy and reliability through long-life Ready Sensor® electrode technology
  • Biosafe automatic sampling system with clot detection and clearance
  • Effortless onboard Automatic Quality Control (AQC) for enhanced quality assurance and regulatory compliance

Features & Benefits

Designed to meet the challenges of the busy clinical lab or various hospital settings, RAPIDLab® 1200 Systems address all your critical care testing needs:

  • Extensive test menu includes full CO-oximetry and neonatal total bilirubin
  • Ready Sensor® electrode technology for industry-proven reliability
  • Cost-effective, cartridge-based system
  • Simplified operation with biosafe sampling
  • Automatic quality control and documentation
  • Seamless integration with your LIS/HIS
  • Dedicated technical support and on-site service

RAPIDLab 1200 Systems' testing performance, accuracy and consistency make it an excellent choice as your NICU monitoring solution:

  • Ultra-fast sample processing enables immediate physician intervention
  • Clinical accuracy reduces the need to repeat tests
  • Microsample capability enables testing of very small sample volumes without compromising accuracy
  • Full test menu from a single sample

When it comes to such small and vulnerable patients, fast results, delivered instantly, can make a big difference.


  • RAPIDLab 1200 Systems parameter listing:

Blood Gas (pH, pCO2, pO2)

Electrolytes (Na+, K+, Ca++, Cl- )

Metabolites (Glucose, Lactate, Neonatal Total Bilirubin)

CO-oximetry (tHb, HHb, O2Hb, sO2, COHb, MetHb)

  • Testing panels can be customized to meet specific needs
  • Capable of running the full test menu on short-sample patient draws (microsamples)

  • Intuitive touchscreen and automatic single sample port (syringe and capillary) speed up the testing process
  • All reagents are contained in sealed cartridges for enhanced operator safety and low maintenance
  • Clot detection and clearance with biosafe automatic sampling system

  • Onboard automatic quality control cartridge requires no operator intervention during the 28-day use life
  • The entire sample pathway is analyzed at an operator-definable frequency
  • Long-life Ready Sensor® electrodes ensure industry-proven accuracy and reliability

Achieve maximum control and connectivity
  • Seamless integration with our RAPIDComm® Data Management System or third-party vendor connectivity solutions
  • Laboratory managers/supervisors have direct access to monitor and control all Siemens critical care systems on the hospital network
  • Instant clinician access to patient results from networked POC analyzers
  • Dual LIS transmission support enables both the serial port and the ethernet port to communicate simultaneously

Assays

Parameters*

Analyte

Blood Gas

pH
pCO2
pO2

Electrolytes

Na+
K+
Ca++
CI-

Metabolites

Glucose
Lactate

CO-oximetry

tHb
HHb
O2Hb
sO2
COHb
MetHb

Neonatal Total Bilirubin

Technical Specifications

Sample Size: Syringe (1 mL)/Capillary (Minimum)

RAPIDLab 1240
RAPIDLab 1245
RAPIDLab 1260
RAPIDLab 1265
pH Only
35 µl
35 µl
95 µl
95 µl
CO-oximetry Only
--
100 µl
--
100 µl
Full Menu
90 µl
140 µl
125 µl
175 µl

Analysis

Time to Results:
60 seconds

Cartridges

Reagent Cartridge Use Life:
30 days
Wash Cartridge Use Life:
Sample dependent

AQC Cartridge Use Life:
28 days

Calibration

1 point Calibration
Every 30 minutes
Full Cal Calibration
Every 8 hours

Environmental

Temperature:
15°C-32°C
Humidity:
5%-85% non-condensing

System Dimensions

Width:
58.4 cm (23.0 in.)
Height:
57.2 cm (22.5 in.)
Depth:
55.9 cm (22 in.)
Weight:
29.5 kg (65 lb)

Power Requirement

Rating:
150VA
Voltage:
100-240V
Frequency:
50/60Hz

External Interfaces

USB Printer Port, RS232 Port, Bar Code Scanner Port, RJ10/100 Base T Ethernet Port

Approvals

EN 60601-1-2:2001, Group 1, Class B, CB Test Certificate, UL Certificate, CSA Certified

Subscription Button Icon
Be the first to know about our events, training, and news