Inveon PET•CT

Inveon PET•CT

Inveon PET•CT

Inveon PET•CT

    Designed to occupy minimal space with maximal functionality, the Inveon™ multimodal system is user-configurable to accommodate any combination of PET, SPECT and CT modalities in a single gantry. The Inveon PET•CT system combines PET and CT modalities in a single gantry under the control of a single workstation, providing an optimal workflow solution for PET multimodal applications.

    Features

    • All modalities are part of a single gantry
    • CT-based attenuation correction for PET images
    • Field upgradeable with the SPECT modality for an integrated trimodality system

     

    Benefits

    • The small footprint is ideal for facilities with limited space
    • CT-based attenuation correction allows for superior quality PET images
    • Allows for SPECT or SPECT•CT applications in the same gantry


    Integrated Acquisition System
    Inveon’s versatile data acquisition system provides optimal PET, SPECT and CT performance on a platform designed as a true multimodal system. Networked computers embedded in the gantries coordinate PET, SPECT and CT data acquisition, and an innovative nuclear pulse processing system acquires high-resolution PET and SPECT data.

     

    Integrated Motion Control
    Historically, preclinical multimodal solutions have consisted of two independent systems, often with separate workstations, loosely packaged in a single gantry. Inveon changes the paradigm. An integrated CAN bus network precisely controls the position of up to twelve stages, coordinating beds, SPECT detector positioning, CT source and detector positioning and transmission source mechanism, tightly integrating the command and control of each modality.

     

    Integrated Data Processing
    Inveon PET and SPECT each use the same Siemens pulse processing technology and event handling architecture for high resolution, high count rate gamma ray processing. In the PET mode, this architecture virtually eliminates electronic dead time and dramatically improves singles and coincidence count rates. In the SPECT mode, this architecture provides high spatial and energy resolution while providing excellent count rate performance.

    Did this information help you?
    Thank you for your response
    We detected numbers and/or an '@' symbol in your comment. Are you trying to enter a phone number or email address so that we may contact you, please contact us via our email form instead.

    Note: to get a direct personal response, please contact us via our email form.

    Thank you

    Close share layer

    Share this page