This website uses cookies

We use cookies to personalize content and ads, to provide social media features and to analyze our traffic. We also share information about your use of our site with our social media, advertising and analytics partners who may combine it with other information that you’ve provided to them or that they’ve collected from your use of their services. We will only use cookies based on your decision.

Biograph mMRSimultaneous MR and PET imaging.

By combining MRI’s excellent soft-tissue resolution with PET’s ability to detect cellular metabolism into one scan, MR-PET changes the way we see disease—so that we can effectively treat disease.

The Biograph mMR supports physicians in making a confident diagnosis across disease states in Oncology, Neurology, and Cardiology. Because the hybrid scanner delivers more imaging data, it also provides greater potential for physicians to:

  • Accurately detect and assess abnormalities throughout the body
    Quickly identify an illness and prescribe the right treatment
    Schedule fewer appointments since both scans are done at once
    Expose patients to less radiation compared to PET/CT scans

Features & Benefits

Biograph mMR sets a new standard. As the only system that can simultaneously acquire MR and PET data across the whole body, it is a tremendous leap forward in imaging capabilities. Opening new doors in the diagnosis and understanding of disease. Fully supporting you from detection and planning through monitoring and follow-up.


Biograph mMR shows MR and PET data in virtually seamless spatial alignment. In addition, the MR acquisition can be used to correct for motion-related effects in PET, greatly improving image quality.

Spatial alignment

  • Precise alignment of MR and PET through simultaneous acquisition
  • One frame of reference
  • Minimal motion artifacts
  • Exact spatial registration

 Minimizing the effects of motion

  • Biograph mMR helps eliminate motion effects
  • Brilliant MR and PET images through gating tools that freeze motion
  • MR based PET gating information helps improve the quality of PET images
  • Important for imaging moving organs like the liver  

 Temporal co-registration

  • Helps ensure a better understanding of physiologic processes
  • Capturing metabolic and functional processes at the exact same time
  • Precise and accurate assessment of disease

Siting one system instead of two presents significant business benefits while patients and staff alike enjoy the benefits of shorter, more comprehensive exams.

One streamlined exam boosts your productivity

  • Shortened acquisition times
  • Two exams in one can help lead to to faster diagnoses
  • Faster results for referring physicians

 Shorter exams and low radiation exposure

  • Position once for both MR and PET exams
  • No coil changing or repositioning, thanks to Tim integrated coil technology
  • Reduced radiation exposure compared to other imaging modalities.

 Significant reduction of costs

  • One room for MR and PET
  • One cooling system
  • One operator
  • Potential for more patients per day

Simultaneous, whole-body MR and PET creates a synergy far beyond the capabilities of each. One that will unlock new medical applications now, and advance new areas of research in the future.

Be at the frontier of diagnostics and research with Biograph mMR

  • Meet the needs of demanding high-end research
  • Use synergies in routine clinical application
  • Supports you in all aspects of MR and PET development
  • New opportunities in the areas of funding, grants, donations, and publishing
  • Attract the attention of referring physicians
  • Differentiate your facility in a powerful way

Biograph mMR is being utilized in research and clinical routine. Three new customer movies nicely show this.

Click to view

Pamela Woodard from Washington University (St. Louis, MO, USA) and Dr. S K Sogani from Apollo Hospital (New Delhi, India) – both sharing their experiences with the mMR in their specific setting.

Click to view

New Delhi, India

Click to view

St. Louis, MO, USA

Clinical Use

Biograph mMR is designed to give you the ability to meet the needs of demanding high-end research. The new system provides technology to tackle the toughest challenges that the world of healthcare faces today.


Oncology

In oncology imaging you can make full use of the unique features offered by simultaneous MRI and PET imaging. Biograph mMR does not only deliver important information during early detection and staging. It can be a decisive factor for treatment planning, therapy selection and monitoring, and follow-up.

Abdominal and pelvic oncology

Abdominal and pelvic oncology

  • Precise alignment of MRI and PET
  • Improved evaluation of smaller lesions
  • Beneficial for several applications, e.g. staging and prostate cancer 
Pediatric Oncology

Pediatric oncology1

  • No ionizing radiation from MR leads to reduced overall dose
  • Especially suitable for repeated scans for therapy response monitoring or follow-up exams
     

Neurology

The benefits of MRI and PET in the study of neurologic diseases are widely implemented. Bringing them together offers the potential for a more complete imaging picture and better understanding of neurologic pathologies. In addition, the current research and development of new tracers could add even more value.

Neurodegenerative diseases

  • Provides information leading towards early diagnosis of special interests
  • With new tracer development Biograph mMR may add to the capabilities of imaging in general 

 Psychological disorders

  • Large and growing number of cases
  • Molecular MR could play an important role in new approaches to schizophrenia, depression, or alcohol abuse

 Head/neck cancers

  • Therapy planning in brain tumors by combining metabolic information from PET with BOLD, fibertracking and diffusion weighted imaging is a very promising application
  • Expanding in the clinical routine in the near future

syngo.via and Biograph mMR

Biograph mMR provides MR and PET data as one dataset – molecular MR acquisition data. Every Biograph mMR includes syngo.mMR General, the advanced visualization software application tool based on syngo.via. This allows you to fully utilize this one dataset in your clinical environment.

syngo.mMR General

You benefit at all steps of your reading and reporting workflow:

  • Automatic loading of mMR data
  • Visualization in precise registration
  • Automatic correlation of all MR and PET markings
  • Multiple time-point analysis
  • One integrated report for final results
  • SUV quantification
  • Semi-automatic SUV based VoI segmentation

Technical Details

As the world leader in both MRI and PET, Siemens possesses the engineering expertise to fully integrate the two.

We've designed the first PET detectors that allow the integration of whole-body MR and PET - without compromising the performance of either modality

Field strength

3 Tesla

Bore size

60 cm

System length

199 cm

System weight (in operation)

9.0 tons

Minimum room size

33 m²

RF Tim

[102 x 18] [102 x 32]

Gradient strength

MQ Gradients (45 mT/m @ 200 T/m/s)

Helium consumption

Zero helium boil-off technology

Overview Technical Details

  • MR-compatible PET detectors: unique mMR block detector architecture includes integrated cooling features to provide optimal PET performance, as well as specialized shielding to virtually eliminate magnetic field interference in the PET data processing chain.
     
  • Tim: optimized design for Biograph mMR and low-attenuation materials in Tim mMR coils and the mMR Tim Table minimize attenuation of the PET signals. This helps improve the consistency of PET data results.

The integrated state-of-the art PET detectors and detector cooling channels ensure optimal PET performance in Biograph mMR.

PET Detectors

 

Crystal material

LSO

Crystal element dimension

4 x 4 x 20 mm

NEMA 2007 – Transverse spatial resolution

 

FWHM @ 1 cm

4.4 mm

Sensitivity

13.2 cps/kBq

Peak NEC rate (@ 21.8 kBq/cc)

175 kcps

Axial FoV for PET

258 mm

PET detector
PET detector

Biograph mMR includes TrueForm Magnet Design. This results in better image quality by reducing the unusable edges in the images as well as better fat saturation for the whole area covered in a scan.

Field strength

3 Tesla

Bore size

60 cm

Magnet length

163 cm

Helium consumption

Zero helium boil-off technology

Magnet technology
Magnet technology

Biograph mMR includes an actively shielded whole-body gradient system for excellent spatial and temporal resolution, enabling patient-specific shimming.

Gradients

MQ Gradients: 45 mT/m

Slew rate

MQ Gradients: 200 T/m/s


Unique TrueForm RF design includes innovative techniques in the RF excitation hardware as well as new application and processing features.

  • Uniform RF distribution in all body regions
  • Optimized amplitude and phase transmission settings
  • Homogeneous B1 distribution

Siting one system instead of two allows a significant reduction in costs.

System length

199 cm

System weight (in operation)

9.0 tons

Minimum room size

33 m2

Video Siting and installation

Biograph mMR requires an installation space similar to a conventional 3T MRI system, thus making the most of your precious space. The benefits of Biograph mMR are obvious: one room, one cooling system, one operator.

Please complete the form below to be included in future email communications

By completing the form below, you are requesting to be added to our list for email communications. The information you provide below will be processed as described further in the Privacy Notice.

*Required

1
Subscription Button Icon
Be the first to know about our events, training, and news