ADVIA Automation SolutionsHow can I transform my lab to deliver peak performance?

Using ADVIA® Automation Solutions, you can help maximize lab productivity through expanded capacity and enhanced automated lab management. This multi-discipline system offers high capacity and increased throughput, and fully integrates with specimen processing management, centrifugation, and decapping.

The plug-and-play approach for adding or switching instruments and components allows each system to evolve as your needs change.

  • Peak performance – Handle all your workload, get results completed on time, and meet your TAT goals
  • Process efficiency – Reduce the number of tubes and labor steps required in sample processing
  • Expansive menu – Offer more than 275 assays for screening, diagnosis, prognosis, and monitoring of most disease states
  • Capacity for growth – Drive volume and revenue through outreach and elimination of send-outs
  • Confidence – Customized to work seamlessly with your lab's components

Features & Benefits

ADVIA® Automation Solutions let you cope with the demanding workloads by combining peak performance instruments with scalable sample management capabilities. This allows hospitals and commercial laboratories to transform their operations and prepare for the future.

ADVIA Automation Solution delivers peak performance thanks to its test exception management and holistic design processing.

Peak Performance
ACM Medical Laboratory in Rochester, New York, USA

ADVIA Automation Solution can handle the “what ifs” in your day. It has the ability to manage your workload and get the results completed on time to consistently meet your TAT goals. ADVIA Automation Solutions apply the right principles to deliver reliable results:

  • Single-tube transportation facilitates sample routing
  • Flexible, puck-based system simultaneously handles multiple tube sizes
  • Peak performance analytics with point-in-space technology efficiently manages heavy workloads
  • Optimal synchronization of track, analyzers, and informatics permits superior exception management without affecting capacity for handling routine workloads
  • Predictable, consistent TAT optimizes your workflow
  • Unified process manages your routine and STAT testing
  • Adapts to a variety of workload challenges - from 300 to more than 20,000 tubes per day

ADVIA Automation Solution optimizes your process by harnessing the power of your primary tube. You can combine multiple disciplines onto one platform:

Tube Aliquots Per Day
White Plains Hospital Center, New York, USA

Front-end specimen aliquots are eliminated by the combination of menu, point-in-space technology, and multi-step sorting. ADVIA Automation Solution creates a true core laboratory where operations and knowledge meet.

  • Immunochemistry specimens – urine, serum, or plasma – consolidated without exceptions.
  • Continuous operation – no need to pre-sort, triage, or separate
  • Routine and STAT testing combined into a single process
  • Individual tube management queuing STAT priorities consistently to meet ER expectations
  • Hematology, coagulation, and urinalysis included whenever needed
     

ADVIA Automation Solutions offer one of the key ways in which a lab can achieve maximum efficiency and productivity: by incorporating as many assays as possible into a common track system.
 

Expansive Menu

Eliminate workstations within the lab and streamline processes. ADVIA Automation Solutions consolidate several workstations with a comprehensive onboard menu:

  • Perform more than 275 assays for screening, diagnosis, prognosis, and monitoring of most disease states
  • Optimize your lab workflow without increasing your staff
  • Reduce your send-out expense while offering a broader menu
  • Expand into areas such as allergy, infectious disease, fertility, and other specialty testing

ADVIA Automation Solutions have built-in capacity to account for significant volume growth. The speed of the clinical automation system and the analyzers (chemistry and immunochemistry) will allow you to easily bring in more outreach business…

Capacity for Growth

or add on new tests without adding instruments or FTEs. ADVIA Automation Solutions let you handle unexpected occurrence without the need to drastically change what you are doing.

We currently have customers processing from 300 tubes/day to 4000 tubes/day with 1.5 – 2.5 FTEs. Many of our current customers have experienced massive growth without adding any additional FTEs.

Automation is a core business at Siemens. Automate your lab with the confidence that we have the expertise to help achieve your laboratory’s automation goals.
 

Confidence

Every ADVIA Automation Solution is customized to work seamlessly with your selected components. We continue to invest in the future with new software updates, new products, instrument connectivity, and continued R&D investments. Get the results that you have been striving for:

  • Throughput that increases productivity while reducing errors
  • Healthcare IT integration
  • Total hospital design
  • Turnkey implementation

__________________________________________________________

ADVIA Centrifuge Module
New, fast, flexible Centrifugation Module

The new Centrifuge Module meets growing volume and turnaround requirements with its capacity of 72 tubes per cycle yielding up to 300 tubes per hour. The flexible design enables multiple centrifuge modules to be connected, resulting in increased sample capacity per cycle. New features include:

ADVIA Centrifuge Module
  • The ability to process multiple tube types
  • The flexibility to route tubes based on spin requirements
  • The ease of prioritizing STAT samples
  • The support from a proven design

The new Centrifuge Module quickly and efficiently processes STAT and routine samples in intermixed tubes and caps with minimal attention or intervention by the operator. This module showcases another great example of Siemens innovation that supports peak performance for your laboratory.

Technical Specifications

ADVIA® Automation Solutions offer performance-driven analytical power in a reduced footprint, minimizing lab renovation, and accelerating improvement.

Flexible configurations customized to your needs

  • Solutions that meet your lab’s needs, regardless of size or scope – from routine and university hospitals to large commercial labs
  • Handles your current workload and can manage your growth seamlessly with minimum expansion
Sample configuration 3
Sample configuration 3
  • Chemistry
  • Immunoassay
  • Hematology
  • Coagulation
  • Urinalysis
  • Pre- and post-analytical sorting and archiving
  • Centrifugation and decapping
  • Comprehensive information management

ADVIA® WorkCell® Automation Solution                 

ADVIA® LabCell® Automation Solution

Chemistry, Immunoassay

Chemistry, Immunoassay, Hematology, Coagulation, Urinalysis

 Up to 800 tubes per hour

Up to 1,600 tubes per hour

 Broad workload ranges

Starting with minimum workload and up to more than 20,000 samples per day

 Multiple configurations

Numerous configurations

 Up to 2 Sample Managers, each with 1,000-on-board sample capacity and unlimited archiving possibilities

Up to 4 Sample Managers, each with 1,000-on-board sample capacity and
unlimited archiving possibilities

Connects to the ADVIA 1800/2400 solution, ADVIA Centaur® XP solution, Dimension® RxL Max® solution, Dimension Vista®* solution and IMMULITE® 2000/2500 solution

Connects to the ADVIA 120/2120i/Autoslide solution, ADVIA 1800/2400 solution, ADVIA Centaur XP solution, CLINITEK Atlas® solution, Dimension RxL Max solution, Dimension Vista solution, IMMULITE 2000/2500 solution, Diagnostica Stago STA-R Evolution® and Sysmex® CA-7000* system

Subscription Button Icon
Be the first to know about our events, training, and news