This website uses cookies

We use cookies to personalize content and ads, to provide social media features and to analyze our traffic. We also share information about your use of our site with our social media, advertising and analytics partners who may combine it with other information that you’ve provided to them or that they’ve collected from your use of their services. We will only use cookies based on your decision.

Dimension Vista 1500 Intelligent Lab System

Dimension Vista 1500 Intelligent Lab System

This analyzer is no longer for sale in the U.S.

Revolutionize the way your lab functions with the new Dimension Vista® 1500 Intelligent Lab System. This new class of analyzer incorporates customer-driven design, ultra-integration of four technologies, including state-of-the-art LOCI® technology, and onboard automation.

  • Customer-driven design increases operational simplicity delivering the confidence that every trained technician can run any test any time
  • Ultra-integration of four technologies in one smart workstation increases productivity
  • LOCI advanced chemiluminescence produces trusted results in a flash
  • Automation onboard eliminates manual tasks and frees up technician’s time to address critical issues elsewhere in the laboratory

Assays

Anemia
Ferritin
Folate
Vitamin B12

Cardiac
BNP*
CKMB (Activity)
CKMB (Mass)
CardioPhase® hsCRP
Myoglobin
NT-proBNP
High-Sensitivity Troponin I

Diabetes
Fructosamine*,†
Hemoglobin A1c

Drugs of Abuse/Toxicology
Acetaminophen
6-Acetylmorphine (6-AM)§
Amphetamines
Barbiturates, Urine
Barbiturates, Serum§
Benzodiazepines, Urine
Benzodiazepines, Serum§
Buprenorphine§
Cannabinoids (THC)
Cocaine Metabolite
Ecstasy
EDDP (Methadone Metabolite)
Ethyl Alcohol
Ethyl Glucuronide (EtG)†,**
Fentanyl
Methadone
Methaqualone§
Opiates
Oxycodone
Phencyclidine
Propoxyphene§
Salicylate
Tramadol
Tricyclic Antidepressants§

General Chemistry
Alanine Aminotransferase (ALT)
Albumin (BCP)
Albumin (Nephelometry)
Aldolase*,†
Alkaline Phosphatase (ALP)
Ammonia
Amylase
Aspartate Aminotransferase
Bilirubin, Direct
Bilirubin, Total
Calcium (CPC)
Carbon Dioxide
Chloride
Cholesterol
Creatine Kinase

Creatinine
Creatinine (Enzymatic)
Gamma Glutamyltransferase (GGT)
Glucose
Glucose, Hemolyzed*,§
HDL Cholesterol
Iron
Lactate
Lactate Dehydrogenase
LDL Cholesterol
Lipase
Magnesium
Microalbumin
Pancreatic Amylase*
Phosphorus
Potassium
Pseudocholinesterase
Sodium
Total Iron Binding Capacity
Total Protein
Total Protein, CSF/Urine
Triglycerides
Urea Nitrogen (BUN)
Uric Acid

Immunosuppressant Drugs
Cyclosporine
Cyclosporine (Extended Range)

Inflammation
Total IgE

Metabolic
Homocysteine

Oncology
AFP
CA 125II
CA 15-3
CA 19-9
CEA
Free PSA
Total PSA

Reproductive Endocrinology
Estradiol
FSH
hCG
LH
Progesterone
Prolactin
Testosterone

Special Infectious Disease
SARS-COV-2 IgG††
SARS-COV-2 Total††

Specific Proteins
α1-Acid Glycoprotein
α1-Antitrypsin
α1-Microglobulin
α2-Macroglobulin
ß-2 Microglobulin
Antistreptolysin O (ASO)
Apolipoprotein A-I
Apolipoprotein B
C1 Inhibitor
Ceruloplasmin
Complement C3
Complement C4
CRP
Cystatin C
Haptoglobin
Hemopexin
Ig Light Chains, Type Kappa
Ig Light Chains, Type Lambda
IgG Subclass 1
IgG Subclass 2
IgG Subclass 3
IgG Subclass 4
Immunoglobulin A
Immunoglobulin E
Immunoglobulin G
Immunoglobulin M
Lipoprotein(a) Ultra*,†
Prealbumin
Retinol Binding Protein
Rheumatoid Factor (RF)
Soluble Transferrin Receptor (sTfR)
Transferrin

Therapeutic Drug Monitoring (TDM)
Amikacin§
Caffeine§
Carbamazepine
Digitoxin
Digoxin
Ethosuximide§
Gentamicin
Lamotrigine
Levetiracetam
Lidocaine
Lithium
Methotrexate
N-Acetylprocainamide (NAPA)
Phenobarbital
Phenytoin
Procainamide
Theophylline
Tobramycin
Valproic Acid
Vancomycin

Thyroid
Free T3
Free T4
T Uptake
Total T4
TSH

Technical Specifications

Weight

2,034 lb (922.61 kg)

Dimensions

Width: 84 ¾” (215.3 cm)

Height (without monitor): 55 ½” (141.2 cm)

Height (with cover open): 80 3/8” (204 cm)

Depth: 51 7/8” (131.7 cm)

Subscription Button Icon
Be the first to know about our events, training, and news